Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2901
d | 10 | Material | Duroplast | D(φ) | 35 |
---|---|---|---|---|---|
L(mm) | 21 | d1 | 18 | Diameter | 35 |
h | 10 | l1 | 15 | l2 | 8 |
Type of assembly | Blind hole | Description | B.220/35 |
This page is B.220 - Knurled grip knobs -Duroplast, part number 2901.
You can find the detail information about specifications and dimensions on part number 2901.