Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
106339
Part Number
|
---|
106339 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | Material | D (φ) | L (mm) | D1 | d1 | d2 | d3 | Diameter | H | h | High performing lines | l2 | Type of assembly | Sub execution | Material 2 | External diameter | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.31 € | 10 | Available | 4 Days | M3 | 16 | [Polyamide] Technopolymer | 12 | 11.5 | 9.5 | - | 6 | - | - | - | - | Inox | 4 | AL Threaded screw | BT-SST-p | Stainless steel | 10 | BT.12-SST-p-M3x16 | 3 |
Loading...
This page is BT. - Fluted grip knobs -Technopolymer, part number 106339.
You can find the detail information about specifications and dimensions on part number 106339.
Configure
Basic Attributes
Material
d1
d3
Diameter
H
h
Type
d
l(mm)
D(φ)
L(mm)
D1
d2
High performing lines
l2
Type of assembly
Sub execution
Material 2
External diameter
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
106321 |
106337 |
106338 |
106350 |
106351 |
106356 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d | l (mm) | Material | D (φ) | L (mm) | D1 | d1 | d2 | d3 | Diameter | H | h | High performing lines | l2 | Type of assembly | Sub execution | Material 2 | External diameter | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.29 € | 10 | Available | 4 Days | M4 | - | [Polyamide] Technopolymer | 16 | 13 | 11 | - | 9 | - | - | 6 | - | Inox | 5 | AG Blind hole | BT-SST | Stainless steel | 15 | BT.16-SST-M4 | 5 | |
2.42 € | 10 | Available | 4 Days | M3 | 6 | [Polyamide] Technopolymer | 12 | 11.5 | 9.5 | - | 6 | - | - | - | - | Inox | 4 | AL Threaded screw | BT-SST-p | Stainless steel | 10 | BT.12-SST-p-M3x6 | 2 | |
2.31 € | 10 | Available | 4 Days | M3 | 10 | [Polyamide] Technopolymer | 12 | 11.5 | 9.5 | - | 6 | - | - | - | - | Inox | 4 | AL Threaded screw | BT-SST-p | Stainless steel | 10 | BT.12-SST-p-M3x10 | 2 | |
2.29 € | 10 | Available | 4 Days | M4 | 6 | [Polyamide] Technopolymer | 16 | 13 | 11 | - | 9 | - | - | - | - | Inox | 5 | AL Threaded screw | BT-SST-p | Stainless steel | 15 | BT.16-SST-p-M4x6 | 2 | |
2.29 € | 10 | Available | 4 Days | M4 | 10 | [Polyamide] Technopolymer | 16 | 13 | 11 | - | 9 | - | - | - | - | Inox | 5 | AL Threaded screw | BT-SST-p | Stainless steel | 15 | BT.16-SST-p-M4x10 | 3 | |
2.29 € | 10 | Available | 4 Days | M4 | 16 | [Polyamide] Technopolymer | 16 | 13 | 11 | - | 9 | - | - | - | - | Inox | 5 | AL Threaded screw | BT-SST-p | Stainless steel | 15 | BT.16-SST-p-M4x16 | 3 |