BT. - Fluted grip knobs -Technopolymer【1-10 Pieces Per Package】 (Part Numbers - CAD Download)

BT. - Fluted grip knobs -Technopolymer
  • Volume Discount
Polyamide based technopolymer fluted grip knob.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6339

Part Number
6339
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d l
(mm)
Material D
(φ)
L
(mm)
D1 d1 d2 d3 Diameter H h High performing lines l2 Type of assembly Sub execution Material 2 External diameter Description Weight

1.83 €

10 Available 4 Days M316[Polyamide] Technopolymer1211.59.5-6-----4AL Threaded screwBT-p-10BT.12 p-M3x163

Loading...

  1. 1

This page is BT. - Fluted grip knobs -Technopolymer, part number 6339.
You can find the detail information about specifications and dimensions on part number 6339.

Variation of this product

Part Number
106339
106350
106351
6340
6341
6342
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
d l
(mm)
Material D
(φ)
L
(mm)
D1 d1 d2 d3 Diameter H h High performing lines l2 Type of assembly Sub execution Material 2 External diameter Description Weight

2.31 €

10 Available 4 Days M316[Polyamide] Technopolymer1211.59.5-6----Inox4AL Threaded screwBT-SST-pStainless steel10BT.12-SST-p-M3x163

2.29 €

10 Available 4 Days M46[Polyamide] Technopolymer161311-9----Inox5AL Threaded screwBT-SST-pStainless steel15BT.16-SST-p-M4x62

2.29 €

10 Available 4 Days M410[Polyamide] Technopolymer161311-9----Inox5AL Threaded screwBT-SST-pStainless steel15BT.16-SST-p-M4x103

1.10 €

10 Available 4 Days M46[Polyamide] Technopolymer1211.59.5-6-----4AL Threaded screwBT-p-10BT.12 p-M4x62

1.10 €

1 Available Same day

Stock

M410[Polyamide] Technopolymer1211.5-9.56-10---4Threaded screwBT-p--BT.12 p-M4x10-

1.17 €

1 Available Same day

Stock

M416[Polyamide] Technopolymer1211.5-9.56-10---4Threaded screwBT-p--BT.12 p-M4x16-

Tech Support