Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
422231-C33
Part Number
|
---|
422231-C33 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L (mm) | B (mm) | f | f1 | b1 | d | d1 | d2 | d3 | d4 | d5 | d6 | h | H | h1 | h2 | h3 | h4 | l | Hole | Threaded screw | torque 1 | torque B | torque CH | torque p | torque SH | Sub execution | Type of assembly | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.82 € | 1 | Available | 1 Day | 65 | 64 | 40 | 40 | 24 | 5 | - | - | 6.5 | 12.5 | - | - | - | 23 | 15 | 13.5 | - | - | - | 6.5 | - | 3 | - | - | - | - | CFA-SH-C33 | Pass-through holes | CFA.65 SH-6-C33 |
Loading...
Material | Technopolymer |
---|
This page is Flat hinges / 215° (-35° +180°) / plastic (technopolymer) / CFA / ELESA, part number 422231-C33.
You can find the detail information about specifications and dimensions on part number 422231-C33.
Configure
Basic Attributes
d1
d2
d5
d6
h
h3
h4
l
Threaded screw
torque B
torque CH
torque p
torque SH
Type
L(mm)
B(mm)
f
f1
b1
d
d3
d4
H
h1
h2
Hole
torque 1
Sub execution
Type of assembly
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
422131 |
422131-C33 |
422132 |
422232 |
422237 |
422241 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L (mm) | B (mm) | f | f1 | b1 | d | d1 | d2 | d3 | d4 | d5 | d6 | h | H | h1 | h2 | h3 | h4 | l | Hole | Threaded screw | torque 1 | torque B | torque CH | torque p | torque SH | Sub execution | Type of assembly | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.62 € | 1 | Available | 1 Day | 49.5 | 48 | 30.5 | 31 | 17 | 4 | - | - | 5.5 | 10 | - | - | - | 19 | 13 | 11 | - | - | - | 5.5 | - | 2 | - | - | - | - | CFA-SH | Pass-through holes | CFA.49 SH-5 | |
4.62 € | 1 | Available | 1 Day | 49.5 | 48 | 30.5 | 31 | 17 | 4 | - | - | 5.5 | 10 | - | - | - | 19 | 13 | 11 | - | - | - | 5.5 | - | 2 | - | - | - | - | CFA-SH-C33 | Pass-through holes | CFA.49 SH-5-C33 | |
4.62 € | 1 | Available |
Same day
Stock | 49.5 | 48 | 30.5 | 31 | 17 | 4 | - | - | 5.5 | - | 10 | - | - | 19 | 13 | 11 | 5.5 | - | - | 5.5 | - | 2 | - | - | - | - | CFA-CH | Pass-through holes | CFA.49 CH-5 | |
6.82 € | 1 | Available |
Same day
Stock | 65 | 64 | 40 | 40 | 24 | 5 | - | - | 6.5 | - | 11 | - | - | 23 | 15 | 13.5 | 6.5 | - | - | 6.5 | - | 5 | - | - | - | - | CFA-CH | Pass-through holes | CFA.65 CH-6 | |
9.02 € | 1 | Available | 1 Day | 65 | 64 | 40 | 40 | 24 | 5 | - | - | 6.5 | 12.5 | - | 13 | - | 23 | 15 | 13.5 | - | 1.8 | - | 6.5 | - | 3 | - | - | - | - | CFA-TI-SH | Pass-through holes | CFA.65 TI-SH-6 | |
9.26 € | 1 | Available | 1 Day | 65 | 64 | 40 | 40 | 24 | 5 | M6 | M6 | - | - | - | - | 10.5 | 23 | 15 | 13.5 | - | - | 18 | M6 | M6 | 5 | - | - | - | - | CFA-B-p | Blind holes-Threaded screws | CFA.65 B-M6-p-M6x18 |