Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
422321
Part Number
|
---|
422321 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L (mm) | B (mm) | f | f1 | b1 | d | d1 | d2 | d3 | d4 | d5 | d6 | h | H | h1 | h2 | h3 | h4 | l | Hole | Threaded screw | torque 1 | torque B | torque CH | torque p | torque SH | Sub execution | Type of assembly | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.96 € | 1 | Available | 1 Day | 96.5 | 97.5 | 59.5 | 62.5 | 35 | 8 | - | M10 | - | - | - | - | - | 35 | 23 | 20.5 | - | - | 20 | - | M10 | 5 | - | - | - | - | CFA-p | Threaded screws | CFA.97 p-M10x20 |
Loading...
Material | Technopolymer |
---|
This page is Flat hinges / 215° (-35° +180°) / plastic (technopolymer) / CFA / ELESA, part number 422321.
You can find the detail information about specifications and dimensions on part number 422321.
Configure
Basic Attributes
d1
d3
d4
d5
d6
h
h3
h4
Hole
torque B
torque CH
torque p
torque SH
Type
L(mm)
B(mm)
f
f1
b1
d
d2
H
h1
h2
l
Threaded screw
torque 1
Sub execution
Type of assembly
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
422131 |
422131-C33 |
422132 |
422331 |
422331-C33 |
422332 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L (mm) | B (mm) | f | f1 | b1 | d | d1 | d2 | d3 | d4 | d5 | d6 | h | H | h1 | h2 | h3 | h4 | l | Hole | Threaded screw | torque 1 | torque B | torque CH | torque p | torque SH | Sub execution | Type of assembly | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.62 € | 1 | Available | 1 Day | 49.5 | 48 | 30.5 | 31 | 17 | 4 | - | - | 5.5 | 10 | - | - | - | 19 | 13 | 11 | - | - | - | 5.5 | - | 2 | - | - | - | - | CFA-SH | Pass-through holes | CFA.49 SH-5 | |
4.62 € | 1 | Available | 1 Day | 49.5 | 48 | 30.5 | 31 | 17 | 4 | - | - | 5.5 | 10 | - | - | - | 19 | 13 | 11 | - | - | - | 5.5 | - | 2 | - | - | - | - | CFA-SH-C33 | Pass-through holes | CFA.49 SH-5-C33 | |
4.62 € | 1 | Available |
Same day
Stock | 49.5 | 48 | 30.5 | 31 | 17 | 4 | - | - | 5.5 | - | 10 | - | - | 19 | 13 | 11 | 5.5 | - | - | 5.5 | - | 2 | - | - | - | - | CFA-CH | Pass-through holes | CFA.49 CH-5 | |
12.12 € | 10 | Available |
Same day
Stock | 96.5 | 97.5 | 59.5 | 62.5 | 35 | 8 | - | - | 10.5 | 20 | - | - | - | 35 | 23 | 20.5 | - | - | - | 10.5 | - | 5 | - | - | - | - | CFA-SH | Pass-through holes | CFA.97 SH-10 | |
12.12 € | 1 | Available | 1 Day | 96.5 | 97.5 | 59.5 | 62.5 | 35 | 8 | - | - | 10.5 | 20 | - | - | - | 35 | 23 | 20.5 | - | - | - | 10.5 | - | 5 | - | - | - | - | CFA-SH-C33 | Pass-through holes | CFA.97 SH-10-C33 | |
12.12 € | 1 | Available |
Same day
Stock | 96.5 | 97.5 | 59.5 | 62.5 | 35 | 8 | - | - | 10.5 | - | 17 | - | - | 35 | 23 | 20.5 | 10.5 | - | - | 10.5 | - | 5 | - | - | - | - | CFA-CH | Pass-through holes | CFA.97 CH-10 |