Flat hinges / internal thread, countersunk holes / 100° (-10° +90°) / plastic (technopolymer) / CFA-F / ELESA

Flat hinges / internal thread, countersunk holes / 100° (-10° +90°) / plastic (technopolymer) / CFA-F / ELESA
  • Volume Discount
90° detent hinges.
High-resilience polyamide based (PA) technopolymer, black colour, matte finish.
AISI 303 stainless steel rotating pin.
CFA-F hinges are recommended when the opening of the door must not exceed the limit of 90°.
Rotation angles: -10° and +90°.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
422114
422133
422135
422212
422235
422236
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L
(mm)
B
(mm)
f f1 b1 d d1 d3 d4 d5 h H h1 h3 Hole torque 1 Type of assembly Description

8.14 €

20 Available 1 Day 49.54830.231184M6---82013-M65Blind holesCFA.49-F-B-M6

6.03 €

20 Available 1 Day 49.54830.231184-5.510--2013-5.52Pass-through holesCFA.49-F-SH-5

6.03 €

20 Available 5 Days 49.54830.231184-5.5-10-20135.55.52Pass-through holesCFA.49-F-CH-5

11.44 €

1 Available Same day

Stock

6563.54040245M6---92516-M65Blind holesCFA.65-F-B-M6

8.91 €

10 Available 5 Days 6563.54040245-6.5-11-25166.56.53Pass-through holesCFA.65-F-CH-6

8.91 €

10 Available 1 Day 6563.54040245-6.512.5--2516-6.53Pass-through holesCFA.65-F-SH-6

Loading...

  1. 1

Basic information

Material Technopolymer

Tech Support