Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
422135
Part Number
|
---|
422135 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L (mm) | B (mm) | f | f1 | b1 | d | d1 | d3 | d4 | d5 | h | H | h1 | h3 | Hole | torque 1 | Type of assembly | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.85 € | 1 | Available | 5 Days | 49.5 | 48 | 30.2 | 31 | 18 | 4 | - | 5.5 | - | 10 | - | 20 | 13 | 5.5 | 5.5 | 2 | Pass-through holes | CFA.49-F-CH-5 |
Loading...
Material | Technopolymer |
---|
This page is Flat hinges / internal thread, countersunk holes / 100° (-10° +90°) / plastic (technopolymer) / CFA-F / ELESA, part number 422135.
You can find the detail information about specifications and dimensions on part number 422135.
Configure
Basic Attributes
d1
d4
h
Type
L(mm)
B(mm)
f
f1
b1
d
d3
d5
H
h1
h3
Hole
torque 1
Type of assembly
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
422114 |
422133 |
422212 |
422235 |
422236 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L (mm) | B (mm) | f | f1 | b1 | d | d1 | d3 | d4 | d5 | h | H | h1 | h3 | Hole | torque 1 | Type of assembly | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.90 € | 1 | Available | 1 Day | 49.5 | 48 | 30.2 | 31 | 18 | 4 | M6 | - | - | - | 8 | 20 | 13 | - | M6 | 5 | Blind holes | CFA.49-F-B-M6 | |
5.85 € | 1 | Available | 1 Day | 49.5 | 48 | 30.2 | 31 | 18 | 4 | - | 5.5 | 10 | - | - | 20 | 13 | - | 5.5 | 2 | Pass-through holes | CFA.49-F-SH-5 | |
11.11 € | 1 | Available |
Same day
Stock | 65 | 63.5 | 40 | 40 | 24 | 5 | M6 | - | - | - | 9 | 25 | 16 | - | M6 | 5 | Blind holes | CFA.65-F-B-M6 | |
8.67 € | 1 | Available | 5 Days | 65 | 63.5 | 40 | 40 | 24 | 5 | - | 6.5 | - | 11 | - | 25 | 16 | 6.5 | 6.5 | 3 | Pass-through holes | CFA.65-F-CH-6 | |
8.67 € | 1 | Available | 1 Day | 65 | 63.5 | 40 | 40 | 24 | 5 | - | 6.5 | 12.5 | - | - | 25 | 16 | - | 6.5 | 3 | Pass-through holes | CFA.65-F-SH-6 |