Flat hinges / 215° (-35° +180°) / plastic (technopolymer) / CFAX / ELESA

Flat hinges / 215° (-35° +180°) / plastic (technopolymer) / CFAX / ELESA
  • Volume Discount
Hinges.
High-resilience polyamide based (PA) technopolymer, black colour, matte finish.
Acetal resin based (POM) technopolymer, black colour, matte finish.
Rotation angles: -35° and +180°.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
422421
422423
422425
422431
422433
422435
422441
422443
422445
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L
(mm)
B
(mm)
f f1 b1 d d1 d3 d4 d5 h H h1 h2 h3 Hole torque 1 Sub execution Type of assembly Description

4.42 €

1 Available Same day

Stock

39.538.525.125143M4---6.5149.59.5-M45CFAX-BBlind holesCFAX.40 B-M4

2.22 €

20 Available 1 Day 39.538.525.125143-4.58.5--149.59.5-4.51CFAX-SHPass-through holesCFAX.40 SH-4

2.22 €

20 Available 1 Day 39.538.525.125143-4.5-8.5-149.59.54.54.51CFAX-CHPass-through holesCFAX.40 CH-4

6.36 €

20 Available 1 Day 49.54830.531174M5---8.5191311-M55CFAX-BBlind holesCFAX.49 B-M5

3.41 €

20 Available 1 Day 49.54830.531174-5.510--191311-5.52CFAX-SHPass-through holesCFAX.49 SH-5

3.41 €

20 Available 1 Day 49.54830.531174-5.5-10-1913115.55.52CFAX-CHPass-through holesCFAX.49 CH-5

8.89 €

10 Available 1 Day 65644040245M6---9231513.5-M65CFAX-BBlind holesCFAX.65 B-M6

4.38 €

10 Available 1 Day 65644040245-6.512.5--231513.5-6.53CFAX-SHPass-through holesCFAX.65 SH-6

4.38 €

10 Available 1 Day 65644040245-6.5-11-231513.56.56.55CFAX-CHPass-through holesCFAX.65 CH-6

Loading...

  1. 1

Basic information

Material Technopolymer

Tech Support