Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
423051
Part Number
|
---|
423051 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L (mm) | B (mm) | f | f1 | b1 | b2 | b3 | d | d1 | d2 | d3 | d5 | h | H | h1 | l | Hole | Threaded screw | torque B | torque CH | torque p | Type of assembly | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.21 € | 1 | Available | 1 Day | 66 | 56 | 33 | 31.8 | 48.5 | 33 | 15 | 6 | M6 | - | 6.5 | 10.5 | 9 | 27.5 | 21 | - | M6 | - | 5 | 5 | - | Pass-through holes-Blind holes | CFD.66 CH-6-B-M6 |
Loading...
Material | Technopolymer |
---|
This page is Corner Hinges / internal thread, Countersunk Screws / < 205° (-5° +190°) / plastic (Technopolymer) / CFD / ELESA, part number 423051.
You can find the detail information about specifications and dimensions on part number 423051.
Configure
Basic Attributes
d2
l
Threaded screw
torque p
Type
L(mm)
B(mm)
f
f1
b1
b2
b3
d
d1
d3
d5
h
H
h1
Hole
torque B
torque CH
Type of assembly
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
422721 |
422731 |
422741 |
422751 |
422761 |
423061 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L (mm) | B (mm) | f | f1 | b1 | b2 | b3 | d | d1 | d2 | d3 | d5 | h | H | h1 | l | Hole | Threaded screw | torque B | torque CH | torque p | Type of assembly | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.27 € | 1 | Available | 1 Day | 30.5 | 26.5 | 15 | 15 | 22.5 | 15 | 7 | 2.5 | - | M3 | - | - | - | 12.5 | 9.5 | 13 | - | M3 | - | - | 1 | Threaded screws | CFD.30 p-M3x13 | |
7.77 € | 1 | Available | 1 Day | 30.5 | 26.5 | 15 | 15 | 22.5 | 15 | 7 | 2.5 | M3 | - | - | - | 4 | 12.5 | 9.5 | 13 | M3 | M3 | 1 | - | 1 | Blind holes-Threaded screws | CFD.30 p-M3x13-B-M3 | |
6.05 € | 1 | Available | 1 Day | 30.5 | 26.5 | 15 | 15 | 22.5 | 15 | 7 | 2.5 | - | M3 | - | - | 4 | 12.5 | 9.5 | 13 | M3 | M3 | 1 | - | 1 | Blind holes-Threaded screws | CFD.30 B-M3-p-M3x13 | |
5.06 € | 1 | Available | 5 Days | 30.5 | 26.5 | 15 | 15 | 22.5 | 15 | 7 | 2.5 | M3 | - | 3.5 | 6 | 4 | 12.5 | 9.5 | - | M3 | - | 1 | 0.5 | - | Pass-through holes-Blind holes | CFD.30 CH-3-B-M3 | |
3.61 € | 1 | Available |
Same day
Stock | 30.5 | 26.5 | 15 | 15 | 22.5 | 15 | 7 | 2.5 | - | M3 | 3.5 | 6 | - | 12.5 | 9.5 | 13 | 3.5 | M3 | - | 0.5 | 1 | Pass-through holes-Threaded screws | CFD.30 CH-3-p-M3x13 | |
7.70 € | 1 | Available | 1 Day | 66 | 56 | 33 | 31.8 | 48.5 | 33 | 15 | 6 | - | M6 | 6.5 | 10.5 | - | 27.5 | 21 | 16 | 6.5 | M6 | - | 5 | 5 | Pass-through holes-Threaded screws | CFD.66 CH-6-p-M6x16 |