Flat hinges / 200° (-80° +120°) / plastic (technopolymer) / CFE / ELESA

Flat hinges / 200° (-80° +120°) / plastic (technopolymer) / CFE / ELESA
  • Volume Discount
Hinges.
High-resilience polyamide based (PA) technopolymer, black colour, matte finish.
AISI 303 stainless steel rotating pin.
Rotation angles: -80° and +120°.
This hinge has been developed in particular for doors provided with gaskets.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
423111
423121
423131
423141
423151
423161
423211
423221
423231
423241
423251
423261
423311
423321
423331
423341
423351
423361
423411
423421
423431
423441
423451
423461
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L
(mm)
B
(mm)
f f1 b1 d d1 d2 d3 d5 h H h1 l Hole Threaded screw torque B torque CH torque p Type of assembly Description

7.39 €

20 Available 9 Days 30.545.51530152.5M3---412.59.5-M3-1--Blind holesCFE.30 B-M3

7.83 €

20 Available 1 Day 30.545.51530152.5-M3---12.59.513-M3--1Threaded screwsCFE.30 p-M3x13

2.40 €

1 Available 1 Day 30.545.51530152.5--3.56-12.59.5-3.5--0.5-Pass-through holesCFE.30 CH-3

7.68 €

1 Available 1 Day 30.545.51530152.5M3M3--412.59.513M3M31-1Blind holes-Threaded screwsCFE.30 B-M3-p-M3x13

4.91 €

1 Available 1 Day 30.545.51530152.5M3-3.56412.59.5-M3-10.5-Pass-through holes-Blind holesCFE.30 B-M3-CH-3

5.13 €

1 Available Same day

Stock

30.545.51530152.5-M33.56-12.59.5133.5M3-0.51Pass-through holes-Threaded screwsCFE.30 p-M3x13-CH-3

7.33 €

1 Available 1 Day 40.5592040.4204M4---5.516.512.5-M4-4--Blind holesCFE.40 B-M4

9.68 €

1 Available 1 Day 40.5592040.4204-M4---16.512.518-M4--2Threaded screwsCFE.40 p-M4x18

3.04 €

1 Available 1 Day 40.5592040.4204--4.57.5-16.512.5-4.5--1-Pass-through holesCFE.40 CH-4

8.54 €

1 Available 1 Day 40.5592040.4204M4M4--5.516.512.518M4M44-2Blind holes-Threaded screwsCFE.40 B-M4-p-M4x18

5.24 €

20 Available 5 Days 40.5592040.4204M4-4.57.55.516.512.5-M4-41-Pass-through holes-Blind holesCFE.40 B-M4-CH-4

6.36 €

1 Available 1 Day 40.5592040.4204-M44.57.5-16.512.5184.5M4-12Pass-through holes-Threaded screwsCFE.40 p-M4x18-CH-4

9.26 €

1 Available 5 Days 48.5702446245M5---6.52015-M5-5--Blind holesCFE.48 B-M5

9.64 €

1 Available 1 Day 48.5702446245-M5---201517-M5--5Threaded screwsCFE.48 p-M5x17

4.73 €

1 Available 1 Day 48.5702446245--5.59-2015-5.5--2-Pass-through holesCFE.48 CH-5

9.48 €

1 Available 1 Day 48.5702446245M5M5--6.5201517M5M55-5Blind holes-Threaded screwsCFE.48 B-M5-p-M5x17

6.95 €

1 Available Same day

Stock

48.5702446245M5-5.596.52015-M5-52-Pass-through holes-Blind holesCFE.48 B-M5-CH-5

7.15 €

1 Available 1 Day 48.5702446245-M55.59-2015175.5M5-25Pass-through holes-Threaded screwsCFE.48 p-M5x17-CH-5

11.95 €

1 Available 1 Day 66973363.7336M6---1027.521-M6-5--Blind holesCFE.66 B-M6

13.88 €

1 Available 5 Days 66973363.7336-M6---27.52116-M6--5Threaded screwsCFE.66 p-M6x16

6.80 €

1 Available 4 Days 66973363.7336--6.510.5-27.521-6.5--5-Pass-through holesCFE.66 CH-6

12.96 €

10 Available 1 Day 66973363.7336M6M6--1027.52116M6M65-5Blind holes-Threaded screwsCFE.66 B-M6-p-M6x16

9.33 €

1 Available 1 Day 66973363.7336M6-6.510.51027.521-M6-55-Pass-through holes-Blind holesCFE.66 B-M6-CH-6

10.32 €

1 Available 1 Day 66973363.7336-M66.510.5-27.521166.5M6-55Pass-through holes-Threaded screwsCFE.66 p-M6x16-CH-6

Loading...

  1. 1

Basic information

Material Technopolymer

Tech Support