Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
423351
Part Number
|
---|
423351 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L (mm) | B (mm) | f | f1 | b1 | d | d1 | d2 | d3 | d5 | h | H | h1 | l | Hole | Threaded screw | torque B | torque CH | torque p | Type of assembly | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.95 € | 1 | Available |
Same day
Stock | 48.5 | 70 | 24 | 46 | 24 | 5 | M5 | - | 5.5 | 9 | 6.5 | 20 | 15 | - | M5 | - | 5 | 2 | - | Pass-through holes-Blind holes | CFE.48 B-M5-CH-5 |
Loading...
Material | Technopolymer |
---|
This page is Flat hinges / 200° (-80° +120°) / plastic (technopolymer) / CFE / ELESA, part number 423351.
You can find the detail information about specifications and dimensions on part number 423351.
Configure
Stock
Basic Attributes
d2
l
Threaded screw
torque p
Type
L(mm)
B(mm)
f
f1
b1
d
d1
d3
d5
h
H
h1
Hole
torque B
torque CH
Type of assembly
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
423141 |
423151 |
423161 |
423361 |
423411 |
423421 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L (mm) | B (mm) | f | f1 | b1 | d | d1 | d2 | d3 | d5 | h | H | h1 | l | Hole | Threaded screw | torque B | torque CH | torque p | Type of assembly | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.68 € | 1 | Available | 1 Day | 30.5 | 45.5 | 15 | 30 | 15 | 2.5 | M3 | M3 | - | - | 4 | 12.5 | 9.5 | 13 | M3 | M3 | 1 | - | 1 | Blind holes-Threaded screws | CFE.30 B-M3-p-M3x13 | |
4.91 € | 1 | Available | 1 Day | 30.5 | 45.5 | 15 | 30 | 15 | 2.5 | M3 | - | 3.5 | 6 | 4 | 12.5 | 9.5 | - | M3 | - | 1 | 0.5 | - | Pass-through holes-Blind holes | CFE.30 B-M3-CH-3 | |
5.13 € | 1 | Available |
Same day
Stock | 30.5 | 45.5 | 15 | 30 | 15 | 2.5 | - | M3 | 3.5 | 6 | - | 12.5 | 9.5 | 13 | 3.5 | M3 | - | 0.5 | 1 | Pass-through holes-Threaded screws | CFE.30 p-M3x13-CH-3 | |
7.15 € | 1 | Available | 1 Day | 48.5 | 70 | 24 | 46 | 24 | 5 | - | M5 | 5.5 | 9 | - | 20 | 15 | 17 | 5.5 | M5 | - | 2 | 5 | Pass-through holes-Threaded screws | CFE.48 p-M5x17-CH-5 | |
11.95 € | 1 | Available | 1 Day | 66 | 97 | 33 | 63.7 | 33 | 6 | M6 | - | - | - | 10 | 27.5 | 21 | - | M6 | - | 5 | - | - | Blind holes | CFE.66 B-M6 | |
13.88 € | 1 | Available | 5 Days | 66 | 97 | 33 | 63.7 | 33 | 6 | - | M6 | - | - | - | 27.5 | 21 | 16 | - | M6 | - | - | 5 | Threaded screws | CFE.66 p-M6x16 |