Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
423621
Part Number
|
---|
423621 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L (mm) | B (mm) | f | b1 | b2 | d | d1 | d2 | h | h1 | l | Hole | Threaded screw | torque B | torque p | Type of assembly | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.40 € | 20 | Available | 1 Day | 40.5 | 24 | 20 | 9.5 | 16.5 | 4 | - | M4 | - | 12 | 18 | - | M4 | - | 1.5 | Threaded screws | CFF.40 p-M4x18 |
Loading...
Material | Technopolymer |
---|
This page is Corner hinges / internal thread / 200° (-10° +190°) / plastic (technopolymer) / CFF / ELESA, part number 423621.
You can find the detail information about specifications and dimensions on part number 423621.
Configure
Basic Attributes
d1
h
Hole
torque B
Type
L(mm)
B(mm)
f
b1
b2
d
d2
h1
l
Threaded screw
torque p
Type of assembly
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
423521 |
423531 |
423611 |
423631 |
423711 |
423721 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L (mm) | B (mm) | f | b1 | b2 | d | d1 | d2 | h | h1 | l | Hole | Threaded screw | torque B | torque p | Type of assembly | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.95 € | 1 | Available |
Same day
Stock | 30.5 | 19 | 15 | 7 | 12.5 | 2.5 | - | M3 | - | 9.5 | 13 | - | M3 | - | 0.5 | Threaded screws | CFF.30 p-M3x13 | |
6.36 € | 1 | Available |
Same day
Stock | 30.5 | 19 | 15 | 7 | 12.5 | 2.5 | M3 | M3 | 4 | 9.5 | 13 | M3 | M3 | 1 | 0.5 | Blind holes-Threaded screws | CFF.30 B-M3-p-M3x13 | |
9.13 € | 20 | Available | 5 Days | 40.5 | 24 | 20 | 9.5 | 16.5 | 4 | M4 | - | 5.5 | 12 | - | M4 | - | 4 | - | Blind holes | CFF.40 B-M4 | |
7.83 € | 20 | Available | 1 Day | 40.5 | 24 | 20 | 9.5 | 16.5 | 4 | M4 | M4 | 5.5 | 12 | 18 | M4 | M4 | 4 | 1.5 | Blind holes-Threaded screws | CFF.40 B-M4-p-M4x18 | |
8.54 € | 10 | Available | 1 Day | 48.5 | 30 | 24 | 11.5 | 20 | 5 | M5 | - | 6.5 | 15 | - | M5 | - | 5 | - | Blind holes | CFF.48 B-M5 | |
7.61 € | 10 | Available | 1 Day | 48.5 | 30 | 24 | 11.5 | 20 | 5 | - | M5 | - | 15 | 17 | - | M5 | - | 4 | Threaded screws | CFF.48 p-M5x17 |