Multi-link flat hinges for construction profiles / conical recesses / 2-axis / < 270° (-90° - 180°) / plastic (technopolymer) / CFI / ELESA

Multi-link flat hinges for construction profiles / conical recesses / 2-axis / < 270° (-90° - 180°) / plastic (technopolymer) / CFI / ELESA
  • Volume Discount
Double hinges for profiles.
Glass-fibre reinforced polyamide based (PA) technopolymer, black or grey colour RAL 7040 (C33), matte finish.
Rotation pin in nickel-plated steel.
Pass-through holes for M6 countersunk head screws.
Hinge to be used when, for example, two side doors are applied to a central frame.
It can be used with aluminium profiles from 30 to 60 mm, even of different sizes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
424111
424111-C33
424121
424121-C33
424211
424211-C33
424221
424221-C33
424311
424311-C33
424321
424321-C33
424331
424331-C33
424411
424411-C33
424421
424421-C33
424431
424431-C33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
ß
(deg)
f1 f2 f3 b1 s1 s2 Sub execution Description

10.32 €

10 Available 4 Days 89180°3517.517.544.53030CFI.CFI.30-30/30 SH-6

10.32 €

10 Available 1 Day 89180°3517.517.544.53030CFI-C33CFI.30-30/30 SH-6-C33

10.45 €

10 Available 4 Days 109165°4022.517.554.53040CFI.CFI.30-40/40 SH-6

10.45 €

10 Available 4 Days 109180°4022.517.554.53040CFI-C33CFI.30-40/40 SH-6-C33

10.43 €

10 Available 4 Days 99180°4017.522.549.54030CFI.CFI.40-30/30 SH-6

10.43 €

10 Available 4 Days 99180°4017.522.549.54030CFI-C33CFI.40-30/30 SH-6-C33

10.54 €

10 Available 4 Days 119180°4522.522.559.54040CFI.CFI.40-40/40 SH-6

10.54 €

10 Available 4 Days 119180°4522.522.559.54040CFI-C33CFI.40-40/40 SH-6-C33

10.43 €

10 Available 4 Days 104180°42.517.525524530CFI.CFI.45-30/30 SH-6

10.43 €

10 Available 4 Days 104180°42.517.525524530CFI-C33CFI.45-30/30 SH-6-C33

10.54 €

10 Available 4 Days 124180°47.522.525624540CFI.CFI.45-40/40 SH-6

10.54 €

10 Available 4 Days 124180°47.522.525524540CFI-C33CFI.45-40/40 SH-6-C33

11.22 €

10 Available 4 Days 134180°502525674545CFI.CFI.45-45/45 SH-6

11.22 €

10 Available 4 Days 134180°502525674545CFI-C33CFI.45-45/45 SH-6-C33

10.47 €

10 Available 4 Days 119180°5017.532.559.56030CFI.CFI.60-30/30 SH-6

10.47 €

10 Available 4 Days 119180°5017.532.559.56030CFI-C33CFI.60-30/30 SH-6-C33

10.74 €

10 Available 4 Days 139180°5522.532.569.56040CFI.CFI.60-40/40 SH-6

10.74 €

10 Available 4 Days 139180°5522.532.569.56040CFI-C33CFI.60-40/40 SH-6-C33

11.31 €

10 Available 4 Days 149180°57.52532.574.56045CFI.CFI.60-45/45 SH-6

11.31 €

10 Available 1 Day 149180°57.52532.574.56045CFI-C33CFI.60-45/45 SH-6-C33

Loading...

  1. 1

Basic information

L(mm) 36 Material Technopolymer d 8
d3 6.5 d4 12.5 H 16
h1 8 Hole 6 torque 1 5
Type of assembly Pass-through holes High performing lines Profile systems

Tech Support