Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
424111-C33
L(mm) | 36 | Material | Technopolymer | d | 8 |
---|---|---|---|---|---|
d3 | 6.5 | d4 | 12.5 | H | 16 |
h1 | 8 | Hole | 6 | torque 1 | 5 |
Type of assembly | Pass-through holes | High performing lines | Profile systems |
This page is Multi-link flat hinges for construction profiles / conical recesses / 2-axis / < 270° (-90° - 180°) / plastic (technopolymer) / CFI / ELESA, part number 424111-C33.
You can find the detail information about specifications and dimensions on part number 424111-C33.
Configure
Basic Attributes
Type
B(mm)
ß(deg)
f1
f2
f3
b1
s1
s2
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
424111 |
424121 |
424121-C33 |
424211 |
424211-C33 |
424221 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B (mm) | ß (deg) | f1 | f2 | f3 | b1 | s1 | s2 | Sub execution | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.32 € | 1 | Available | 4 Days | 89 | 180° | 35 | 17.5 | 17.5 | 44.5 | 30 | 30 | CFI. | CFI.30-30/30 SH-6 | |
10.45 € | 1 | Available | 4 Days | 109 | 165° | 40 | 22.5 | 17.5 | 54.5 | 30 | 40 | CFI. | CFI.30-40/40 SH-6 | |
10.45 € | 1 | Available | 4 Days | 109 | 180° | 40 | 22.5 | 17.5 | 54.5 | 30 | 40 | CFI-C33 | CFI.30-40/40 SH-6-C33 | |
10.43 € | 1 | Available | 4 Days | 99 | 180° | 40 | 17.5 | 22.5 | 49.5 | 40 | 30 | CFI. | CFI.40-30/30 SH-6 | |
10.43 € | 1 | Available | 4 Days | 99 | 180° | 40 | 17.5 | 22.5 | 49.5 | 40 | 30 | CFI-C33 | CFI.40-30/30 SH-6-C33 | |
10.54 € | 1 | Available | 4 Days | 119 | 180° | 45 | 22.5 | 22.5 | 59.5 | 40 | 40 | CFI. | CFI.40-40/40 SH-6 |