Spring hinges / cylinder countersinks / < 270° (-90° - 180°) / plastic (technopolymer) / CFMR / ELESA

Spring hinges / cylinder countersinks / < 270° (-90° - 180°) / plastic (technopolymer) / CFMR / ELESA
  • Volume Discount
Spring hinges.
Glass-fibre reinforced polyamide (PA) SUPER-technopolymer body, black colour, matte finish.
CFMR hinge is used for the automatic re-closing or re-opening of the door by the return spring.
The torque varies progressively with the opening/closing angle of the hinge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
425840
425841
425845
425852
425855
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Description

10.54 €

1 Available 1 Day CFMR.67-NS

11.40 €

1 Available 4 Days CFMR.67-NC-035

11.40 €

1 Available 4 Days CFMR.67-NC-070

11.40 €

1 Available 1 Day CFMR.67-NO-035

11.40 €

1 Available 4 Days CFMR.67-NO-070

Loading...

  1. 1

Basic information

L(mm) 67 Material Technopolymer B(mm) 55
f 48 f1 38 b1 12.5
d1 6.5 d2 10 H 24
h1 12.5 h2 12.5 h3 6.3
Hole 6.5 torque 1 6 Type of assembly Pass-through holes
High performing lines SUPER-Technopolymer

Tech Support