Flat plug-in hinges / tapered / < 270° (-90° - 180°) / plastic (technopolymer) / CFMY / ELESA

Flat plug-in hinges / tapered / < 270° (-90° - 180°) / plastic (technopolymer) / CFMY / ELESA
  • Promotional pricing ends 30/11/2024
  • Volume Discount
Hinges for removable doors.
Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, black colour, matte finish.
Rotating pin in glass-fibre reinforced polyamide based (PA) technopolymer, black colour.
Rotation angles: -90° and +180°.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
425961
425962
425965
425966
425971
425972
425981
425982
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L
(mm)
f b1 d d3 d4 H h1 h2 Hole torque 1 Description

6.60 €

10 Available 5 Days 60362688.516.5158.5885CFMY.60-SH-8-D

6.60 €

4.62 €

1 Available Same day

Stock

60362688.516.5158.5885CFMY.60-SH-8-S

6.60 €

10 Available 1 Day 60362666.512.5158.5865CFMY.60 SH-6-D

6.60 €

10 Available 1 Day 60362666.512.5158.5865CFMY.60 SH-6-S

4.60 €

10 Available 1 Day 50301866.512.511.56.5665CFMY.50 SH-6-D

4.60 €

10 Available 1 Day 50301866.512.511.56.5665CFMY.50 SH-6-S

4.05 €

1 Available Same day

Stock

40251444.58.595.5543CFMY.40 SH-4-D

4.05 €

2.84 €

1 Available Same day

Stock

40251444.58.595.5543CFMY.40 SH-4-S

Loading...

  1. 1

Basic information

Material Technopolymer Type of assembly Pass-through holes High performing lines SUPER-Technopolymer

Tech Support