Corner hinges, plug-in / internal thread / < 270° (-90° +180°) / plastic (technopolymer) / CFN / ELESA

Corner hinges, plug-in / internal thread / < 270° (-90° +180°) / plastic (technopolymer) / CFN / ELESA
  • Volume Discount
Hinge in line with adjustable pin.
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Rotation pin in acetal-based (POM) technopolymer, black colour.
CFN pin. in line lift-off hinges (ELESA patent) have been designed to adjust possible misalignments between the door and the frame.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
426111
426121
426131
426141
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d1 d2 h l Hole Threaded screw Type of assembly Description

4.97 €

10 Available 5 Days M5-8-M5-Blind holesCFN.65 B-M5

3.83 €

10 Available 1 Day -M5-12-M5Threaded screwsCFN.65 p-M5x12

4.40 €

10 Available 1 Day M5M5812M5M5Blind holes-Threaded screwsCFN.65 B-M5-p-M5x12

4.40 €

10 Available 1 Day M5M5812M5M5Blind holes-Threaded screwsCFN.65 p-M5x12-B-M5

Loading...

  1. 1

Basic information

L(mm) 64 Material Technopolymer B(mm) 14.5
f 19 f1 6 d 8
H 21 h1 14 l1 31
l2 2 l3 24 torque 1 5

Tech Support