Manufacturer part number: 426311-C9
Brand: ELESA
Price: 5.16 €
Delivery time: 4 Days
d4: 8.5
d5: -
d6: -
h3: -
Description: CFP.50 SH-4-C9
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
426311-C9
L(mm) | 50 | Material | Technopolymer | B(mm) | 45 |
---|---|---|---|---|---|
f | 32 | f1 | 25 | b1 | 21.5 |
d | 8 | d3 | 4.5 | H | 14 |
h1 | 8 | h2 | 7 | Hole | 6 |
torque 1 | 1.5 | Color-finish code | C9 | Type of assembly | Pass-through holes |
This page is Flat hinges with cover / internal thread, countersunk holes / 195° (-15° +180°), latching position 0°, +80°, +120°, +170° / plastic (technopolymer) / CFP / ELESA, part number 426311-C9.
You can find the detail information about specifications and dimensions on part number 426311-C9.
Part Number |
---|
426312-C9 |
426313-C9 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d4 | d5 | d6 | h3 | Description |
---|---|---|---|---|---|---|---|---|---|
5.68 € | 1 | Available |
Same day
Stock | - | 8.5 | - | 4.5 | CFP.50 CH-4-C9 | |
5.68 € | 10 | Available | 1 Day | - | - | 7 | 4.5 | CFP.50 EH-4-C9 |