Flat hinges with cover / internal thread, countersunk holes / 195° (-15° +180°) / plastic (technopolymer) / CFQ / ELESA

Flat hinges with cover / internal thread, countersunk holes / 195° (-15° +180°) / plastic (technopolymer) / CFQ / ELESA
  • Promotional pricing
  • Volume Discount
Hinges with screw-covers.
Acetal resin based (POM) technopolymer, black colour, matte finish.
Rotation pin in acetal-based (POM) technopolymer, black colour.
Rotation angles: -15° and +180°.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
426331-C9
426332-C9
426333-C9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d4 d5 d6 h3 Description

3.72 €

10 4 Days 8.5---CFQ.50 SH-4-C9

4.09 €

10 Available 1 Day -8.5-4.5CFQ.50 CH-4-C9

4.09 €

1.96 €

1 Available Same day

Stock

--74.5CFQ.50 EH-4-C9

Loading...

  1. 1

Basic information

L(mm) 50 Material Technopolymer B(mm) 45
f 32 f1 25 b1 21.5
d 8 d3 4.5 H 14
h1 8 h2 7 Hole 4
torque 1 1.5 Type of assembly Pass-through holes

Tech Support