Flat hinges / conical countersinks, compensating element / adjustment inserts / adjustment inserts / plastic (technopolymer) / CFR / ELESA (Part Numbers - CAD Download)

Flat hinges / conical countersinks, compensating element / adjustment inserts / adjustment inserts / plastic (technopolymer) / CFR / ELESA
  • Volume Discount
Hinges with adjusting inserts.
Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, black colour, matte finish.
AISI 303 stainless steel rotating pin.
The adjusting inserts (ELESA patent) are designed to compensate for small misalignments of doors. 
Rotation angles: -90° and +170°.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

426431

Part Number
426431
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.31 €

2 Available 4 Days

Loading...

  1. 1

Basic information

L(mm) 60 Material Technopolymer B(mm) 75
f 34 f1 42 b1 29.5
d 8 d3 6.5 d4 12.5
H 16 h1 9.5 h2 8
Hole 6 torque 1 5 Type of assembly Pass-through holes
High performing lines SUPER-Technopolymer Description CFR.60 SH-6

This page is Flat hinges / conical countersinks, compensating element / adjustment inserts / adjustment inserts / plastic (technopolymer) / CFR / ELESA, part number 426431.
You can find the detail information about specifications and dimensions on part number 426431.

Tech Support