Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
426611-C33 |
426661-C33 |
426662-C33 |
426663 |
426671-C33 |
426672-C33 |
426673-C33 |
426675-C33 |
426676-C33 |
426677-C33 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Sub execution | High performing lines | Description | |
---|---|---|---|---|---|---|---|
119.55 € 57.38 € | 1 | Available |
Same day
Stock | CFSW-C33 | SUPER-Technopolymer | CFSW.110-6-2NO+2NC-F-A-2-C33 | |
124.72 € 59.87 € | 1 | Available |
Same day
Stock | CFSW-C33 | SUPER-Technopolymer | CFSW.110-6-1NO+3NC-C-A-C33 | |
124.72 € 59.87 € | 1 | Available |
Same day
Stock | CFSW-C33 | SUPER-Technopolymer | CFSW.110-6-1NO+3NC-C-C-C33 | |
124.72 € 59.87 € | 1 | Available |
Same day
Stock | CFSW. | SUPER-Technopolymer | CFSW.110-6-1NO+3NC-C-B | |
119.55 € 57.38 € | 1 | Available |
Same day
Stock | CFSW-C33 | Profile systems | CFSW.110-6-1NO+3NC-F-A-2-C33 | |
119.55 € 57.38 € | 1 | Available |
Same day
Stock | CFSW-C33 | SUPER-Technopolymer | CFSW.110-6-1NO+3NC-F-C-2-C33 | |
119.55 € 57.38 € | 1 | Available |
Same day
Stock | CFSW-C33 | Profile systems | CFSW.110-6-1NO+3NC-F-B-2-C33 | |
129.14 € 61.99 € | 1 | Available |
Same day
Stock | CFSW-C33 | Profile systems | CFSW.110-6-1NO+3NC-F-A-5-C33 | |
129.14 € 61.99 € | 1 | Available |
Same day
Stock | CFSW-C33 | Profile systems | CFSW.110-6-1NO+3NC-F-C-5-C33 | |
129.14 € 61.99 € | 1 | Available |
Same day
Stock | CFSW-C33 | Profile systems | CFSW.110-6-1NO+3NC-F-B-5-C33 |
Loading...
L(mm) | 110 | Material | Technopolymer | B(mm) | 60 |
---|---|---|---|---|---|
f | 91±0.2 | f1 | 42±0.2 | d3 | 6.5 |
d4 | 12 | H | 25 | h1 | 15 |
h2 | 12 | Hole | 6 | torque 1 | 5 |
Type of assembly | Pass-through holes |
Configure
Stock
Basic Attributes
Sub execution
High performing lines
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes