Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
427251
Material | Technopolymer | torque 1 | 2 | Type of assembly | Pass-through holes |
---|
This page is Flat hinges / conical recesses / 200° (-20° +180°) / plastic (technopolymer) / CFTX / ELESA, part number 427251.
You can find the detail information about specifications and dimensions on part number 427251.
Configure
Basic Attributes
h3
s
Type
L(mm)
B(mm)
f
f1
b1
d
d3
d4
H
h1
h4
Hole
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
427201 |
427211 |
427221 |
427222 |
427231 |
427241 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L (mm) | B (mm) | f | f1 | b1 | d | d3 | d4 | H | h1 | h3 | h4 | s | Hole | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.09 € | 1 | Available | 4 Days | 39.5 | 39.5 | 25 | 25 | 16.5 | 3 | 4.5 | - | 13 | 9 | 4.5 | - | 7 | 4 | CFTX.40 EH-4 | |
2.09 € | 1 | Available |
Same day
Stock | 39.5 | 38.5 | 25 | 25 | 16.5 | 3 | 4.5 | 8.5 | 13 | 9 | - | 4.5 | - | 4 | CFTX.40 SH-4 | |
2.84 € | 1 | Available | 1 Day | 49.5 | 49 | 30.5 | 31 | 21 | 4 | 5.5 | - | 16.5 | 11.5 | 6 | - | 8 | 5 | CFTX.49 EH-5 | |
2.84 € | 10 | Available | 5 Days | 49.5 | 49 | 30.5 | 31 | 21 | 4 | 6.5 | - | 16.5 | 11.5 | 6 | - | 10 | 6 | CFTX.49 EH-6 | |
2.84 € | 10 | Available |
Same day
Stock | 49.5 | 49 | 30.5 | 31 | 21 | 4 | 5.5 | 10.5 | 16.5 | 11.5 | - | 5 | - | 5 | CFTX.49 SH-5 | |
3.63 € | 1 | Available | 1 Day | 65 | 64 | 40 | 40 | 27.5 | 5 | 6.5 | - | 21.5 | 15 | 7.5 | - | 10 | 6 | CFTX.65 EH-6 |