Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8307
Part Number
|
---|
8307 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | Material | D (φ) | L (mm) | B | b | d1 | Diameter | h | High performing lines | Torque 1 | Type of assembly | Sub execution | External diameter | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.19 € | 10 | Available |
Same day
Stock | M6 | - | [Polyamide] Technopolymer | 26 | 13 | - | 11 | - | 25 | 6 | - | 10 | Blind hole | CT.476-B | - | CT.476/25 B-M6 | - |
Loading...
This page is CT.476 - Wing knobs -Technopolymer, part number 8307.
You can find the detail information about specifications and dimensions on part number 8307.
Configure
Stock
Basic Attributes
l(mm)
Material
B
d1
High performing lines
External diameter
Type
d
D(φ)
L(mm)
b
Diameter
h
Torque 1
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
108312 |
108313 |
108361 |
8311 |
8312 |
8321 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d | l (mm) | Material | D (φ) | L (mm) | B | b | d1 | Diameter | h | High performing lines | Torque 1 | Type of assembly | Sub execution | External diameter | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.97 € | 1 | Available |
Same day
Stock | M5 | 16 | Stainless steel | 26 | 13 | - | 11 | - | 25 | - | Inox | 8 | Threaded screw | CT.476-SST-p | - | CT.476/25-SST-p-M5x16 | - | |
3.04 € | 1 | Available |
Same day
Stock | M5 | 25 | [Polyamide] Technopolymer | 26 | 13 | - | 11 | - | 25 | - | Inox | 8 | Threaded screw | CT.476-SST-p | - | CT.476/25-SST-p-M5x25 | - | |
2.05 € | 1 | Available |
Same day
Stock | M6 | 10 | Stainless steel | 32 | 15 | - | 13 | - | 30 | - | Inox | 14 | Threaded screw | CT.476-SST-p | - | CT.476/30-SST-p-M6x10 | - | |
1.21 € | 1 | Available |
Same day
Stock | M5 | 10 | [Polyamide] Technopolymer | 26 | 13 | - | 11 | - | 25 | - | - | 8 | Threaded screw | CT.476-p | - | CT.476/25 p-M5x10 | - | |
1.28 € | 1 | Available |
Same day
Stock | M5 | 16 | [Polyamide] Technopolymer | 26 | 13 | - | 11 | - | 25 | - | - | 8 | Threaded screw | CT.476-p | - | CT.476/25 p-M5x16 | - | |
1.23 € | 1 | Available |
Same day
Stock | M5 | - | [Polyamide] Technopolymer | 32 | 15 | - | 13 | - | 30 | 6 | - | 8 | Blind hole | CT.476-B | - | CT.476/30 B-M5 | - |