Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8613
Part Number
|
---|
8613 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | D (φ) | L (mm) | b | d1 | d3 | Diameter | h | l2 | l3 | Type of assembly | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.32 € | 1 | Available |
Same day
Stock | M6 | 20 | 32 | 16.5 | 6 | 12 | - | 30 | - | 3.5 | - | Threaded screw | CWN-p | CWN.32 p-M6x20 |
Loading...
Material | Technopolymer |
---|
This page is CWN. - Wing nuts -Technopolymer, part number 8613.
You can find the detail information about specifications and dimensions on part number 8613.
Configure
Stock
Basic Attributes
d3
h
l3
Type
d
l(mm)
D(φ)
L(mm)
b
d1
Diameter
l2
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
8605 |
8606 |
8607 |
8614 |
8615 |
8616 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d | l (mm) | D (φ) | L (mm) | b | d1 | d3 | Diameter | h | l2 | l3 | Type of assembly | Sub execution | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.63 € | 1 | Available |
Same day
Stock | M5 | - | 32 | 16.5 | 6 | 12 | 8 | 30 | 12 | 3.5 | 14.5 | Pass-through hole | CWN-FP | CWN.32 FP-M5 | |
1.63 € | 1 | Available |
Same day
Stock | M6 | - | 32 | 16.5 | 6 | 12 | 8 | 30 | 12 | 3.5 | 14.5 | Pass-through hole | CWN-FP | CWN.32 FP-M6 | |
1.30 € | 1 | Available |
Same day
Stock | M4 | 10 | 32 | 16.5 | 6 | 12 | - | 30 | - | 3.5 | - | Threaded screw | CWN-p | CWN.32 p-M4x10 | |
1.34 € | 1 | Available |
Same day
Stock | M6 | 25 | 32 | 16.5 | 6 | 12 | - | 30 | - | 3.5 | - | Threaded screw | CWN-p | CWN.32 p-M6x25 | |
1.32 € | 1 | Available |
Same day
Stock | M5 | 20 | 32 | 16.5 | 6 | 12 | - | 30 | - | 3.5 | - | Threaded screw | CWN-p | CWN.32 p-M5x20 | |
1.34 € | 1 | Available |
Same day
Stock | M6 | 30 | 32 | 16.5 | 6 | 12 | - | 30 | - | 3.5 | - | Threaded screw | CWN-p | CWN.32 p-M6x30 |