Rubber-metal elements / cylindrical / fixing method selectable / NR / A40, A55, A70 / DVA.1 DVA.2 DVA.3 / ELESA (Part Numbers - CAD Download)

Rubber-metal elements / cylindrical / fixing method selectable / NR / A40, A55, A70 / DVA.1 DVA.2 DVA.3 / ELESA
  • Volume Discount
Vibration-damping elements with base plate in zinc-plated steel or AISI 304 stainless steel, vibration-damping body in NR natural rubber, black colour, hardness 40, 55, 70 Shore A, available with threaded studs in polished zinc-plated steel or AISI 304 stainless steel, or threaded stud and bushing in polished zinc-plated steel or AISI 304 stainless steel, threaded blind hole, or bushings in polished zinc-plated steel or AISI 304 stainless steel, threaded blind holes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

410169

DVA.1 - DVA.2 - DVA.3 / Vibration-Damping Elements, Rubber and Steel or Stainless Steel

Features and Applications


The vibration-damping elements have been designed to damp vibrations, shocks and noises produced by moving bodies or non-balanced vibrating masses of equipment and machines which can cause:
- malfunctioning and reduction of the machine lifespan and/or of the adjacent ones;
- damage to health;
- noise.
Load diagrams for each single code are available on request.
See Technical data and guidelines for the choice.

Material

Base

- DVA: zinc-plated steel.
- DVA-SST: AISI 304 stainless steel.

Vibration-Damping Body

Natural rubber NR, hardness 40, 55, 70 tolerance ±5 Shore A, black colour

Standard Executions

- DVA.1: zinc-plated steel threaded studs.
- DVA.1-SST: AISI 304 stainless steel threaded studs.
- DVA.2: threaded stud and boss in glossy zinc-plated steel, threaded blind hole.
- DVA.2-SST: threaded stud and boss in AISI 304 stainless steel, threaded blind hole.
- DVA.3: zinc-plated steel bosses, threaded blind holes.
- DVA.3-SST: AISI 304 stainless steel bosses, threaded blind holes.

Special Executions on Request

Natural rubber NR, hardness 40, 70 tolerance ±5 Shore A for executions with AISI 304 stainless steel base.

Specifications

DVA.1

DescriptionDLdlWeightHardness 40 Shore AHardness 55 Shore AHardness 70 Shore A
CodeMax load [N]Max deflection [mm]Stiffness [N/mm]CodeMax load [N]Max deflection [mm]Stiffness [N/mm]CodeMax load [N]Max deflection [mm]Stiffness [N/mm]
DVA.1-8-8-M3-6-*88M3614138015022541110185243416501150275
DVA.1-8-13-M3-6-*813M3624138036231941100394329416503133341
DVA.1-10-10-M4-10-*1010M410241381175330411121100340416511200380
DVA.1-10-15-M4-10-*1015M410341382165417411131100426416521150440
DVA.1-10-20-M4-10-*1020M4103413823595124111339351941652396519
DVA.1-15-8-M4-10-*158M41054138314372219411141537226941653113252663
DVA.1-15-10-M4-10-*1510M410641384121038441115132531304165417173287
DVA.1-15-15-M4-10-*1515M41074138511554414111612804754165515134137
DVA.1-15-20-M4-10-*1520M4108413861151530411171234547416561468594
DVA.1-15-25-M4-10-*1525M4109413863133621411019234637411173498680
DVA.1-20-15-M6-18-*2015M61818413871322486411181479412841657110444278
DVA.1-20-20-M6-18-*2020M618254138812205444112014305864165819955199
DVA.1-20-25-M6-18-*2025M6182041389126464241121143366941659110106162
DVA.1-20-30-M6-18-*2030M618234138932148294112134178564165939788130
DVA.1-25-15-M6-18-*2515M6182841390186042294112211068428541660126904717
DVA.1-25-20-M6-18-*2520M61831413911391578411241620512441661115335307
DVA.1-25-25-M6-18-*2525M6183541392144167141126152968541662113746220
DVA.1-25-30-M6-18-*2530M6183841393143285841127152487041663112088161
DVA.1-30-15-M8-20-*3015M8204541394198642634112812080455541664133004880
DVA.1-30-20-M8-20-*3020M8205041395177051544113011067521341665122605452
DVA.1-30-30-M8-20-*3030M820574139615008674113211055814141666119608261
DVA.1-30-40-M8-20-*3040M8206541396364910654113239321093416663200010200
DVA.1-40-20-M8-23-*4020M82380413971180053604113312430548641667144505890
DVA.1-40-30-M8-23-*4030M82395413981113781524113411574821041668134208456
DVA.1-40-40-M8-23-*4040M823100413991105610106411361139710140416691319010319
DVA.1-50-20-M10-28-*5020M10281304140013030560641138141005820416701924051848
DVA.1-50-30-M10-28-*5030M1028184414011201082684114013300844041671154508727
DVA.1-50-40-M10-28-*5040M1028170414021147710148411421213010213416721494010494
DVA.1-50-45-M10-28-*5045M1028180414031136811122411441204611182416731258011229
DVA.1-50-50-M10-28-*5050M1028195414041150013120411446218813175416741475013380
DVA.1-60-30-M10-28-*6030M10282114140513020840341145141708556416751913081217
DVA.1-60-40-M10-28-*6040M1028236414061252010252411456361010361416761695010695
DVA.1-60-50-M10-28-*6050M1028261414063245813197411457341013273416763657013526
DVA.1-70-30-M10-28-*7030M1028297414070637088494114608570811434167702401083382
DVA.1-70-45-M10-28-*7045M102838041407138101133941146171301163441677113210111174
DVA.1-75-25-M12-37-*7525M1237345414081110006176041147112970620754167812500064000
DVA.1-75-40-M12-37-*7540M123741041409149101049141148169701069741679115380101538
DVA.1-75-55-M12-37-*7555M12375154141013470142524115017510145464168011124014817
DVA.1-100-40-M16-41-*10040M1641765414111139901013994115212000010200041681129000102900
DVA.1-100-55-M16-41-*10055M1641905414121732014532411541130801495141682124260141764
DVA.1-100-60-M16-41-*10060M1641950414131700015467411561112901575341683128500151900
DVA.1-100-75-M16-41-*10075M1641109041414177901941541158196401951441684122350191192
DVA.1-125-55-M16-41-*12555M1641132041416117270141256411601192601414014169012361083008
DVA.1-125-75-M16-41-*12575M1641162541416312235196534116031944019103741690321789191162
 
DescriptionDLdlWeightHardness 40 Shore AHardness 55 Shore AHardness 70 Shore A
CodeMax load [N]Max deflection [mm]Stiffness [N/mm]CodeMax load. [N]Max deflection [mm]Stiffness [N/mm]CodeMax load. [N]Max deflection [mm]Stiffness [N/mm]
DVA.1-8-8-SST-M3-6-5588M361On Request5022541000185243On Request150275
DVA.1-8-13-SST-M3-6-55813M3626231941000394329133341
DVA.1-10-10-SST-M4-10-551010M410275330410005100340200380
DVA.1-10-15-SST-M4-10-551015M410365417410007100426150440
DVA.1-10-20-SST-M4-10-551020M4103595124100099351996519
DVA.1-15-8-SST-M4-10-55158M41054372219410011537226913252663
DVA.1-15-10-SST-M4-10-551510M410621038441001332531307173287
DVA.1-15-15-SST-M4-10-551515M41071554414100152804755134137
DVA.1-15-20-SST-M4-10-551520M4108151530410017234547468594
DVA.1-15-25-SST-M4-10-551525M4109133621410019234637498680
DVA.1-20-15-SST-M6-18-552015M61818322486410021479412810444278
DVA.1-20-20-SST-M6-18-552020M618252205444100234305869955199
DVA.1-20-25-SST-M6-18-552025M6182026464241002543366910106162
DVA.1-20-30-SST-M6-18-552030M618232148294100274178569788130
DVA.1-25-15-SST-M6-18-552515M6182886042294100311068428526904717
DVA.1-25-20-SST-M6-18-552520M61831391578410033620512415335307
DVA.1-25-25-SST-M6-18-552525M6183544167141003552968513746220
DVA.1-25-30-SST-M6-18-552530M6183843285841003752487012088161
DVA.1-30-15-SST-M8-20-553015M8204598642634100412080455533004880
DVA.1-30-20-SST-M8-20-553020M8205077051544100431067521322605452
DVA.1-30-30-SST-M8-20-553030M820575008674100451055814119608261
DVA.1-30-40-SST-M8-20-553040M8206564910654100479321093200010200
DVA.1-40-20-SST-M8-23-554020M82380180053604100512430548644505890
DVA.1-40-30-SST-M8-23-554030M82395113781524100531574821034208456
DVA.1-40-40-SST-M8-23-554040M823100105610106410055139710140319010319
DVA.1-50-20-SST-M10-28-555020M10281303030560641006141005820924051848
DVA.1-50-30-SST-M10-28-555030M1028184201082684100633300844054508727
DVA.1-50-40-SST-M10-28-555040M1028170147710148410065213010213494010494
DVA.1-50-45-SST-M10-28-555045M1028180136811122410067204611182258011229
DVA.1-50-50-SST-M10-28-555050M1028195150013120410069218813175475013380
DVA.1-60-30-SST-M10-28-556030M10282113020840341007141708556913081217
DVA.1-60-40-SST-M10-28-556040M1028236252010252410073361010361695010695
DVA.1-60-50-SST-M10-28-556050M1028261245813197410075341013273657013526
DVA.1-70-30-SST-M10-28-557030M1028297637088494100768570811432401083382
DVA.1-70-45-SST-M10-28-557045M102838038101133941007771301163413210111174
DVA.1-75-25-SST-M12-37-557525M1237345110006176041008112970620752500064000
DVA.1-75-40-SST-M12-37-557540M123741049101049141008369701069715380101538
DVA.1-75-55-SST-M12-37-557555M12375153470142524100857510145461124014817
DVA.1-100-40-SST-M16-41-5510040M1641765139901013994100912000010200029000102900
DVA.1-100-55-SST-M16-41-5510055M1641905732014532410093130801495124260141764
DVA.1-100-60-SST-M16-41-5510060M1641950700015467410095112901575328500151900
DVA.1-100-75-SST-M16-41-5510075M1641109077901941541009796401951422350191192
DVA.1-125-55-SST-M16-41-5512555M1641132017270141256410098192601414012361083008
DVA.1-125-75-SST-M16-41-5512575M1641160012235196534100991944019103721789191162

DVA.2

DescriptionDLdlhWeightHardness 40 Shore AHardness 55 Shore AHardness 70 Shore A
CodeMax load [N]Max deflection [mm]Stiffness [N/mm]CodeMax load [N]Max deflection vStiffness [N/mm]CodeMax load [N]Max deflection [mm]Stiffness [N/mm]
DVA.2-8-8-M3-6-*88M36314143015022541170185243417001150275
DVA.2-8-13-M3-6-*813M36324143033831241170370321417003145345
DVA.2-10-10-M4-10-*1010M4104241431175330411721100340417011200380
DVA.2-10-15-M4-10-*1015M4104341432165417411731100427417021150440
DVA.2-10-20-M4-10-*1020M410434143235951241173393519417023132526
DVA.2-15-10-M4-10-*1510M41045414331210210541174132521634170317172359
DVA.2-15-15-M4-10-*1515M410464143411554414117612804754170415134137
DVA.2-15-20-M4-10-*1520M41047414351151530411771234547417051468594
DVA.2-15-25-M4-10-*1525M41048414353133621411773234637417053505681
DVA.2-20-15-M6-18-*2015M618615414361322486411781479412841706110444278
DVA.2-20-20-M6-18-*2020M6186174143712205444118014305864170719955199
DVA.2-20-25-M6-18-*2025M61861841438126464241181143366941708110106162
DVA.2-20-30-M6-18-*2030M61862141438326183541181341785641708312138162
DVA.2-25-15-M6-18-*2515M61862641439186042294118211068428541709126904717
DVA.2-25-20-M6-18-*2520M618628414401391578411841620512441710115335307
DVA.2-25-30-M6-18-*2530M61863641441143285841185152487041711112088161
DVA.2-30-15-M8-20-*3015M82084141442198642634118612080455541712133004880
DVA.2-30-20-M8-20-*3020M8208434144311300526041188130705614417131754051508
DVA.2-30-30-M8-20-*3030M8208504144415008674119011055814141714119608261
DVA.2-30-40-M8-20-*3040M82086041444359110594119039321093417143200010200
DVA.2-40-20-M8-23-*4020M823873414451349056984119118420516844171511016052032
DVA.2-40-30-M8-23-*4030M823885414461113781524119211574821041716134208456
DVA.2-40-40-M8-23-*4040M823898414471105610106411941139710140417171319010319
DVA.2-50-20-M10-28-*5020M102810115414481116105232241196114030528064171812254054508
DVA.2-50-30-M10-28-*5030M102810135414491201082684119813300844041719154508727
DVA.2-50-40-M10-28-*5040M102810160414501147710148412001213010213417201494010494
DVA.2-50-45-M10-28-*5045M102810170414511136811122412021204611182417211258011229
DVA.2-50-50-M10-28-*5050M102810185414521150013120412026218813175417221475013380
DVA.2-60-30-M10-28-*6030M1028101994145313020840341203141708556417231913081217
DVA.2-60-40-M10-28-*6040M102810220414541252010252412036361010361417241695010695
DVA.2-60-50-M10-28-*6050M102810245414543265013212412039341013273417243657013526
DVA.2-70-30-M10-28-*7030M102810329414550594087924120408570811434172502401073382
DVA.2-70-45-M10-28-*7045M10281037241455138101133941204171301163441725113210111174
DVA.2-75-25-M12-37-*7525M12371232141456146003153341205110000333334172611590035300
DVA.2-75-40-M12-37-*7540M12371238541457149101049141206169701069741727115380101538
DVA.2-75-55-M12-37-*7555M1237124504145813470142524120817510145464172811124014817
DVA.2-100-40-M16-41-*10040M164116740414591139901013994121012000010200041729129000102900
DVA.2-100-55-M16-41-*10055M164116850414601732014532412121130801495141730124260141764
DVA.2-100-60-M16-41-*10060M164116865414611700015467412141112901575341731128500151900
DVA.2-100-75-M16-41-*10075M16411698041462177901941541216196401951441732122350191192
DVA.2-125-55-M16-41-*12555M164116132041465117600141280412181192601414014173512361083008
DVA.2-125-75-M16-41-*12575M164116160041466112760196814121911944019103741736124205191291
 
DescriptionDLdlhWeightHardness 40 Shore AHardness 55 Shore AHardness 70 Shore A
CodeMax load [N]Max deflection [mm]Stiffness [N/mm]CodeMax load [N]Max deflection [mm]Stiffness [N/mm]CodeMax load [N]Max deflection [mm]Stiffness [N/mm]
DVA.2-8-8-SST-M3-6-5588M3631On Request5022541010185243On Request150275
DVA.2-8-13-SST-M3-6-55813M36323831241010370321145345
DVA.2-10-10-SST-M4-10-551010M4104275330410105100340200380
DVA.2-10-15-SST-M4-10-551015M4104365417410107100427150440
DVA.2-10-20-SST-M4-10-551020M410435951241010993519132526
DVA.2-15-10-SST-M4-10-551510M41045210210541011332521637172359
DVA.2-15-15-SST-M4-10-551515M410461554414101152804755134137
DVA.2-15-20-SST-M4-10-551520M41047151530410117234547468594
DVA.2-15-25-SST-M4-10-551525M41048133621410119234637505681
DVA.2-20-15-SST-M6-18-552015M618615322486410121479412810444278
DVA.2-20-20-SST-M6-18-552020M6186172205444101234305869955199
DVA.2-20-25-SST-M6-18-552025M61861826464241012543366910106162
DVA.2-20-30-SST-M6-18-552030M61862126183541012741785612138162
DVA.2-25-15-SST-M6-18-552515M61862686042294101311068428526904717
DVA.2-25-20-SST-M6-18-552520M618628391578410133620512415335307
DVA.2-25-30-SST-M6-18-552530M61863643285841013752487012088161
DVA.2-30-15-SST-M8-20-553015M82084198642634101412080455533004880
DVA.2-30-20-SST-M8-20-553020M8208431300526041014330705614754051508
DVA.2-30-30-SST-M8-20-553030M8208505008674101451055814119608261
DVA.2-30-40-SST-M8-20-553040M82086059110594101479321093200010200
DVA.2-40-20-SST-M8-23-554020M823873349056984101518420516841016052032
DVA.2-40-30-SST-M8-23-554030M823885113781524101531574821034208456
DVA.2-40-40-SST-M8-23-554040M823898105610106410155139710140319010319
DVA.2-50-20-SST-M10-28-555020M102810115116105232241016114030528062254054508
DVA.2-50-30-SST-M10-28-555030M102810135201082684101633300844054508727
DVA.2-50-40-SST-M10-28-555040M102810160147710148410165213010213494010494
DVA.2-50-45-SST-M10-28-555045M102810170136811122410167204611182258011229
DVA.2-50-50-SST-M10-28-555050M102810185150013120410169218813175475013380
DVA.2-60-30-SST-M10-28-556030M1028101993020840341017141708556913081217
DVA.2-60-40-SST-M10-28-556040M102810220252010252410173361010361695010695
DVA.2-60-50-SST-M10-28-556050M102810245265013212410175341013273657013526
DVA.2-70-30-SST-M10-28-557030M102810329594087924101768570811432401073382
DVA.2-70-45-SST-M10-28-557045M10281037238101133941017771301163413210111174
DVA.2-75-25-SST-M12-37-557525M12371232146003153341018110000333331590035300
DVA.2-75-40-SST-M12-37-557540M12371238549101049141018369701069715380101538
DVA.2-75-55-SST-M12-37-557555M1237124503470142524101857510145461124014817
DVA.2-100-40-SST-M16-41-5510040M164116740139901013994101912000010200029000102900
DVA.2-100-55-SST-M16-41-5510055M164116850732014532410193130801495124260141764
DVA.2-100-60-SST-M16-41-5510060M164116865700015467410195112901575328500151900
DVA.2-100-75-SST-M16-41-5510075M16411698077901941541019796401951422350191192
DVA.2-125-55-SST-M16-41-5512555M164116132017600141280410198192601414012361083008
DVA.2-125-75-SST-M16-41-5512575M164116160012760196814101991944019103724205191291

DVA.3

DescriptionDLdhWeightHardness 40 Shore AHardness 55 Shore AHardness 70 Shore A
CodeMax load [N]Max deflection [mm]Stiffness [N/mm]CodeMax load [N]Max deflection [mm]Stiffness [N/mm]CodeMax load [N]Max deflection [mm]Stiffness [N/mm]
DVA.3-8-8-M3-*88M3314148015022541230185243417501150275
DVA.3-8-13-M3-*813M3324148054131341230574323417505152347
DVA.3-10-10-M4-*1010M44241481175330412321100340417511200380
DVA.3-10-15-M4-*1015M44341482165417412326100427417521150440
DVA.3-10-20-M4-*1020M44341482354511412329108522417523201540
DVA.3-15-10-M4-*1510M444414831210210541233132521634175317172359
DVA.3-15-15-M4-*1515M4464148411554414123412804754175415134137
DVA.3-15-20-M4-*1520M448414851151530412346234547417551468594
DVA.3-20-15-M6-*2015M6613414861175211741235122721514175615502367
DVA.3-20-20-M6-*2020M66164148712205444123614305864175719955199
DVA.3-20-25-M6-*2025M661941488126464241237143366941758110106162
DVA.3-25-20-M6-*2520M6626414891391578412381620512441759115335307
DVA.3-25-25-M6-*2525M662941490144167141238652968541760113746220
DVA.3-25-30-M6-*2530M662541491143285841239152487041761112088161
DVA.3-30-20-M8-*3020M883941492177011100412401106711524417621226013229
DVA.3-30-30-M8-*3030M88454149315008674124211055814141763119608261
DVA.3-30-40-M8-*3040M88534149417001070412431210010210417641240010240
DVA.3-40-20-M8-*4020M8864414950815325541244026505530417650620022818
DVA.3-40-30-M8-*4030M8880414951113781524124411574821041765134208456
DVA.3-40-40-M8-*4040M8898414961105610106412461139710140417661319010319
DVA.3-50-30-M10-*5030M1010125414971201082684124633300844041767154508727
DVA.3-50-40-M10-*5040M1010150414981147710148412466213010213417681494010494
DVA.3-50-50-M10-*5050M1010125414991150011133412469218811194417691475011422
DVA.3-60-30-M10-*6030M10101894150013020840341247141708556417701913081217
DVA.3-60-40-M10-*6040M1010220415011252010252412476361010361417711695010695
DVA.3-60-50-M10-*6050M1010310415013293013234412479341013273417713712513570
DVA.3-70-30-M10-*7030M101030541502031684792412480490041225417720725032417
DVA.3-70-45-M10-*7045M101033541502138101133941248171301162441772113210111174
DVA.3-75-30-M12-*7530M12123204150306880322934125009895331924177302500055000
DVA.3-75-40-M12-*7540M121236041503149101049141250169701069741773115380101538
DVA.3-75-55-M12-*7555M12124454150413470142524125217510145464177411124014817
DVA.3-100-40-M16-*10040M1616690415051139901013994125412000010200041775129000102900
DVA.3-100-55-M16-*10055M1616765415061732014532412551130801495141776124260141764
DVA.3-100-60-M16-*10060M1616885415071700015467412561112901575341777128500151900
DVA.3-100-75-M16-*10075M161696541508177901941541258196401951441778122350191192
DVA.3-125-55-M16-*12555M1616132041509118240141327412591192601414014177912500083185
DVA.3-125-75-M16-*12575M1616150041509313380197144125931944019103741779323751191267
 
DescriptionDLdhWeightHardness 40 Shore AHardness 55 Shore AHardness 70 Shore A
CodeMax load [N]Max deflection [mm]Stiffness [N/mm]CodeMax load [N]Max deflection [mm]Stiffness [N/mm]CodeMax load [N]Max deflection [mm]Stiffness [N/mm]
DVA.3-8-8-SST-M3-5588M331On Request5022541020185243On Request150275
DVA.3-8-13-SST-M3-55813M3324131341020374323152347
DVA.3-10-10-SST-M4-551010M44275330410205100340200380
DVA.3-10-15-SST-M4-551015M44365417410207100427150440
DVA.3-10-20-SST-M4-551020M44354511410209108522201540
DVA.3-15-10-SST-M4-551510M444210210541021332521637172359
DVA.3-15-15-SST-M4-551515M4461554414102152804755134137
DVA.3-15-20-SST-M4-551520M448151530410217234547468594
DVA.3-20-15-SST-M6-552015M6613175211741022122721515502367
DVA.3-20-20-SST-M6-552020M66162205444102234305869955199
DVA.3-20-25-SST-M6-552025M661926464241022543366910106162
DVA.3-25-20-SST-M6-552520M6626391578410231620512415335307
DVA.3-25-25-SST-M6-552525M662944167141023352968513746220
DVA.3-25-30-SST-M6-552530M662543285841023752487012088161
DVA.3-30-20-SST-M8-553020M883977011100410241106711524226013229
DVA.3-30-30-SST-M8-553030M88455008674102431055814119608261
DVA.3-30-40-SST-M8-553040M88537001070410245210010210240010240
DVA.3-40-20-SST-M8-554020M8864815325541025126505530620022818
DVA.3-40-30-SST-M8-554030M8880113781524102531574821034208456
DVA.3-40-40-SST-M8-554040M8898105610106410255139710140319010319
DVA.3-50-30-SST-M10-555030M1010125201082684102633300844054508727
DVA.3-50-40-SST-M10-555040M1010150147710148410265213010213494010494
DVA.3-50-50-SST-M10-555050M1010125150011133410269218811194475011422
DVA.3-60-30-SST-M10-556030M10101893020840341027141708556913081217
DVA.3-60-40-SST-M10-556040M1010220252010252410273361010361695010695
DVA.3-60-50-SST-M10-556050M1010310293013234410275341013273712513570
DVA.3-70-30-SST-M10-557030M101030531684792410276490041225725032417
DVA.3-70-45-SST-M10-557045M101033538101133941027771301162413210111174
DVA.3-75-30-SST-M12-557530M12123206880322934102819895331922500055000
DVA.3-75-40-SST-M12-557540M121236049101049141028369701069715380101538
DVA.3-75-55-SST-M12-557555M12124453470142524102857510145461124014817
DVA.3-100-40-SST-M16-5510040M1616690139901013994102912000010200029000102900
DVA.3-100-55-SST-M16-5510055M1616765732014532410293130801495124260141764
DVA.3-100-60-SST-M16-5510060M1616885700015467410295112901575328500151900
DVA.3-100-75-SST-M16-5510075M161696577901941541029796401951422350191192
DVA.3-125-55-SST-M16-5512555M1616132018240141327410298192601414012500083185
DVA.3-125-75-SST-M16-5512575M1616150013380197144102991944019103723751191267
Part Number
410169
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max load unit
(N)
d L
(mm)
D
(mm)
Material h l Stiffness unit Max deflection unit Sub execution High performing lines Description

11.97 €

4 Available 1 Day 2188M105050[Others] Rubber-Stainless steel102817513DVA.2-SSTInoxDVA.2-50-50-SST-M10-28-55

Loading...

  1. 1

This page is Rubber-metal elements / cylindrical / fixing method selectable / NR / A40, A55, A70 / DVA.1 DVA.2 DVA.3 / ELESA, part number 410169.
You can find the detail information about specifications and dimensions on part number 410169.

Variation of this product

Part Number
410007
410009
410011
410171
410173
410175
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max load unit
(N)
d L
(mm)
D
(mm)
Material h l Stiffness unit Max deflection unit Sub execution High performing lines Description

1.85 €

20 Available 5 Days 65M41510[Others] Rubber-Stainless steel-10174DVA.1-SSTInoxDVA.1-10-15-SST-M4-10-55

2.07 €

1 Available Same day

Stock

93M42010[Others] Rubber-Stainless steel-10195DVA.1-SSTInoxDVA.1-10-20-SST-M4-10-55

5.79 €

20 Available 1 Day 537M4815[Others] Rubber-Stainless steel-102692DVA.1-SSTInoxDVA.1-15-8-SST-M4-10-55

16.79 €

4 Available 1 Day 4170M103060[Others] Rubber-Stainless steel10285568DVA.2-SSTInoxDVA.2-60-30-SST-M10-28-55

18.17 €

4 Available 1 Day 3610M104060[Others] Rubber-Stainless steel102836110DVA.2-SSTInoxDVA.2-60-40-SST-M10-28-55

21.14 €

4 Available 1 Day 3410M105060[Others] Rubber-Stainless steel102827313DVA.2-SSTInoxDVA.2-60-50-SST-M10-28-55

Tech Support