Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
411019
Description | D | L | d | l | Weight | Hardness 40 Shore A | Hardness 55 Shore A | Hardness 70 Shore A | |||||||||
Code | Max load [N] | Max deflection [mm] | Stiffness [N/mm] | Code | Max load [N] | Max deflection [mm] | Stiffness [N/mm] | Code | Max load [N] | Max deflection [mm] | Stiffness [N/mm] | ||||||
DVA.1-8-8-M3-6-* | 8 | 8 | M3 | 6 | 1 | 413801 | 50 | 2 | 25 | 411101 | 85 | 2 | 43 | 416501 | 150 | 2 | 75 |
DVA.1-8-13-M3-6-* | 8 | 13 | M3 | 6 | 2 | 413803 | 62 | 3 | 19 | 411003 | 94 | 3 | 29 | 416503 | 133 | 3 | 41 |
DVA.1-10-10-M4-10-* | 10 | 10 | M4 | 10 | 2 | 413811 | 75 | 3 | 30 | 411121 | 100 | 3 | 40 | 416511 | 200 | 3 | 80 |
DVA.1-10-15-M4-10-* | 10 | 15 | M4 | 10 | 3 | 413821 | 65 | 4 | 17 | 411131 | 100 | 4 | 26 | 416521 | 150 | 4 | 40 |
DVA.1-10-20-M4-10-* | 10 | 20 | M4 | 10 | 3 | 413823 | 59 | 5 | 12 | 411133 | 93 | 5 | 19 | 416523 | 96 | 5 | 19 |
DVA.1-15-8-M4-10-* | 15 | 8 | M4 | 10 | 5 | 413831 | 437 | 2 | 219 | 411141 | 537 | 2 | 269 | 416531 | 1325 | 2 | 663 |
DVA.1-15-10-M4-10-* | 15 | 10 | M4 | 10 | 6 | 413841 | 210 | 3 | 84 | 411151 | 325 | 3 | 130 | 416541 | 717 | 3 | 287 |
DVA.1-15-15-M4-10-* | 15 | 15 | M4 | 10 | 7 | 413851 | 155 | 4 | 41 | 411161 | 280 | 4 | 75 | 416551 | 513 | 4 | 137 |
DVA.1-15-20-M4-10-* | 15 | 20 | M4 | 10 | 8 | 413861 | 151 | 5 | 30 | 411171 | 234 | 5 | 47 | 416561 | 468 | 5 | 94 |
DVA.1-15-25-M4-10-* | 15 | 25 | M4 | 10 | 9 | 413863 | 133 | 6 | 21 | 411019 | 234 | 6 | 37 | 411173 | 498 | 6 | 80 |
DVA.1-20-15-M6-18-* | 20 | 15 | M6 | 18 | 18 | 413871 | 322 | 4 | 86 | 411181 | 479 | 4 | 128 | 416571 | 1044 | 4 | 278 |
DVA.1-20-20-M6-18-* | 20 | 20 | M6 | 18 | 25 | 413881 | 220 | 5 | 44 | 411201 | 430 | 5 | 86 | 416581 | 995 | 5 | 199 |
DVA.1-20-25-M6-18-* | 20 | 25 | M6 | 18 | 20 | 413891 | 264 | 6 | 42 | 411211 | 433 | 6 | 69 | 416591 | 1010 | 6 | 162 |
DVA.1-20-30-M6-18-* | 20 | 30 | M6 | 18 | 23 | 413893 | 214 | 8 | 29 | 411213 | 417 | 8 | 56 | 416593 | 978 | 8 | 130 |
DVA.1-25-15-M6-18-* | 25 | 15 | M6 | 18 | 28 | 413901 | 860 | 4 | 229 | 411221 | 1068 | 4 | 285 | 416601 | 2690 | 4 | 717 |
DVA.1-25-20-M6-18-* | 25 | 20 | M6 | 18 | 31 | 413911 | 391 | 5 | 78 | 411241 | 620 | 5 | 124 | 416611 | 1533 | 5 | 307 |
DVA.1-25-25-M6-18-* | 25 | 25 | M6 | 18 | 35 | 413921 | 441 | 6 | 71 | 411261 | 529 | 6 | 85 | 416621 | 1374 | 6 | 220 |
DVA.1-25-30-M6-18-* | 25 | 30 | M6 | 18 | 38 | 413931 | 432 | 8 | 58 | 411271 | 524 | 8 | 70 | 416631 | 1208 | 8 | 161 |
DVA.1-30-15-M8-20-* | 30 | 15 | M8 | 20 | 45 | 413941 | 986 | 4 | 263 | 411281 | 2080 | 4 | 555 | 416641 | 3300 | 4 | 880 |
DVA.1-30-20-M8-20-* | 30 | 20 | M8 | 20 | 50 | 413951 | 770 | 5 | 154 | 411301 | 1067 | 5 | 213 | 416651 | 2260 | 5 | 452 |
DVA.1-30-30-M8-20-* | 30 | 30 | M8 | 20 | 57 | 413961 | 500 | 8 | 67 | 411321 | 1055 | 8 | 141 | 416661 | 1960 | 8 | 261 |
DVA.1-30-40-M8-20-* | 30 | 40 | M8 | 20 | 65 | 413963 | 649 | 10 | 65 | 411323 | 932 | 10 | 93 | 416663 | 2000 | 10 | 200 |
DVA.1-40-20-M8-23-* | 40 | 20 | M8 | 23 | 80 | 413971 | 1800 | 5 | 360 | 411331 | 2430 | 5 | 486 | 416671 | 4450 | 5 | 890 |
DVA.1-40-30-M8-23-* | 40 | 30 | M8 | 23 | 95 | 413981 | 1137 | 8 | 152 | 411341 | 1574 | 8 | 210 | 416681 | 3420 | 8 | 456 |
DVA.1-40-40-M8-23-* | 40 | 40 | M8 | 23 | 100 | 413991 | 1056 | 10 | 106 | 411361 | 1397 | 10 | 140 | 416691 | 3190 | 10 | 319 |
DVA.1-50-20-M10-28-* | 50 | 20 | M10 | 28 | 130 | 414001 | 3030 | 5 | 606 | 411381 | 4100 | 5 | 820 | 416701 | 9240 | 5 | 1848 |
DVA.1-50-30-M10-28-* | 50 | 30 | M10 | 28 | 184 | 414011 | 2010 | 8 | 268 | 411401 | 3300 | 8 | 440 | 416711 | 5450 | 8 | 727 |
DVA.1-50-40-M10-28-* | 50 | 40 | M10 | 28 | 170 | 414021 | 1477 | 10 | 148 | 411421 | 2130 | 10 | 213 | 416721 | 4940 | 10 | 494 |
DVA.1-50-45-M10-28-* | 50 | 45 | M10 | 28 | 180 | 414031 | 1368 | 11 | 122 | 411441 | 2046 | 11 | 182 | 416731 | 2580 | 11 | 229 |
DVA.1-50-50-M10-28-* | 50 | 50 | M10 | 28 | 195 | 414041 | 1500 | 13 | 120 | 411446 | 2188 | 13 | 175 | 416741 | 4750 | 13 | 380 |
DVA.1-60-30-M10-28-* | 60 | 30 | M10 | 28 | 211 | 414051 | 3020 | 8 | 403 | 411451 | 4170 | 8 | 556 | 416751 | 9130 | 8 | 1217 |
DVA.1-60-40-M10-28-* | 60 | 40 | M10 | 28 | 236 | 414061 | 2520 | 10 | 252 | 411456 | 3610 | 10 | 361 | 416761 | 6950 | 10 | 695 |
DVA.1-60-50-M10-28-* | 60 | 50 | M10 | 28 | 261 | 414063 | 2458 | 13 | 197 | 411457 | 3410 | 13 | 273 | 416763 | 6570 | 13 | 526 |
DVA.1-70-30-M10-28-* | 70 | 30 | M10 | 28 | 297 | 414070 | 6370 | 8 | 849 | 411460 | 8570 | 8 | 1143 | 416770 | 24010 | 8 | 3382 |
DVA.1-70-45-M10-28-* | 70 | 45 | M10 | 28 | 380 | 414071 | 3810 | 11 | 339 | 411461 | 7130 | 11 | 634 | 416771 | 13210 | 11 | 1174 |
DVA.1-75-25-M12-37-* | 75 | 25 | M12 | 37 | 345 | 414081 | 11000 | 6 | 1760 | 411471 | 12970 | 6 | 2075 | 416781 | 25000 | 6 | 4000 |
DVA.1-75-40-M12-37-* | 75 | 40 | M12 | 37 | 410 | 414091 | 4910 | 10 | 491 | 411481 | 6970 | 10 | 697 | 416791 | 15380 | 10 | 1538 |
DVA.1-75-55-M12-37-* | 75 | 55 | M12 | 37 | 515 | 414101 | 3470 | 14 | 252 | 411501 | 7510 | 14 | 546 | 416801 | 11240 | 14 | 817 |
DVA.1-100-40-M16-41-* | 100 | 40 | M16 | 41 | 765 | 414111 | 13990 | 10 | 1399 | 411521 | 20000 | 10 | 2000 | 416811 | 29000 | 10 | 2900 |
DVA.1-100-55-M16-41-* | 100 | 55 | M16 | 41 | 905 | 414121 | 7320 | 14 | 532 | 411541 | 13080 | 14 | 951 | 416821 | 24260 | 14 | 1764 |
DVA.1-100-60-M16-41-* | 100 | 60 | M16 | 41 | 950 | 414131 | 7000 | 15 | 467 | 411561 | 11290 | 15 | 753 | 416831 | 28500 | 15 | 1900 |
DVA.1-100-75-M16-41-* | 100 | 75 | M16 | 41 | 1090 | 414141 | 7790 | 19 | 415 | 411581 | 9640 | 19 | 514 | 416841 | 22350 | 19 | 1192 |
DVA.1-125-55-M16-41-* | 125 | 55 | M16 | 41 | 1320 | 414161 | 17270 | 14 | 1256 | 411601 | 19260 | 14 | 1401 | 416901 | 23610 | 8 | 3008 |
DVA.1-125-75-M16-41-* | 125 | 75 | M16 | 41 | 1625 | 414163 | 12235 | 19 | 653 | 411603 | 19440 | 19 | 1037 | 416903 | 21789 | 19 | 1162 |
Description | D | L | d | l | Weight | Hardness 40 Shore A | Hardness 55 Shore A | Hardness 70 Shore A | |||||||||
Code | Max load [N] | Max deflection [mm] | Stiffness [N/mm] | Code | Max load. [N] | Max deflection [mm] | Stiffness [N/mm] | Code | Max load. [N] | Max deflection [mm] | Stiffness [N/mm] | ||||||
DVA.1-8-8-SST-M3-6-55 | 8 | 8 | M3 | 6 | 1 | On Request | 50 | 2 | 25 | 410001 | 85 | 2 | 43 | On Request | 150 | 2 | 75 |
DVA.1-8-13-SST-M3-6-55 | 8 | 13 | M3 | 6 | 2 | 62 | 3 | 19 | 410003 | 94 | 3 | 29 | 133 | 3 | 41 | ||
DVA.1-10-10-SST-M4-10-55 | 10 | 10 | M4 | 10 | 2 | 75 | 3 | 30 | 410005 | 100 | 3 | 40 | 200 | 3 | 80 | ||
DVA.1-10-15-SST-M4-10-55 | 10 | 15 | M4 | 10 | 3 | 65 | 4 | 17 | 410007 | 100 | 4 | 26 | 150 | 4 | 40 | ||
DVA.1-10-20-SST-M4-10-55 | 10 | 20 | M4 | 10 | 3 | 59 | 5 | 12 | 410009 | 93 | 5 | 19 | 96 | 5 | 19 | ||
DVA.1-15-8-SST-M4-10-55 | 15 | 8 | M4 | 10 | 5 | 437 | 2 | 219 | 410011 | 537 | 2 | 269 | 1325 | 2 | 663 | ||
DVA.1-15-10-SST-M4-10-55 | 15 | 10 | M4 | 10 | 6 | 210 | 3 | 84 | 410013 | 325 | 3 | 130 | 717 | 3 | 287 | ||
DVA.1-15-15-SST-M4-10-55 | 15 | 15 | M4 | 10 | 7 | 155 | 4 | 41 | 410015 | 280 | 4 | 75 | 513 | 4 | 137 | ||
DVA.1-15-20-SST-M4-10-55 | 15 | 20 | M4 | 10 | 8 | 151 | 5 | 30 | 410017 | 234 | 5 | 47 | 468 | 5 | 94 | ||
DVA.1-15-25-SST-M4-10-55 | 15 | 25 | M4 | 10 | 9 | 133 | 6 | 21 | 410019 | 234 | 6 | 37 | 498 | 6 | 80 | ||
DVA.1-20-15-SST-M6-18-55 | 20 | 15 | M6 | 18 | 18 | 322 | 4 | 86 | 410021 | 479 | 4 | 128 | 1044 | 4 | 278 | ||
DVA.1-20-20-SST-M6-18-55 | 20 | 20 | M6 | 18 | 25 | 220 | 5 | 44 | 410023 | 430 | 5 | 86 | 995 | 5 | 199 | ||
DVA.1-20-25-SST-M6-18-55 | 20 | 25 | M6 | 18 | 20 | 264 | 6 | 42 | 410025 | 433 | 6 | 69 | 1010 | 6 | 162 | ||
DVA.1-20-30-SST-M6-18-55 | 20 | 30 | M6 | 18 | 23 | 214 | 8 | 29 | 410027 | 417 | 8 | 56 | 978 | 8 | 130 | ||
DVA.1-25-15-SST-M6-18-55 | 25 | 15 | M6 | 18 | 28 | 860 | 4 | 229 | 410031 | 1068 | 4 | 285 | 2690 | 4 | 717 | ||
DVA.1-25-20-SST-M6-18-55 | 25 | 20 | M6 | 18 | 31 | 391 | 5 | 78 | 410033 | 620 | 5 | 124 | 1533 | 5 | 307 | ||
DVA.1-25-25-SST-M6-18-55 | 25 | 25 | M6 | 18 | 35 | 441 | 6 | 71 | 410035 | 529 | 6 | 85 | 1374 | 6 | 220 | ||
DVA.1-25-30-SST-M6-18-55 | 25 | 30 | M6 | 18 | 38 | 432 | 8 | 58 | 410037 | 524 | 8 | 70 | 1208 | 8 | 161 | ||
DVA.1-30-15-SST-M8-20-55 | 30 | 15 | M8 | 20 | 45 | 986 | 4 | 263 | 410041 | 2080 | 4 | 555 | 3300 | 4 | 880 | ||
DVA.1-30-20-SST-M8-20-55 | 30 | 20 | M8 | 20 | 50 | 770 | 5 | 154 | 410043 | 1067 | 5 | 213 | 2260 | 5 | 452 | ||
DVA.1-30-30-SST-M8-20-55 | 30 | 30 | M8 | 20 | 57 | 500 | 8 | 67 | 410045 | 1055 | 8 | 141 | 1960 | 8 | 261 | ||
DVA.1-30-40-SST-M8-20-55 | 30 | 40 | M8 | 20 | 65 | 649 | 10 | 65 | 410047 | 932 | 10 | 93 | 2000 | 10 | 200 | ||
DVA.1-40-20-SST-M8-23-55 | 40 | 20 | M8 | 23 | 80 | 1800 | 5 | 360 | 410051 | 2430 | 5 | 486 | 4450 | 5 | 890 | ||
DVA.1-40-30-SST-M8-23-55 | 40 | 30 | M8 | 23 | 95 | 1137 | 8 | 152 | 410053 | 1574 | 8 | 210 | 3420 | 8 | 456 | ||
DVA.1-40-40-SST-M8-23-55 | 40 | 40 | M8 | 23 | 100 | 1056 | 10 | 106 | 410055 | 1397 | 10 | 140 | 3190 | 10 | 319 | ||
DVA.1-50-20-SST-M10-28-55 | 50 | 20 | M10 | 28 | 130 | 3030 | 5 | 606 | 410061 | 4100 | 5 | 820 | 9240 | 5 | 1848 | ||
DVA.1-50-30-SST-M10-28-55 | 50 | 30 | M10 | 28 | 184 | 2010 | 8 | 268 | 410063 | 3300 | 8 | 440 | 5450 | 8 | 727 | ||
DVA.1-50-40-SST-M10-28-55 | 50 | 40 | M10 | 28 | 170 | 1477 | 10 | 148 | 410065 | 2130 | 10 | 213 | 4940 | 10 | 494 | ||
DVA.1-50-45-SST-M10-28-55 | 50 | 45 | M10 | 28 | 180 | 1368 | 11 | 122 | 410067 | 2046 | 11 | 182 | 2580 | 11 | 229 | ||
DVA.1-50-50-SST-M10-28-55 | 50 | 50 | M10 | 28 | 195 | 1500 | 13 | 120 | 410069 | 2188 | 13 | 175 | 4750 | 13 | 380 | ||
DVA.1-60-30-SST-M10-28-55 | 60 | 30 | M10 | 28 | 211 | 3020 | 8 | 403 | 410071 | 4170 | 8 | 556 | 9130 | 8 | 1217 | ||
DVA.1-60-40-SST-M10-28-55 | 60 | 40 | M10 | 28 | 236 | 2520 | 10 | 252 | 410073 | 3610 | 10 | 361 | 6950 | 10 | 695 | ||
DVA.1-60-50-SST-M10-28-55 | 60 | 50 | M10 | 28 | 261 | 2458 | 13 | 197 | 410075 | 3410 | 13 | 273 | 6570 | 13 | 526 | ||
DVA.1-70-30-SST-M10-28-55 | 70 | 30 | M10 | 28 | 297 | 6370 | 8 | 849 | 410076 | 8570 | 8 | 1143 | 24010 | 8 | 3382 | ||
DVA.1-70-45-SST-M10-28-55 | 70 | 45 | M10 | 28 | 380 | 3810 | 11 | 339 | 410077 | 7130 | 11 | 634 | 13210 | 11 | 1174 | ||
DVA.1-75-25-SST-M12-37-55 | 75 | 25 | M12 | 37 | 345 | 11000 | 6 | 1760 | 410081 | 12970 | 6 | 2075 | 25000 | 6 | 4000 | ||
DVA.1-75-40-SST-M12-37-55 | 75 | 40 | M12 | 37 | 410 | 4910 | 10 | 491 | 410083 | 6970 | 10 | 697 | 15380 | 10 | 1538 | ||
DVA.1-75-55-SST-M12-37-55 | 75 | 55 | M12 | 37 | 515 | 3470 | 14 | 252 | 410085 | 7510 | 14 | 546 | 11240 | 14 | 817 | ||
DVA.1-100-40-SST-M16-41-55 | 100 | 40 | M16 | 41 | 765 | 13990 | 10 | 1399 | 410091 | 20000 | 10 | 2000 | 29000 | 10 | 2900 | ||
DVA.1-100-55-SST-M16-41-55 | 100 | 55 | M16 | 41 | 905 | 7320 | 14 | 532 | 410093 | 13080 | 14 | 951 | 24260 | 14 | 1764 | ||
DVA.1-100-60-SST-M16-41-55 | 100 | 60 | M16 | 41 | 950 | 7000 | 15 | 467 | 410095 | 11290 | 15 | 753 | 28500 | 15 | 1900 | ||
DVA.1-100-75-SST-M16-41-55 | 100 | 75 | M16 | 41 | 1090 | 7790 | 19 | 415 | 410097 | 9640 | 19 | 514 | 22350 | 19 | 1192 | ||
DVA.1-125-55-SST-M16-41-55 | 125 | 55 | M16 | 41 | 1320 | 17270 | 14 | 1256 | 410098 | 19260 | 14 | 1401 | 23610 | 8 | 3008 | ||
DVA.1-125-75-SST-M16-41-55 | 125 | 75 | M16 | 41 | 1600 | 12235 | 19 | 653 | 410099 | 19440 | 19 | 1037 | 21789 | 19 | 1162 |
Description | D | L | d | l | h | Weight | Hardness 40 Shore A | Hardness 55 Shore A | Hardness 70 Shore A | |||||||||
Code | Max load [N] | Max deflection [mm] | Stiffness [N/mm] | Code | Max load [N] | Max deflection v | Stiffness [N/mm] | Code | Max load [N] | Max deflection [mm] | Stiffness [N/mm] | |||||||
DVA.2-8-8-M3-6-* | 8 | 8 | M3 | 6 | 3 | 1 | 414301 | 50 | 2 | 25 | 411701 | 85 | 2 | 43 | 417001 | 150 | 2 | 75 |
DVA.2-8-13-M3-6-* | 8 | 13 | M3 | 6 | 3 | 2 | 414303 | 38 | 3 | 12 | 411703 | 70 | 3 | 21 | 417003 | 145 | 3 | 45 |
DVA.2-10-10-M4-10-* | 10 | 10 | M4 | 10 | 4 | 2 | 414311 | 75 | 3 | 30 | 411721 | 100 | 3 | 40 | 417011 | 200 | 3 | 80 |
DVA.2-10-15-M4-10-* | 10 | 15 | M4 | 10 | 4 | 3 | 414321 | 65 | 4 | 17 | 411731 | 100 | 4 | 27 | 417021 | 150 | 4 | 40 |
DVA.2-10-20-M4-10-* | 10 | 20 | M4 | 10 | 4 | 3 | 414323 | 59 | 5 | 12 | 411733 | 93 | 5 | 19 | 417023 | 132 | 5 | 26 |
DVA.2-15-10-M4-10-* | 15 | 10 | M4 | 10 | 4 | 5 | 414331 | 210 | 2 | 105 | 411741 | 325 | 2 | 163 | 417031 | 717 | 2 | 359 |
DVA.2-15-15-M4-10-* | 15 | 15 | M4 | 10 | 4 | 6 | 414341 | 155 | 4 | 41 | 411761 | 280 | 4 | 75 | 417041 | 513 | 4 | 137 |
DVA.2-15-20-M4-10-* | 15 | 20 | M4 | 10 | 4 | 7 | 414351 | 151 | 5 | 30 | 411771 | 234 | 5 | 47 | 417051 | 468 | 5 | 94 |
DVA.2-15-25-M4-10-* | 15 | 25 | M4 | 10 | 4 | 8 | 414353 | 133 | 6 | 21 | 411773 | 234 | 6 | 37 | 417053 | 505 | 6 | 81 |
DVA.2-20-15-M6-18-* | 20 | 15 | M6 | 18 | 6 | 15 | 414361 | 322 | 4 | 86 | 411781 | 479 | 4 | 128 | 417061 | 1044 | 4 | 278 |
DVA.2-20-20-M6-18-* | 20 | 20 | M6 | 18 | 6 | 17 | 414371 | 220 | 5 | 44 | 411801 | 430 | 5 | 86 | 417071 | 995 | 5 | 199 |
DVA.2-20-25-M6-18-* | 20 | 25 | M6 | 18 | 6 | 18 | 414381 | 264 | 6 | 42 | 411811 | 433 | 6 | 69 | 417081 | 1010 | 6 | 162 |
DVA.2-20-30-M6-18-* | 20 | 30 | M6 | 18 | 6 | 21 | 414383 | 261 | 8 | 35 | 411813 | 417 | 8 | 56 | 417083 | 1213 | 8 | 162 |
DVA.2-25-15-M6-18-* | 25 | 15 | M6 | 18 | 6 | 26 | 414391 | 860 | 4 | 229 | 411821 | 1068 | 4 | 285 | 417091 | 2690 | 4 | 717 |
DVA.2-25-20-M6-18-* | 25 | 20 | M6 | 18 | 6 | 28 | 414401 | 391 | 5 | 78 | 411841 | 620 | 5 | 124 | 417101 | 1533 | 5 | 307 |
DVA.2-25-30-M6-18-* | 25 | 30 | M6 | 18 | 6 | 36 | 414411 | 432 | 8 | 58 | 411851 | 524 | 8 | 70 | 417111 | 1208 | 8 | 161 |
DVA.2-30-15-M8-20-* | 30 | 15 | M8 | 20 | 8 | 41 | 414421 | 986 | 4 | 263 | 411861 | 2080 | 4 | 555 | 417121 | 3300 | 4 | 880 |
DVA.2-30-20-M8-20-* | 30 | 20 | M8 | 20 | 8 | 43 | 414431 | 1300 | 5 | 260 | 411881 | 3070 | 5 | 614 | 417131 | 7540 | 5 | 1508 |
DVA.2-30-30-M8-20-* | 30 | 30 | M8 | 20 | 8 | 50 | 414441 | 500 | 8 | 67 | 411901 | 1055 | 8 | 141 | 417141 | 1960 | 8 | 261 |
DVA.2-30-40-M8-20-* | 30 | 40 | M8 | 20 | 8 | 60 | 414443 | 591 | 10 | 59 | 411903 | 932 | 10 | 93 | 417143 | 2000 | 10 | 200 |
DVA.2-40-20-M8-23-* | 40 | 20 | M8 | 23 | 8 | 73 | 414451 | 3490 | 5 | 698 | 411911 | 8420 | 5 | 1684 | 417151 | 10160 | 5 | 2032 |
DVA.2-40-30-M8-23-* | 40 | 30 | M8 | 23 | 8 | 85 | 414461 | 1137 | 8 | 152 | 411921 | 1574 | 8 | 210 | 417161 | 3420 | 8 | 456 |
DVA.2-40-40-M8-23-* | 40 | 40 | M8 | 23 | 8 | 98 | 414471 | 1056 | 10 | 106 | 411941 | 1397 | 10 | 140 | 417171 | 3190 | 10 | 319 |
DVA.2-50-20-M10-28-* | 50 | 20 | M10 | 28 | 10 | 115 | 414481 | 11610 | 5 | 2322 | 411961 | 14030 | 5 | 2806 | 417181 | 22540 | 5 | 4508 |
DVA.2-50-30-M10-28-* | 50 | 30 | M10 | 28 | 10 | 135 | 414491 | 2010 | 8 | 268 | 411981 | 3300 | 8 | 440 | 417191 | 5450 | 8 | 727 |
DVA.2-50-40-M10-28-* | 50 | 40 | M10 | 28 | 10 | 160 | 414501 | 1477 | 10 | 148 | 412001 | 2130 | 10 | 213 | 417201 | 4940 | 10 | 494 |
DVA.2-50-45-M10-28-* | 50 | 45 | M10 | 28 | 10 | 170 | 414511 | 1368 | 11 | 122 | 412021 | 2046 | 11 | 182 | 417211 | 2580 | 11 | 229 |
DVA.2-50-50-M10-28-* | 50 | 50 | M10 | 28 | 10 | 185 | 414521 | 1500 | 13 | 120 | 412026 | 2188 | 13 | 175 | 417221 | 4750 | 13 | 380 |
DVA.2-60-30-M10-28-* | 60 | 30 | M10 | 28 | 10 | 199 | 414531 | 3020 | 8 | 403 | 412031 | 4170 | 8 | 556 | 417231 | 9130 | 8 | 1217 |
DVA.2-60-40-M10-28-* | 60 | 40 | M10 | 28 | 10 | 220 | 414541 | 2520 | 10 | 252 | 412036 | 3610 | 10 | 361 | 417241 | 6950 | 10 | 695 |
DVA.2-60-50-M10-28-* | 60 | 50 | M10 | 28 | 10 | 245 | 414543 | 2650 | 13 | 212 | 412039 | 3410 | 13 | 273 | 417243 | 6570 | 13 | 526 |
DVA.2-70-30-M10-28-* | 70 | 30 | M10 | 28 | 10 | 329 | 414550 | 5940 | 8 | 792 | 412040 | 8570 | 8 | 1143 | 417250 | 24010 | 7 | 3382 |
DVA.2-70-45-M10-28-* | 70 | 45 | M10 | 28 | 10 | 372 | 414551 | 3810 | 11 | 339 | 412041 | 7130 | 11 | 634 | 417251 | 13210 | 11 | 1174 |
DVA.2-75-25-M12-37-* | 75 | 25 | M12 | 37 | 12 | 321 | 414561 | 4600 | 3 | 1533 | 412051 | 10000 | 3 | 3333 | 417261 | 15900 | 3 | 5300 |
DVA.2-75-40-M12-37-* | 75 | 40 | M12 | 37 | 12 | 385 | 414571 | 4910 | 10 | 491 | 412061 | 6970 | 10 | 697 | 417271 | 15380 | 10 | 1538 |
DVA.2-75-55-M12-37-* | 75 | 55 | M12 | 37 | 12 | 450 | 414581 | 3470 | 14 | 252 | 412081 | 7510 | 14 | 546 | 417281 | 11240 | 14 | 817 |
DVA.2-100-40-M16-41-* | 100 | 40 | M16 | 41 | 16 | 740 | 414591 | 13990 | 10 | 1399 | 412101 | 20000 | 10 | 2000 | 417291 | 29000 | 10 | 2900 |
DVA.2-100-55-M16-41-* | 100 | 55 | M16 | 41 | 16 | 850 | 414601 | 7320 | 14 | 532 | 412121 | 13080 | 14 | 951 | 417301 | 24260 | 14 | 1764 |
DVA.2-100-60-M16-41-* | 100 | 60 | M16 | 41 | 16 | 865 | 414611 | 7000 | 15 | 467 | 412141 | 11290 | 15 | 753 | 417311 | 28500 | 15 | 1900 |
DVA.2-100-75-M16-41-* | 100 | 75 | M16 | 41 | 16 | 980 | 414621 | 7790 | 19 | 415 | 412161 | 9640 | 19 | 514 | 417321 | 22350 | 19 | 1192 |
DVA.2-125-55-M16-41-* | 125 | 55 | M16 | 41 | 16 | 1320 | 414651 | 17600 | 14 | 1280 | 412181 | 19260 | 14 | 1401 | 417351 | 23610 | 8 | 3008 |
DVA.2-125-75-M16-41-* | 125 | 75 | M16 | 41 | 16 | 1600 | 414661 | 12760 | 19 | 681 | 412191 | 19440 | 19 | 1037 | 417361 | 24205 | 19 | 1291 |
Description | D | L | d | l | h | Weight | Hardness 40 Shore A | Hardness 55 Shore A | Hardness 70 Shore A | |||||||||
Code | Max load [N] | Max deflection [mm] | Stiffness [N/mm] | Code | Max load [N] | Max deflection [mm] | Stiffness [N/mm] | Code | Max load [N] | Max deflection [mm] | Stiffness [N/mm] | |||||||
DVA.2-8-8-SST-M3-6-55 | 8 | 8 | M3 | 6 | 3 | 1 | On Request | 50 | 2 | 25 | 410101 | 85 | 2 | 43 | On Request | 150 | 2 | 75 |
DVA.2-8-13-SST-M3-6-55 | 8 | 13 | M3 | 6 | 3 | 2 | 38 | 3 | 12 | 410103 | 70 | 3 | 21 | 145 | 3 | 45 | ||
DVA.2-10-10-SST-M4-10-55 | 10 | 10 | M4 | 10 | 4 | 2 | 75 | 3 | 30 | 410105 | 100 | 3 | 40 | 200 | 3 | 80 | ||
DVA.2-10-15-SST-M4-10-55 | 10 | 15 | M4 | 10 | 4 | 3 | 65 | 4 | 17 | 410107 | 100 | 4 | 27 | 150 | 4 | 40 | ||
DVA.2-10-20-SST-M4-10-55 | 10 | 20 | M4 | 10 | 4 | 3 | 59 | 5 | 12 | 410109 | 93 | 5 | 19 | 132 | 5 | 26 | ||
DVA.2-15-10-SST-M4-10-55 | 15 | 10 | M4 | 10 | 4 | 5 | 210 | 2 | 105 | 410113 | 325 | 2 | 163 | 717 | 2 | 359 | ||
DVA.2-15-15-SST-M4-10-55 | 15 | 15 | M4 | 10 | 4 | 6 | 155 | 4 | 41 | 410115 | 280 | 4 | 75 | 513 | 4 | 137 | ||
DVA.2-15-20-SST-M4-10-55 | 15 | 20 | M4 | 10 | 4 | 7 | 151 | 5 | 30 | 410117 | 234 | 5 | 47 | 468 | 5 | 94 | ||
DVA.2-15-25-SST-M4-10-55 | 15 | 25 | M4 | 10 | 4 | 8 | 133 | 6 | 21 | 410119 | 234 | 6 | 37 | 505 | 6 | 81 | ||
DVA.2-20-15-SST-M6-18-55 | 20 | 15 | M6 | 18 | 6 | 15 | 322 | 4 | 86 | 410121 | 479 | 4 | 128 | 1044 | 4 | 278 | ||
DVA.2-20-20-SST-M6-18-55 | 20 | 20 | M6 | 18 | 6 | 17 | 220 | 5 | 44 | 410123 | 430 | 5 | 86 | 995 | 5 | 199 | ||
DVA.2-20-25-SST-M6-18-55 | 20 | 25 | M6 | 18 | 6 | 18 | 264 | 6 | 42 | 410125 | 433 | 6 | 69 | 1010 | 6 | 162 | ||
DVA.2-20-30-SST-M6-18-55 | 20 | 30 | M6 | 18 | 6 | 21 | 261 | 8 | 35 | 410127 | 417 | 8 | 56 | 1213 | 8 | 162 | ||
DVA.2-25-15-SST-M6-18-55 | 25 | 15 | M6 | 18 | 6 | 26 | 860 | 4 | 229 | 410131 | 1068 | 4 | 285 | 2690 | 4 | 717 | ||
DVA.2-25-20-SST-M6-18-55 | 25 | 20 | M6 | 18 | 6 | 28 | 391 | 5 | 78 | 410133 | 620 | 5 | 124 | 1533 | 5 | 307 | ||
DVA.2-25-30-SST-M6-18-55 | 25 | 30 | M6 | 18 | 6 | 36 | 432 | 8 | 58 | 410137 | 524 | 8 | 70 | 1208 | 8 | 161 | ||
DVA.2-30-15-SST-M8-20-55 | 30 | 15 | M8 | 20 | 8 | 41 | 986 | 4 | 263 | 410141 | 2080 | 4 | 555 | 3300 | 4 | 880 | ||
DVA.2-30-20-SST-M8-20-55 | 30 | 20 | M8 | 20 | 8 | 43 | 1300 | 5 | 260 | 410143 | 3070 | 5 | 614 | 7540 | 5 | 1508 | ||
DVA.2-30-30-SST-M8-20-55 | 30 | 30 | M8 | 20 | 8 | 50 | 500 | 8 | 67 | 410145 | 1055 | 8 | 141 | 1960 | 8 | 261 | ||
DVA.2-30-40-SST-M8-20-55 | 30 | 40 | M8 | 20 | 8 | 60 | 591 | 10 | 59 | 410147 | 932 | 10 | 93 | 2000 | 10 | 200 | ||
DVA.2-40-20-SST-M8-23-55 | 40 | 20 | M8 | 23 | 8 | 73 | 3490 | 5 | 698 | 410151 | 8420 | 5 | 1684 | 10160 | 5 | 2032 | ||
DVA.2-40-30-SST-M8-23-55 | 40 | 30 | M8 | 23 | 8 | 85 | 1137 | 8 | 152 | 410153 | 1574 | 8 | 210 | 3420 | 8 | 456 | ||
DVA.2-40-40-SST-M8-23-55 | 40 | 40 | M8 | 23 | 8 | 98 | 1056 | 10 | 106 | 410155 | 1397 | 10 | 140 | 3190 | 10 | 319 | ||
DVA.2-50-20-SST-M10-28-55 | 50 | 20 | M10 | 28 | 10 | 115 | 11610 | 5 | 2322 | 410161 | 14030 | 5 | 2806 | 22540 | 5 | 4508 | ||
DVA.2-50-30-SST-M10-28-55 | 50 | 30 | M10 | 28 | 10 | 135 | 2010 | 8 | 268 | 410163 | 3300 | 8 | 440 | 5450 | 8 | 727 | ||
DVA.2-50-40-SST-M10-28-55 | 50 | 40 | M10 | 28 | 10 | 160 | 1477 | 10 | 148 | 410165 | 2130 | 10 | 213 | 4940 | 10 | 494 | ||
DVA.2-50-45-SST-M10-28-55 | 50 | 45 | M10 | 28 | 10 | 170 | 1368 | 11 | 122 | 410167 | 2046 | 11 | 182 | 2580 | 11 | 229 | ||
DVA.2-50-50-SST-M10-28-55 | 50 | 50 | M10 | 28 | 10 | 185 | 1500 | 13 | 120 | 410169 | 2188 | 13 | 175 | 4750 | 13 | 380 | ||
DVA.2-60-30-SST-M10-28-55 | 60 | 30 | M10 | 28 | 10 | 199 | 3020 | 8 | 403 | 410171 | 4170 | 8 | 556 | 9130 | 8 | 1217 | ||
DVA.2-60-40-SST-M10-28-55 | 60 | 40 | M10 | 28 | 10 | 220 | 2520 | 10 | 252 | 410173 | 3610 | 10 | 361 | 6950 | 10 | 695 | ||
DVA.2-60-50-SST-M10-28-55 | 60 | 50 | M10 | 28 | 10 | 245 | 2650 | 13 | 212 | 410175 | 3410 | 13 | 273 | 6570 | 13 | 526 | ||
DVA.2-70-30-SST-M10-28-55 | 70 | 30 | M10 | 28 | 10 | 329 | 5940 | 8 | 792 | 410176 | 8570 | 8 | 1143 | 24010 | 7 | 3382 | ||
DVA.2-70-45-SST-M10-28-55 | 70 | 45 | M10 | 28 | 10 | 372 | 3810 | 11 | 339 | 410177 | 7130 | 11 | 634 | 13210 | 11 | 1174 | ||
DVA.2-75-25-SST-M12-37-55 | 75 | 25 | M12 | 37 | 12 | 321 | 4600 | 3 | 1533 | 410181 | 10000 | 3 | 3333 | 15900 | 3 | 5300 | ||
DVA.2-75-40-SST-M12-37-55 | 75 | 40 | M12 | 37 | 12 | 385 | 4910 | 10 | 491 | 410183 | 6970 | 10 | 697 | 15380 | 10 | 1538 | ||
DVA.2-75-55-SST-M12-37-55 | 75 | 55 | M12 | 37 | 12 | 450 | 3470 | 14 | 252 | 410185 | 7510 | 14 | 546 | 11240 | 14 | 817 | ||
DVA.2-100-40-SST-M16-41-55 | 100 | 40 | M16 | 41 | 16 | 740 | 13990 | 10 | 1399 | 410191 | 20000 | 10 | 2000 | 29000 | 10 | 2900 | ||
DVA.2-100-55-SST-M16-41-55 | 100 | 55 | M16 | 41 | 16 | 850 | 7320 | 14 | 532 | 410193 | 13080 | 14 | 951 | 24260 | 14 | 1764 | ||
DVA.2-100-60-SST-M16-41-55 | 100 | 60 | M16 | 41 | 16 | 865 | 7000 | 15 | 467 | 410195 | 11290 | 15 | 753 | 28500 | 15 | 1900 | ||
DVA.2-100-75-SST-M16-41-55 | 100 | 75 | M16 | 41 | 16 | 980 | 7790 | 19 | 415 | 410197 | 9640 | 19 | 514 | 22350 | 19 | 1192 | ||
DVA.2-125-55-SST-M16-41-55 | 125 | 55 | M16 | 41 | 16 | 1320 | 17600 | 14 | 1280 | 410198 | 19260 | 14 | 1401 | 23610 | 8 | 3008 | ||
DVA.2-125-75-SST-M16-41-55 | 125 | 75 | M16 | 41 | 16 | 1600 | 12760 | 19 | 681 | 410199 | 19440 | 19 | 1037 | 24205 | 19 | 1291 |
Description | D | L | d | h | Weight | Hardness 40 Shore A | Hardness 55 Shore A | Hardness 70 Shore A | |||||||||
Code | Max load [N] | Max deflection [mm] | Stiffness [N/mm] | Code | Max load [N] | Max deflection [mm] | Stiffness [N/mm] | Code | Max load [N] | Max deflection [mm] | Stiffness [N/mm] | ||||||
DVA.3-8-8-M3-* | 8 | 8 | M3 | 3 | 1 | 414801 | 50 | 2 | 25 | 412301 | 85 | 2 | 43 | 417501 | 150 | 2 | 75 |
DVA.3-8-13-M3-* | 8 | 13 | M3 | 3 | 2 | 414805 | 41 | 3 | 13 | 412305 | 74 | 3 | 23 | 417505 | 152 | 3 | 47 |
DVA.3-10-10-M4-* | 10 | 10 | M4 | 4 | 2 | 414811 | 75 | 3 | 30 | 412321 | 100 | 3 | 40 | 417511 | 200 | 3 | 80 |
DVA.3-10-15-M4-* | 10 | 15 | M4 | 4 | 3 | 414821 | 65 | 4 | 17 | 412326 | 100 | 4 | 27 | 417521 | 150 | 4 | 40 |
DVA.3-10-20-M4-* | 10 | 20 | M4 | 4 | 3 | 414823 | 54 | 5 | 11 | 412329 | 108 | 5 | 22 | 417523 | 201 | 5 | 40 |
DVA.3-15-10-M4-* | 15 | 10 | M4 | 4 | 4 | 414831 | 210 | 2 | 105 | 412331 | 325 | 2 | 163 | 417531 | 717 | 2 | 359 |
DVA.3-15-15-M4-* | 15 | 15 | M4 | 4 | 6 | 414841 | 155 | 4 | 41 | 412341 | 280 | 4 | 75 | 417541 | 513 | 4 | 137 |
DVA.3-15-20-M4-* | 15 | 20 | M4 | 4 | 8 | 414851 | 151 | 5 | 30 | 412346 | 234 | 5 | 47 | 417551 | 468 | 5 | 94 |
DVA.3-20-15-M6-* | 20 | 15 | M6 | 6 | 13 | 414861 | 175 | 2 | 117 | 412351 | 227 | 2 | 151 | 417561 | 550 | 2 | 367 |
DVA.3-20-20-M6-* | 20 | 20 | M6 | 6 | 16 | 414871 | 220 | 5 | 44 | 412361 | 430 | 5 | 86 | 417571 | 995 | 5 | 199 |
DVA.3-20-25-M6-* | 20 | 25 | M6 | 6 | 19 | 414881 | 264 | 6 | 42 | 412371 | 433 | 6 | 69 | 417581 | 1010 | 6 | 162 |
DVA.3-25-20-M6-* | 25 | 20 | M6 | 6 | 26 | 414891 | 391 | 5 | 78 | 412381 | 620 | 5 | 124 | 417591 | 1533 | 5 | 307 |
DVA.3-25-25-M6-* | 25 | 25 | M6 | 6 | 29 | 414901 | 441 | 6 | 71 | 412386 | 529 | 6 | 85 | 417601 | 1374 | 6 | 220 |
DVA.3-25-30-M6-* | 25 | 30 | M6 | 6 | 25 | 414911 | 432 | 8 | 58 | 412391 | 524 | 8 | 70 | 417611 | 1208 | 8 | 161 |
DVA.3-30-20-M8-* | 30 | 20 | M8 | 8 | 39 | 414921 | 770 | 1 | 1100 | 412401 | 1067 | 1 | 1524 | 417621 | 2260 | 1 | 3229 |
DVA.3-30-30-M8-* | 30 | 30 | M8 | 8 | 45 | 414931 | 500 | 8 | 67 | 412421 | 1055 | 8 | 141 | 417631 | 1960 | 8 | 261 |
DVA.3-30-40-M8-* | 30 | 40 | M8 | 8 | 53 | 414941 | 700 | 10 | 70 | 412431 | 2100 | 10 | 210 | 417641 | 2400 | 10 | 240 |
DVA.3-40-20-M8-* | 40 | 20 | M8 | 8 | 64 | 414950 | 815 | 3 | 255 | 412440 | 2650 | 5 | 530 | 417650 | 6200 | 2 | 2818 |
DVA.3-40-30-M8-* | 40 | 30 | M8 | 8 | 80 | 414951 | 1137 | 8 | 152 | 412441 | 1574 | 8 | 210 | 417651 | 3420 | 8 | 456 |
DVA.3-40-40-M8-* | 40 | 40 | M8 | 8 | 98 | 414961 | 1056 | 10 | 106 | 412461 | 1397 | 10 | 140 | 417661 | 3190 | 10 | 319 |
DVA.3-50-30-M10-* | 50 | 30 | M10 | 10 | 125 | 414971 | 2010 | 8 | 268 | 412463 | 3300 | 8 | 440 | 417671 | 5450 | 8 | 727 |
DVA.3-50-40-M10-* | 50 | 40 | M10 | 10 | 150 | 414981 | 1477 | 10 | 148 | 412466 | 2130 | 10 | 213 | 417681 | 4940 | 10 | 494 |
DVA.3-50-50-M10-* | 50 | 50 | M10 | 10 | 125 | 414991 | 1500 | 11 | 133 | 412469 | 2188 | 11 | 194 | 417691 | 4750 | 11 | 422 |
DVA.3-60-30-M10-* | 60 | 30 | M10 | 10 | 189 | 415001 | 3020 | 8 | 403 | 412471 | 4170 | 8 | 556 | 417701 | 9130 | 8 | 1217 |
DVA.3-60-40-M10-* | 60 | 40 | M10 | 10 | 220 | 415011 | 2520 | 10 | 252 | 412476 | 3610 | 10 | 361 | 417711 | 6950 | 10 | 695 |
DVA.3-60-50-M10-* | 60 | 50 | M10 | 10 | 310 | 415013 | 2930 | 13 | 234 | 412479 | 3410 | 13 | 273 | 417713 | 7125 | 13 | 570 |
DVA.3-70-30-M10-* | 70 | 30 | M10 | 10 | 305 | 415020 | 3168 | 4 | 792 | 412480 | 4900 | 4 | 1225 | 417720 | 7250 | 3 | 2417 |
DVA.3-70-45-M10-* | 70 | 45 | M10 | 10 | 335 | 415021 | 3810 | 11 | 339 | 412481 | 7130 | 11 | 624 | 417721 | 13210 | 11 | 1174 |
DVA.3-75-30-M12-* | 75 | 30 | M12 | 12 | 320 | 415030 | 6880 | 3 | 2293 | 412500 | 9895 | 3 | 3192 | 417730 | 25000 | 5 | 5000 |
DVA.3-75-40-M12-* | 75 | 40 | M12 | 12 | 360 | 415031 | 4910 | 10 | 491 | 412501 | 6970 | 10 | 697 | 417731 | 15380 | 10 | 1538 |
DVA.3-75-55-M12-* | 75 | 55 | M12 | 12 | 445 | 415041 | 3470 | 14 | 252 | 412521 | 7510 | 14 | 546 | 417741 | 11240 | 14 | 817 |
DVA.3-100-40-M16-* | 100 | 40 | M16 | 16 | 690 | 415051 | 13990 | 10 | 1399 | 412541 | 20000 | 10 | 2000 | 417751 | 29000 | 10 | 2900 |
DVA.3-100-55-M16-* | 100 | 55 | M16 | 16 | 765 | 415061 | 7320 | 14 | 532 | 412551 | 13080 | 14 | 951 | 417761 | 24260 | 14 | 1764 |
DVA.3-100-60-M16-* | 100 | 60 | M16 | 16 | 885 | 415071 | 7000 | 15 | 467 | 412561 | 11290 | 15 | 753 | 417771 | 28500 | 15 | 1900 |
DVA.3-100-75-M16-* | 100 | 75 | M16 | 16 | 965 | 415081 | 7790 | 19 | 415 | 412581 | 9640 | 19 | 514 | 417781 | 22350 | 19 | 1192 |
DVA.3-125-55-M16-* | 125 | 55 | M16 | 16 | 1320 | 415091 | 18240 | 14 | 1327 | 412591 | 19260 | 14 | 1401 | 417791 | 25000 | 8 | 3185 |
DVA.3-125-75-M16-* | 125 | 75 | M16 | 16 | 1500 | 415093 | 13380 | 19 | 714 | 412593 | 19440 | 19 | 1037 | 417793 | 23751 | 19 | 1267 |
Description | D | L | d | h | Weight | Hardness 40 Shore A | Hardness 55 Shore A | Hardness 70 Shore A | |||||||||
Code | Max load [N] | Max deflection [mm] | Stiffness [N/mm] | Code | Max load [N] | Max deflection [mm] | Stiffness [N/mm] | Code | Max load [N] | Max deflection [mm] | Stiffness [N/mm] | ||||||
DVA.3-8-8-SST-M3-55 | 8 | 8 | M3 | 3 | 1 | On Request | 50 | 2 | 25 | 410201 | 85 | 2 | 43 | On Request | 150 | 2 | 75 |
DVA.3-8-13-SST-M3-55 | 8 | 13 | M3 | 3 | 2 | 41 | 3 | 13 | 410203 | 74 | 3 | 23 | 152 | 3 | 47 | ||
DVA.3-10-10-SST-M4-55 | 10 | 10 | M4 | 4 | 2 | 75 | 3 | 30 | 410205 | 100 | 3 | 40 | 200 | 3 | 80 | ||
DVA.3-10-15-SST-M4-55 | 10 | 15 | M4 | 4 | 3 | 65 | 4 | 17 | 410207 | 100 | 4 | 27 | 150 | 4 | 40 | ||
DVA.3-10-20-SST-M4-55 | 10 | 20 | M4 | 4 | 3 | 54 | 5 | 11 | 410209 | 108 | 5 | 22 | 201 | 5 | 40 | ||
DVA.3-15-10-SST-M4-55 | 15 | 10 | M4 | 4 | 4 | 210 | 2 | 105 | 410213 | 325 | 2 | 163 | 717 | 2 | 359 | ||
DVA.3-15-15-SST-M4-55 | 15 | 15 | M4 | 4 | 6 | 155 | 4 | 41 | 410215 | 280 | 4 | 75 | 513 | 4 | 137 | ||
DVA.3-15-20-SST-M4-55 | 15 | 20 | M4 | 4 | 8 | 151 | 5 | 30 | 410217 | 234 | 5 | 47 | 468 | 5 | 94 | ||
DVA.3-20-15-SST-M6-55 | 20 | 15 | M6 | 6 | 13 | 175 | 2 | 117 | 410221 | 227 | 2 | 151 | 550 | 2 | 367 | ||
DVA.3-20-20-SST-M6-55 | 20 | 20 | M6 | 6 | 16 | 220 | 5 | 44 | 410223 | 430 | 5 | 86 | 995 | 5 | 199 | ||
DVA.3-20-25-SST-M6-55 | 20 | 25 | M6 | 6 | 19 | 264 | 6 | 42 | 410225 | 433 | 6 | 69 | 1010 | 6 | 162 | ||
DVA.3-25-20-SST-M6-55 | 25 | 20 | M6 | 6 | 26 | 391 | 5 | 78 | 410231 | 620 | 5 | 124 | 1533 | 5 | 307 | ||
DVA.3-25-25-SST-M6-55 | 25 | 25 | M6 | 6 | 29 | 441 | 6 | 71 | 410233 | 529 | 6 | 85 | 1374 | 6 | 220 | ||
DVA.3-25-30-SST-M6-55 | 25 | 30 | M6 | 6 | 25 | 432 | 8 | 58 | 410237 | 524 | 8 | 70 | 1208 | 8 | 161 | ||
DVA.3-30-20-SST-M8-55 | 30 | 20 | M8 | 8 | 39 | 770 | 1 | 1100 | 410241 | 1067 | 1 | 1524 | 2260 | 1 | 3229 | ||
DVA.3-30-30-SST-M8-55 | 30 | 30 | M8 | 8 | 45 | 500 | 8 | 67 | 410243 | 1055 | 8 | 141 | 1960 | 8 | 261 | ||
DVA.3-30-40-SST-M8-55 | 30 | 40 | M8 | 8 | 53 | 700 | 10 | 70 | 410245 | 2100 | 10 | 210 | 2400 | 10 | 240 | ||
DVA.3-40-20-SST-M8-55 | 40 | 20 | M8 | 8 | 64 | 815 | 3 | 255 | 410251 | 2650 | 5 | 530 | 6200 | 2 | 2818 | ||
DVA.3-40-30-SST-M8-55 | 40 | 30 | M8 | 8 | 80 | 1137 | 8 | 152 | 410253 | 1574 | 8 | 210 | 3420 | 8 | 456 | ||
DVA.3-40-40-SST-M8-55 | 40 | 40 | M8 | 8 | 98 | 1056 | 10 | 106 | 410255 | 1397 | 10 | 140 | 3190 | 10 | 319 | ||
DVA.3-50-30-SST-M10-55 | 50 | 30 | M10 | 10 | 125 | 2010 | 8 | 268 | 410263 | 3300 | 8 | 440 | 5450 | 8 | 727 | ||
DVA.3-50-40-SST-M10-55 | 50 | 40 | M10 | 10 | 150 | 1477 | 10 | 148 | 410265 | 2130 | 10 | 213 | 4940 | 10 | 494 | ||
DVA.3-50-50-SST-M10-55 | 50 | 50 | M10 | 10 | 125 | 1500 | 11 | 133 | 410269 | 2188 | 11 | 194 | 4750 | 11 | 422 | ||
DVA.3-60-30-SST-M10-55 | 60 | 30 | M10 | 10 | 189 | 3020 | 8 | 403 | 410271 | 4170 | 8 | 556 | 9130 | 8 | 1217 | ||
DVA.3-60-40-SST-M10-55 | 60 | 40 | M10 | 10 | 220 | 2520 | 10 | 252 | 410273 | 3610 | 10 | 361 | 6950 | 10 | 695 | ||
DVA.3-60-50-SST-M10-55 | 60 | 50 | M10 | 10 | 310 | 2930 | 13 | 234 | 410275 | 3410 | 13 | 273 | 7125 | 13 | 570 | ||
DVA.3-70-30-SST-M10-55 | 70 | 30 | M10 | 10 | 305 | 3168 | 4 | 792 | 410276 | 4900 | 4 | 1225 | 7250 | 3 | 2417 | ||
DVA.3-70-45-SST-M10-55 | 70 | 45 | M10 | 10 | 335 | 3810 | 11 | 339 | 410277 | 7130 | 11 | 624 | 13210 | 11 | 1174 | ||
DVA.3-75-30-SST-M12-55 | 75 | 30 | M12 | 12 | 320 | 6880 | 3 | 2293 | 410281 | 9895 | 3 | 3192 | 25000 | 5 | 5000 | ||
DVA.3-75-40-SST-M12-55 | 75 | 40 | M12 | 12 | 360 | 4910 | 10 | 491 | 410283 | 6970 | 10 | 697 | 15380 | 10 | 1538 | ||
DVA.3-75-55-SST-M12-55 | 75 | 55 | M12 | 12 | 445 | 3470 | 14 | 252 | 410285 | 7510 | 14 | 546 | 11240 | 14 | 817 | ||
DVA.3-100-40-SST-M16-55 | 100 | 40 | M16 | 16 | 690 | 13990 | 10 | 1399 | 410291 | 20000 | 10 | 2000 | 29000 | 10 | 2900 | ||
DVA.3-100-55-SST-M16-55 | 100 | 55 | M16 | 16 | 765 | 7320 | 14 | 532 | 410293 | 13080 | 14 | 951 | 24260 | 14 | 1764 | ||
DVA.3-100-60-SST-M16-55 | 100 | 60 | M16 | 16 | 885 | 7000 | 15 | 467 | 410295 | 11290 | 15 | 753 | 28500 | 15 | 1900 | ||
DVA.3-100-75-SST-M16-55 | 100 | 75 | M16 | 16 | 965 | 7790 | 19 | 415 | 410297 | 9640 | 19 | 514 | 22350 | 19 | 1192 | ||
DVA.3-125-55-SST-M16-55 | 125 | 55 | M16 | 16 | 1320 | 18240 | 14 | 1327 | 410298 | 19260 | 14 | 1401 | 25000 | 8 | 3185 | ||
DVA.3-125-75-SST-M16-55 | 125 | 75 | M16 | 16 | 1500 | 13380 | 19 | 714 | 410299 | 19440 | 19 | 1037 | 23751 | 19 | 1267 |
Part Number
|
---|
411019 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max load unit (N) | d | L (mm) | D (mm) | Material | h | l | Stiffness unit | Max deflection unit | Sub execution | High performing lines | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.95 € | 20 | Available | 1 Day | 234 | M4 | 25 | 15 | [Others] Rubber-Steel | - | 10 | 37 | 6 | DVA.1 | - | DVA.1-15-25-M4-10-55 |
Loading...
This page is Rubber-metal elements / cylindrical / fixing method selectable / NR / A40, A55, A70 / DVA.1 DVA.2 DVA.3 / ELESA, part number 411019.
You can find the detail information about specifications and dimensions on part number 411019.
Configure
Basic Attributes
Material
h
High performing lines
Type
Max load unit(N)
d
L(mm)
D(mm)
l
Stiffness unit
Max deflection unit
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
410007 |
410009 |
410011 |
411101 |
411121 |
411131 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Max load unit (N) | d | L (mm) | D (mm) | Material | h | l | Stiffness unit | Max deflection unit | Sub execution | High performing lines | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.85 € | 20 | Available | 5 Days | 65 | M4 | 15 | 10 | [Others] Rubber-Stainless steel | - | 10 | 17 | 4 | DVA.1-SST | Inox | DVA.1-10-15-SST-M4-10-55 | |
2.07 € | 1 | Available |
Same day
Stock | 93 | M4 | 20 | 10 | [Others] Rubber-Stainless steel | - | 10 | 19 | 5 | DVA.1-SST | Inox | DVA.1-10-20-SST-M4-10-55 | |
5.79 € | 20 | Available | 1 Day | 537 | M4 | 8 | 15 | [Others] Rubber-Stainless steel | - | 10 | 269 | 2 | DVA.1-SST | Inox | DVA.1-15-8-SST-M4-10-55 | |
0.77 € | 1 | Available |
Same day
Stock | 85 | M3 | 8 | 8 | [Others] Rubber-Steel | - | 6 | 43 | 2 | DVA.1 | - | DVA.1-8-8-M3-6-55 | |
0.70 € | 20 | 4 Days | 100 | M4 | 10 | 10 | [Others] Rubber-Steel | - | 10 | 40 | 3 | DVA.1 | - | DVA.1-10-10-M4-10-55 | ||
0.70 € | 20 | 4 Days | 100 | M4 | 15 | 10 | [Others] Rubber-Steel | - | 10 | 26 | 4 | DVA.1 | - | DVA.1-10-15-M4-10-55 |