Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
418031
Description | D | L | d | l | Weight | Hardness 40 Shore A | Hardness 55 Shore A | Hardness 70 Shore A | |||||||||
Code | Max load [N] | Max deflection [mm] | Stiffness [N/mm] | Code | Max load [N] | Max deflection [mm] | Stiffness [N/mm] | Code | Max load [N] | Max deflection [mm] | Stiffness [N/mm] | ||||||
DVA.4-8-8-M3-6-* | 8 | 8 | M3 | 6 | 3 | 415201 | 34 | 2 | 17 | 412700 | 55 | 2 | 28 | 417901 | 141 | 2 | 71 |
DVA.4-8-13-M3-6-* | 8 | 13 | M3 | 6 | 1 | 415205 | 33 | 3 | 10 | 412699 | 50 | 3 | 15 | 417905 | 133 | 3 | 41 |
DVA.4-10-10-M4-10-* | 10 | 10 | M4 | 10 | 2 | 415211 | 54 | 3 | 21 | 412701 | 88 | 3 | 35 | 417911 | 217 | 3 | 87 |
DVA.4-10-15-M4-10-* | 10 | 15 | M4 | 10 | 3 | 415221 | 69 | 4 | 18 | 412703 | 92 | 4 | 25 | 417921 | 175 | 4 | 47 |
DVA.4-10-20-M4-10-* | 10 | 20 | M4 | 10 | 3 | 415223 | 54 | 5 | 11 | 412705 | 95 | 5 | 19 | 417923 | 156 | 5 | 31 |
DVA.4-15-10-M4-10-* | 15 | 10 | M4 | 10 | 4 | 415231 | 110 | 2 | 55 | 412706 | 168 | 2 | 84 | 417931 | 410 | 2 | 205 |
DVA.4-15-15-M4-10-* | 15 | 15 | M4 | 10 | 5 | 415241 | 141 | 4 | 38 | 412709 | 259 | 4 | 69 | 417941 | 384 | 4 | 102 |
DVA.4-15-20-M4-10-* | 15 | 20 | M4 | 10 | 7 | 415251 | 134 | 5 | 27 | 412711 | 223 | 5 | 45 | 417951 | 590 | 5 | 118 |
DVA.4-15-30-M4-10-* | 15 | 30 | M4 | 10 | 9 | 415261 | 125 | 8 | 17 | 412716 | 258 | 8 | 34 | 417961 | 392 | 8 | 52 |
DVA.4-20-10-M6-18-* | 20 | 10 | M6 | 18 | 15 | 415271 | 390 | 3 | 156 | 412721 | 645 | 3 | 258 | 417971 | 940 | 3 | 376 |
DVA.4-20-15-M6-18-* | 20 | 15 | M6 | 18 | 10 | 415281 | 289 | 4 | 77 | 412741 | 468 | 4 | 125 | 417981 | 704 | 4 | 188 |
DVA.4-20-20-M6-18-* | 20 | 20 | M6 | 18 | 13 | 415291 | 258 | 5 | 52 | 412746 | 367 | 5 | 73 | 417991 | 809 | 5 | 162 |
DVA.4-20-30-M6-18-* | 20 | 30 | M6 | 18 | 23 | 415301 | 237 | 8 | 32 | 412751 | 420 | 8 | 56 | 418001 | 848 | 8 | 113 |
DVA.4-25-15-M6-18-* | 25 | 15 | M6 | 18 | 18 | 415311 | 485 | 4 | 129 | 412756 | 797 | 4 | 213 | 418011 | 1627 | 4 | 434 |
DVA.4-25-17-M6-18-* | 25 | 17 | M6 | 18 | 20 | 415321 | 422 | 4 | 99 | 412761 | 833 | 4 | 196 | 418021 | 1726 | 4 | 406 |
DVA.4-25-20-M6-18-* | 25 | 20 | M6 | 18 | 20 | 415331 | 416 | 5 | 83 | 412766 | 581 | 5 | 116 | 418031 | 1382 | 5 | 276 |
DVA.4-25-30-M6-18-* | 25 | 30 | M6 | 18 | 25 | 415341 | 290 | 8 | 39 | 412771 | 591 | 8 | 79 | 418041 | 1186 | 8 | 158 |
DVA.4-30-15-M8-20-* | 30 | 15 | M8 | 20 | 30 | 415351 | 746 | 4 | 199 | 412776 | 1023 | 4 | 273 | 418051 | 2610 | 4 | 696 |
DVA.4-30-17-M8-20-* | 30 | 17 | M8 | 20 | 31 | 415361 | 772 | 4 | 182 | 412781 | 1275 | 4 | 300 | 418061 | 2447 | 4 | 576 |
DVA.4-30-20-M8-20-* | 30 | 20 | M8 | 20 | 35 | 415371 | 567 | 5 | 113 | 412801 | 1014 | 5 | 203 | 418071 | 1878 | 5 | 376 |
DVA.4-30-25-M8-20-* | 30 | 25 | M8 | 20 | 38 | 415381 | 576 | 6 | 92 | 412811 | 1026 | 6 | 164 | 418081 | 1591 | 6 | 255 |
DVA.4-30-30-M8-20-* | 30 | 30 | M8 | 20 | 43 | 415391 | 601 | 8 | 80 | 412821 | 776 | 8 | 103 | 418091 | 1616 | 8 | 215 |
DVA.4-40-20-M8-23-* | 40 | 20 | M8 | 23 | 55 | 415401 | 1200 | 5 | 240 | 412831 | 2500 | 5 | 500 | 418101 | 4750 | 5 | 950 |
DVA.4-40-25-M8-23-* | 40 | 25 | M8 | 23 | 60 | 415411 | 1170 | 6 | 187 | 412836 | 1660 | 6 | 266 | 418111 | 4130 | 6 | 661 |
DVA.4-40-30-M8-23-* | 40 | 30 | M8 | 23 | 73 | 415421 | 1140 | 8 | 152 | 412841 | 1480 | 8 | 197 | 418121 | 2830 | 8 | 377 |
DVA.4-40-40-M8-23-* | 40 | 40 | M8 | 23 | 83 | 415431 | 995 | 10 | 100 | 412861 | 1403 | 10 | 140 | 418131 | 3150 | 10 | 315 |
DVA.4-50-20-M10-28-* | 50 | 20 | M10 | 28 | 90 | 415441 | 2680 | 5 | 536 | 412881 | 3460 | 5 | 692 | 418141 | 7450 | 5 | 1490 |
DVA.4-50-30-M10-28-* | 50 | 30 | M10 | 28 | 118 | 415451 | 1820 | 8 | 243 | 412901 | 2520 | 8 | 336 | 418151 | 5420 | 8 | 723 |
DVA.4-50-40-M10-28-* | 50 | 40 | M10 | 28 | 140 | 415461 | 1430 | 10 | 143 | 412921 | 2760 | 10 | 276 | 418161 | 4950 | 10 | 495 |
DVA.4-50-50-M10-28-* | 50 | 50 | M10 | 28 | 155 | 415463 | 1366 | 13 | 109 | 412923 | 2700 | 13 | 216 | 418163 | 4190 | 13 | 335 |
DVA.4-60-20-M10-28-* | 60 | 20 | M10 | 28 | 219 | 415471 | 1885 | 5 | 377 | 412931 | 3850 | 5 | 770 | 418171 | 11990 | 5 | 2398 |
DVA.4-60-40-M10-28-* | 60 | 40 | M10 | 28 | 195 | 415481 | 2600 | 10 | 260 | 412936 | 3540 | 10 | 354 | 418181 | 4640 | 10 | 464 |
DVA.4-60-60-M10-28-* | 60 | 60 | M10 | 28 | 312 | 415485 | 2530 | 15 | 169 | 412939 | 3480 | 15 | 232 | 418185 | 8110 | 15 | 541 |
DVA.4-70-30-M10-28-* | 70 | 30 | M10 | 28 | 280 | 415490 | 4930 | 8 | 657 | 412940 | 7170 | 8 | 956 | 418190 | 13070 | 8 | 1743 |
DVA.4-70-40-M10-28-* | 70 | 40 | M10 | 28 | 265 | 415491 | 3850 | 10 | 385 | 412941 | 6280 | 10 | 628 | 418191 | 15280 | 10 | 1528 |
DVA.4-70-55-M10-28-* | 70 | 55 | M10 | 28 | 357 | 415501 | 3320 | 14 | 241 | 412951 | 5770 | 14 | 420 | 418201 | 9510 | 14 | 692 |
DVA.4-75-25-M12-37-* | 75 | 25 | M12 | 37 | 223 | 415511 | 6560 | 6 | 1050 | 412961 | 9660 | 6 | 1546 | 418211 | 20780 | 6 | 3325 |
DVA.4-75-40-M12-37-* | 75 | 40 | M12 | 37 | 310 | 415521 | 5010 | 10 | 501 | 412971 | 6680 | 10 | 668 | 418221 | 9170 | 10 | 917 |
DVA.4-75-50-M12-37-* | 75 | 50 | M12 | 37 | 340 | 415531 | 3970 | 13 | 318 | 412981 | 5570 | 13 | 446 | 418231 | 13550 | 13 | 1084 |
DVA.4-100-40-M16-41-* | 100 | 40 | M16 | 41 | 570 | 415541 | 9430 | 10 | 943 | 413001 | 12110 | 10 | 1211 | 418241 | 24190 | 10 | 2419 |
DVA.4-100-50-M16-41-* | 100 | 50 | M16 | 41 | 655 | 415551 | 8320 | 13 | 666 | 413011 | 14040 | 13 | 1123 | 418251 | 22900 | 13 | 1832 |
DVA.4-100-60-M16-41-* | 100 | 60 | M16 | 41 | 830 | 415561 | 7440 | 15 | 496 | 413021 | 12950 | 15 | 863 | 418261 | 21450 | 15 | 1430 |
DVA.4-125-55-M16-41-* | 125 | 55 | M16 | 41 | 1055 | 415581 | 19700 | 14 | 1433 | 413025 | 23790 | 14 | 1730 | 418271 | 25000 | 11 | 2212 |
DVA.4-125-75-M16-41-* | 125 | 75 | M16 | 41 | 1425 | 415591 | 17600 | 19 | 939 | 413027 | 20123 | 19 | 1073 | 418281 | 24780 | 19 | 1322 |
Description | D | L | d | l | Weight | Hardness 40 Shore A | Hardness 55 Shore A | Hardness 70 Shore A | |||||||||
Code | Max load [N] | Max deflection [mm] | Stiffness [N/mm] | Code | Max load [N] | Max deflection [mm] | Stiffness [N/mm] | Code | Max load [N] | Max deflection [mm] | Stiffness [N/mm] | ||||||
DVA.4-8-8-SST-M3-6-55 | 8 | 8 | M3 | 6 | 3 | On Request | 34 | 2 | 17 | 410301 | 55 | 2 | 28 | On Request | 141 | 2 | 71 |
DVA.4-8-13-SST-M3-6-55 | 8 | 13 | M3 | 6 | 1 | 33 | 3 | 10 | 410303 | 50 | 3 | 15 | 133 | 3 | 41 | ||
DVA.4-10-10-SST-M4-10-55 | 10 | 10 | M4 | 10 | 2 | 54 | 3 | 21 | 410305 | 88 | 3 | 35 | 217 | 3 | 87 | ||
DVA.4-10-15-SST-M4-10-55 | 10 | 15 | M4 | 10 | 3 | 69 | 4 | 18 | 410307 | 92 | 4 | 25 | 175 | 4 | 47 | ||
DVA.4-10-20-SST-M4-10-55 | 10 | 20 | M4 | 10 | 3 | 54 | 5 | 11 | 410309 | 95 | 5 | 19 | 156 | 5 | 31 | ||
DVA.4-15-10-SST-M4-10-55 | 15 | 10 | M4 | 10 | 4 | 110 | 2 | 55 | 410311 | 168 | 2 | 84 | 410 | 2 | 205 | ||
DVA.4-15-15-SST-M4-10-55 | 15 | 15 | M4 | 10 | 5 | 141 | 4 | 38 | 410313 | 259 | 4 | 69 | 384 | 4 | 102 | ||
DVA.4-15-20-SST-M4-10-55 | 15 | 20 | M4 | 10 | 7 | 134 | 5 | 27 | 410315 | 223 | 5 | 45 | 590 | 5 | 118 | ||
DVA.4-15-30-SST-M4-10-55 | 15 | 30 | M4 | 10 | 9 | 125 | 8 | 17 | 410317 | 258 | 8 | 34 | 392 | 8 | 52 | ||
DVA.4-20-10-SST-M6-18-55 | 20 | 10 | M6 | 18 | 15 | 390 | 3 | 156 | 410321 | 645 | 3 | 258 | 940 | 3 | 376 | ||
DVA.4-20-15-SST-M6-18-55 | 20 | 15 | M6 | 18 | 10 | 289 | 4 | 77 | 410323 | 468 | 4 | 125 | 704 | 4 | 188 | ||
DVA.4-20-20-SST-M6-18-55 | 20 | 20 | M6 | 18 | 13 | 258 | 5 | 52 | 410325 | 367 | 5 | 73 | 809 | 5 | 162 | ||
DVA.4-20-30-SST-M6-18-55 | 20 | 30 | M6 | 18 | 23 | 237 | 8 | 32 | 410327 | 420 | 8 | 56 | 848 | 8 | 113 | ||
DVA.4-25-15-SST-M6-18-55 | 25 | 15 | M6 | 18 | 18 | 485 | 4 | 129 | 410331 | 797 | 4 | 213 | 1627 | 4 | 434 | ||
DVA.4-25-17-SST-M6-18-55 | 25 | 17 | M6 | 18 | 20 | 422 | 4 | 99 | 410333 | 833 | 4 | 196 | 1726 | 4 | 406 | ||
DVA.4-25-20-SST-M6-18-55 | 25 | 20 | M6 | 18 | 20 | 416 | 5 | 83 | 410335 | 581 | 5 | 116 | 1382 | 5 | 276 | ||
DVA.4-25-30-SST-M6-18-55 | 25 | 30 | M6 | 18 | 25 | 290 | 8 | 39 | 410337 | 591 | 8 | 79 | 1186 | 8 | 158 | ||
DVA.4-30-15-SST-M8-20-55 | 30 | 15 | M8 | 20 | 30 | 746 | 4 | 199 | 410341 | 1023 | 4 | 273 | 2610 | 4 | 696 | ||
DVA.4-30-17-SST-M8-20-55 | 30 | 17 | M8 | 20 | 31 | 772 | 4 | 182 | 410343 | 1275 | 4 | 300 | 2447 | 4 | 576 | ||
DVA.4-30-20-SST-M8-20-55 | 30 | 20 | M8 | 20 | 35 | 567 | 5 | 113 | 410345 | 1014 | 5 | 203 | 1878 | 5 | 376 | ||
DVA.4-30-25-SST-M8-20-55 | 30 | 25 | M8 | 20 | 38 | 576 | 6 | 92 | 410347 | 1026 | 6 | 164 | 1591 | 6 | 255 | ||
DVA.4-30-30-SST-M8-20-55 | 30 | 30 | M8 | 20 | 43 | 601 | 8 | 80 | 410349 | 776 | 8 | 103 | 1616 | 8 | 215 | ||
DVA.4-40-20-SST-M8-23-55 | 40 | 20 | M8 | 23 | 55 | 1200 | 5 | 240 | 410351 | 2500 | 5 | 500 | 4750 | 5 | 950 | ||
DVA.4-40-25-SST-M8-23-55 | 40 | 25 | M8 | 23 | 60 | 1170 | 6 | 187 | 410353 | 1660 | 6 | 266 | 4130 | 6 | 661 | ||
DVA.4-40-30-SST-M8-23-55 | 40 | 30 | M8 | 23 | 73 | 1140 | 8 | 152 | 410355 | 1480 | 8 | 197 | 2830 | 8 | 377 | ||
DVA.4-40-40-SST-M8-23-55 | 40 | 40 | M8 | 23 | 83 | 995 | 10 | 100 | 410357 | 1403 | 10 | 140 | 3150 | 10 | 315 | ||
DVA.4-50-20-SST-M10-28-55 | 50 | 20 | M10 | 28 | 90 | 2680 | 5 | 536 | 410361 | 3460 | 5 | 692 | 7450 | 5 | 1490 | ||
DVA.4-50-30-SST-M10-28-55 | 50 | 30 | M10 | 28 | 118 | 1820 | 8 | 243 | 410363 | 2520 | 8 | 336 | 5420 | 8 | 723 | ||
DVA.4-50-40-SST-M10-28-55 | 50 | 40 | M10 | 28 | 140 | 1430 | 10 | 143 | 410365 | 2760 | 10 | 276 | 4950 | 10 | 495 | ||
DVA.4-50-50-SST-M10-28-55 | 50 | 50 | M10 | 28 | 155 | 1366 | 13 | 109 | 410367 | 2700 | 13 | 216 | 4190 | 13 | 335 | ||
DVA.4-60-20-SST-M10-28-55 | 60 | 20 | M10 | 28 | 219 | 1885 | 5 | 377 | 410371 | 3850 | 5 | 770 | 11990 | 5 | 2398 | ||
DVA.4-60-40-SST-M10-28-55 | 60 | 40 | M10 | 28 | 195 | 2600 | 10 | 260 | 410373 | 3540 | 10 | 354 | 4640 | 10 | 464 | ||
DVA.4-60-60-SST-M10-28-55 | 60 | 60 | M10 | 28 | 312 | 2530 | 15 | 169 | 410375 | 3480 | 15 | 232 | 8110 | 15 | 541 | ||
DVA.4-70-30-SST-M10-28-55 | 70 | 30 | M10 | 28 | 280 | 4930 | 8 | 657 | 410376 | 7170 | 8 | 956 | 13070 | 8 | 1743 | ||
DVA.4-70-40-SST-M10-28-55 | 70 | 40 | M10 | 28 | 265 | 3850 | 10 | 385 | 410377 | 6280 | 10 | 628 | 15280 | 10 | 1528 | ||
DVA.4-70-55-SST-M10-28-55 | 70 | 55 | M10 | 28 | 357 | 3320 | 14 | 241 | 410379 | 5770 | 14 | 420 | 9510 | 14 | 692 | ||
DVA.4-75-25-SST-M12-37-55 | 75 | 25 | M12 | 37 | 223 | 6560 | 6 | 1050 | 410381 | 9660 | 6 | 1546 | 20780 | 6 | 3325 | ||
DVA.4-75-40-SST-M12-37-55 | 75 | 40 | M12 | 37 | 310 | 5010 | 10 | 501 | 410383 | 6680 | 10 | 668 | 9170 | 10 | 917 | ||
DVA.4-75-50-SST-M12-37-55 | 75 | 50 | M12 | 37 | 340 | 3970 | 13 | 318 | 410385 | 5570 | 13 | 446 | 13550 | 13 | 1084 | ||
DVA.4-100-40-SST-M16-41-55 | 100 | 40 | M16 | 41 | 570 | 9430 | 10 | 943 | 410391 | 12110 | 10 | 1211 | 24190 | 10 | 2419 | ||
DVA.4-100-50-SST-M16-41-55 | 100 | 50 | M16 | 41 | 655 | 8320 | 13 | 666 | 410393 | 14040 | 13 | 1123 | 22900 | 13 | 1832 | ||
DVA.4-100-60-SST-M16-41-55 | 100 | 60 | M16 | 41 | 830 | 7440 | 15 | 496 | 410395 | 12950 | 15 | 863 | 21450 | 15 | 1430 | ||
DVA.4-125-55-SST-M16-41-55 | 125 | 55 | M16 | 41 | 1055 | 19700 | 14 | 1433 | 410396 | 23790 | 14 | 1730 | 25000 | 11 | 2212 | ||
DVA.4-125-75-SST-M16-41-55 | 125 | 75 | M16 | 41 | 1425 | 17600 | 19 | 939 | 410397 | 20123 | 19 | 1073 | 24780 | 19 | 1322 |
Description | D | L | d | h | Weight | Hardness 40 Shore A | Hardness 55 Shore A | Hardness 70 Shore A | |||||||||
Code | Max load [N] | Max deflection [mm] | Stiffness [N/mm] | Code | Max load [N] | Max deflection [mm] | Stiffness [N/mm] | Code | Max load [N] | Max deflection [mm] | Stiffness [N/mm] | ||||||
DVA.5-8-8-M3-* | 8 | 8 | M3 | 3 | 1 | 415691 | 34 | 2 | 17 | 413029 | 55 | 2 | 28 | 418391 | 141 | 2 | 71 |
DVA.5-8-13-M3-* | 8 | 13 | M3 | 3 | 2 | 415693 | 33 | 3 | 10 | 413030 | 52 | 3 | 16 | 418393 | 133 | 3 | 41 |
DVA.5-10-10-M4-* | 10 | 10 | M4 | 4 | 2 | 415701 | 54 | 3 | 21 | 413031 | 88 | 3 | 35 | 418401 | 217 | 3 | 87 |
DVA.5-10-15-M4-* | 10 | 15 | M4 | 4 | 2 | 415703 | 69 | 4 | 18 | 413033 | 92 | 4 | 25 | 418403 | 175 | 4 | 47 |
DVA.5-15-15-M4-* | 15 | 15 | M4 | 4 | 5 | 415711 | 141 | 4 | 38 | 413041 | 259 | 4 | 69 | 418411 | 384 | 4 | 102 |
DVA.5-15-20-M4-* | 15 | 20 | M4 | 4 | 6 | 415721 | 134 | 5 | 27 | 413051 | 223 | 5 | 45 | 418421 | 590 | 5 | 118 |
DVA.5-20-15-M6-* | 20 | 15 | M6 | 6 | 10 | 415731 | 289 | 4 | 77 | 413061 | 468 | 4 | 125 | 418431 | 704 | 4 | 188 |
DVA.5-20-20-M6-* | 20 | 20 | M6 | 6 | 11 | 415741 | 258 | 5 | 52 | 413071 | 367 | 5 | 73 | 418441 | 809 | 5 | 162 |
DVA.5-20-25-M6-* | 20 | 25 | M6 | 6 | 13 | 415751 | 250 | 6 | 40 | 413081 | 437 | 6 | 70 | 418451 | 750 | 6 | 120 |
DVA.5-25-15-M6-* | 25 | 15 | M6 | 6 | 16 | 415761 | 485 | 4 | 129 | 413091 | 797 | 4 | 213 | 418461 | 1627 | 4 | 434 |
DVA.5-25-20-M6-* | 25 | 20 | M6 | 6 | 20 | 415771 | 416 | 5 | 83 | 413101 | 581 | 5 | 116 | 418471 | 1382 | 5 | 276 |
DVA.5-25-30-M6-* | 25 | 30 | M6 | 6 | 21 | 415781 | 290 | 8 | 39 | 413106 | 591 | 8 | 79 | 418481 | 1186 | 8 | 158 |
DVA.5-30-15-M8-* | 30 | 15 | M8 | 8 | 23 | 415791 | 746 | 3 | 249 | 413111 | 1023 | 3 | 341 | 418491 | 2610 | 3 | 870 |
DVA.5-30-17-M8-* | 30 | 17 | M8 | 8 | 25 | 415801 | 772 | 3 | 257 | 413121 | 1275 | 3 | 425 | 418501 | 2447 | 3 | 816 |
DVA.5-30-20-M8-* | 30 | 20 | M8 | 8 | 27 | 415811 | 567 | 5 | 113 | 413141 | 1014 | 5 | 203 | 418511 | 1878 | 5 | 376 |
DVA.5-30-30-M8-* | 30 | 30 | M8 | 8 | 34 | 415821 | 601 | 8 | 80 | 413146 | 776 | 8 | 103 | 418521 | 1616 | 8 | 215 |
DVA.5-30-40-M8-* | 30 | 40 | M8 | 8 | 43 | 415823 | 550 | 10 | 55 | 413148 | 780 | 10 | 78 | 418523 | 1785 | 10 | 179 |
DVA.5-40-20-M8-* | 40 | 20 | M8 | 8 | 45 | 415831 | 1200 | 5 | 240 | 413151 | 2500 | 5 | 500 | 418531 | 4750 | 5 | 950 |
DVA.5-40-30-M8-* | 40 | 30 | M8 | 8 | 65 | 415841 | 1140 | 8 | 152 | 413161 | 1480 | 8 | 197 | 418541 | 2830 | 8 | 377 |
DVA.5-40-40-M8-* | 40 | 40 | M8 | 8 | 75 | 415851 | 995 | 10 | 100 | 413171 | 1403 | 10 | 140 | 418551 | 3150 | 10 | 315 |
DVA.5-40-50-M8-* | 40 | 50 | M8 | 8 | 90 | 415853 | 1005 | 13 | 80 | 413173 | 1397 | 13 | 112 | 418553 | 2382 | 13 | 191 |
DVA.5-50-20-M10-* | 50 | 20 | M10 | 10 | 77 | 415861 | 2680 | 5 | 536 | 413181 | 3460 | 5 | 692 | 418561 | 7450 | 5 | 1490 |
DVA.5-50-30-M10-* | 50 | 30 | M10 | 10 | 100 | 415871 | 1820 | 8 | 243 | 413183 | 2520 | 8 | 336 | 418571 | 5420 | 8 | 723 |
DVA.5-50-40-M10-* | 50 | 40 | M10 | 10 | 115 | 415881 | 1430 | 10 | 143 | 413186 | 2760 | 10 | 276 | 418581 | 4950 | 10 | 495 |
DVA.5-60-30-M10-* | 60 | 30 | M10 | 10 | 141 | 415891 | 2800 | 8 | 373 | 413191 | 4350 | 8 | 580 | 418591 | 7500 | 8 | 1000 |
DVA.5-60-40-M10-* | 60 | 40 | M10 | 10 | 170 | 415895 | 2600 | 10 | 260 | 413192 | 3540 | 10 | 354 | 418595 | 4640 | 10 | 464 |
DVA.5-60-50-M10-* | 60 | 50 | M10 | 10 | 205 | 415901 | 2900 | 13 | 232 | 413193 | 4370 | 13 | 350 | 418601 | 9500 | 13 | 760 |
DVA.5-70-30-M10-* | 70 | 30 | M10 | 10 | 195 | 415907 | 4930 | 8 | 657 | 413195 | 7170 | 8 | 956 | 418607 | 13070 | 8 | 1743 |
DVA.5-70-40-M10-* | 70 | 40 | M10 | 10 | 255 | 415911 | 3850 | 10 | 385 | 413196 | 6280 | 10 | 628 | 418611 | 15280 | 10 | 1528 |
DVA.5-70-45-M10-* | 70 | 45 | M10 | 10 | 275 | 415921 | 3700 | 11 | 329 | 413201 | 6750 | 11 | 600 | 418621 | 8800 | 11 | 782 |
DVA.5-70-55-M10-* | 70 | 55 | M10 | 10 | 341 | 415931 | 3320 | 14 | 241 | 413211 | 5770 | 14 | 420 | 418631 | 9510 | 14 | 692 |
DVA.5-75-25-M12-* | 75 | 25 | M12 | 12 | 205 | 415941 | 6560 | 5 | 1312 | 413221 | 9660 | 5 | 1932 | 418641 | 20780 | 5 | 4156 |
DVA.5-75-30-M12-* | 75 | 30 | M12 | 12 | 210 | 415951 | 5400 | 8 | 720 | 413226 | 8700 | 8 | 1160 | 418651 | 15400 | 8 | 2053 |
DVA.5-75-40-M12-* | 75 | 40 | M12 | 12 | 290 | 415961 | 5010 | 10 | 501 | 413231 | 6680 | 10 | 668 | 418661 | 9170 | 10 | 917 |
DVA.5-75-50-M12-* | 75 | 50 | M12 | 12 | 345 | 415971 | 3970 | 13 | 318 | 413241 | 5570 | 13 | 446 | 418671 | 13550 | 13 | 1084 |
DVA.5-100-40-M16-* | 100 | 40 | M16 | 16 | 485 | 415981 | 9430 | 10 | 943 | 413261 | 12110 | 10 | 1211 | 418681 | 24190 | 10 | 2419 |
DVA.5-100-50-M16-* | 100 | 50 | M16 | 16 | 580 | 415991 | 8320 | 13 | 666 | 413281 | 14040 | 13 | 1123 | 418691 | 22900 | 13 | 1832 |
DVA.5-100-60-M16-* | 100 | 60 | M16 | 16 | 720 | 416001 | 7440 | 15 | 496 | 413291 | 12950 | 15 | 863 | 418701 | 21450 | 15 | 1430 |
DVA.5-125-55-M16-* | 125 | 55 | M16 | 16 | 1050 | 416021 | 21217 | 14 | 1543 | 413321 | 23790 | 13 | 1809 | 418721 | 23751 | 11 | 2102 |
DVA.5-125-75-M16-* | 125 | 75 | M16 | 16 | 1212 | 416031 | 18723 | 19 | 999 | 413331 | 22314 | 19 | 1190 | 418731 | 25000 | 18 | 1420 |
Description | D | L | d | h | Weight | Hardness 40 Shore A | Hardness 55 Shore A | Hardness 70 Shore A | |||||||||
Code | Max load [N] | Max deflection [mm] | Stiffness [N/mm] | Code | Max load [N] | Max deflection [mm] | Stiffness [N/mm] | Code | Max load [N] | Max deflection [mm] | Stiffness [N/mm] | ||||||
DVA.5-8-8-SST-M3-55 | 8 | 8 | M3 | 3 | 1 | On Request | 34 | 2 | 17 | 410398 | 55 | 2 | 28 | On Request | 141 | 2 | 71 |
DVA.5-8-13-SST-M3-55 | 8 | 13 | M3 | 3 | 2 | 33 | 3 | 10 | 410399 | 52 | 3 | 16 | 133 | 3 | 41 | ||
DVA.5-10-10-SST-M4-55 | 10 | 10 | M4 | 4 | 2 | 54 | 3 | 21 | 410401 | 88 | 3 | 35 | 217 | 3 | 87 | ||
DVA.5-10-15-SST-M4-55 | 10 | 15 | M4 | 4 | 2 | 69 | 4 | 18 | 410403 | 92 | 4 | 25 | 175 | 4 | 47 | ||
DVA.5-15-15-SST-M4-55 | 15 | 15 | M4 | 4 | 5 | 141 | 4 | 38 | 410405 | 259 | 4 | 69 | 384 | 4 | 102 | ||
DVA.5-15-20-SST-M4-55 | 15 | 20 | M4 | 4 | 6 | 134 | 5 | 27 | 410407 | 223 | 5 | 45 | 590 | 5 | 118 | ||
DVA.5-20-15-SST-M6-55 | 20 | 15 | M6 | 6 | 10 | 289 | 4 | 77 | 410413 | 468 | 4 | 125 | 704 | 4 | 188 | ||
DVA.5-20-20-SST-M6-55 | 20 | 20 | M6 | 6 | 11 | 258 | 5 | 52 | 410415 | 367 | 5 | 73 | 809 | 5 | 162 | ||
DVA.5-20-25-SST-M6-55 | 20 | 25 | M6 | 6 | 13 | 250 | 6 | 40 | 410417 | 437 | 6 | 70 | 750 | 6 | 120 | ||
DVA.5-25-15-SST-M6-55 | 25 | 15 | M6 | 6 | 16 | 485 | 4 | 129 | 410421 | 797 | 4 | 213 | 1627 | 4 | 434 | ||
DVA.5-25-20-SST-M6-55 | 25 | 20 | M6 | 6 | 20 | 416 | 5 | 83 | 410425 | 581 | 5 | 116 | 1382 | 5 | 276 | ||
DVA.5-25-30-SST-M6-55 | 25 | 30 | M6 | 6 | 21 | 290 | 8 | 39 | 410427 | 591 | 8 | 79 | 1186 | 8 | 158 | ||
DVA.5-30-15-SST-M8-55 | 30 | 15 | M8 | 8 | 23 | 746 | 3 | 249 | 410431 | 1023 | 3 | 341 | 2610 | 3 | 870 | ||
DVA.5-30-17-SST-M8-55 | 30 | 17 | M8 | 8 | 25 | 772 | 3 | 257 | 410433 | 1275 | 3 | 425 | 2447 | 3 | 816 | ||
DVA.5-30-20-SST-M8-55 | 30 | 20 | M8 | 8 | 27 | 567 | 5 | 113 | 410435 | 1014 | 5 | 203 | 1878 | 5 | 376 | ||
DVA.5-30-30-SST-M8-55 | 30 | 30 | M8 | 8 | 34 | 601 | 8 | 80 | 410437 | 776 | 8 | 103 | 1616 | 8 | 215 | ||
DVA.5-30-40-SST-M8-55 | 30 | 40 | M8 | 8 | 43 | 550 | 10 | 55 | 410439 | 780 | 10 | 78 | 1785 | 10 | 179 | ||
DVA.5-40-20-SST-M8-55 | 40 | 20 | M8 | 8 | 45 | 1200 | 5 | 240 | 410441 | 2500 | 5 | 500 | 4750 | 5 | 950 | ||
DVA.5-40-30-SST-M8-55 | 40 | 30 | M8 | 8 | 65 | 1140 | 8 | 152 | 410443 | 1480 | 8 | 197 | 2830 | 8 | 377 | ||
DVA.5-40-40-SST-M8-55 | 40 | 40 | M8 | 8 | 75 | 995 | 10 | 100 | 410445 | 1403 | 10 | 140 | 3150 | 10 | 315 | ||
DVA.5-40-50-SST-M8-55 | 40 | 50 | M8 | 8 | 90 | 1005 | 13 | 80 | 410447 | 1397 | 13 | 112 | 2382 | 13 | 191 | ||
DVA.5-50-20-SST-M10-55 | 50 | 20 | M10 | 10 | 77 | 2680 | 5 | 536 | 410451 | 3460 | 5 | 692 | 7450 | 5 | 1490 | ||
DVA.5-50-30-SST-M10-55 | 50 | 30 | M10 | 10 | 100 | 1820 | 8 | 243 | 410453 | 2520 | 8 | 336 | 5420 | 8 | 723 | ||
DVA.5-50-40-SST-M10-55 | 50 | 40 | M10 | 10 | 115 | 1430 | 10 | 143 | 410455 | 2760 | 10 | 276 | 4950 | 10 | 495 | ||
DVA.5-60-30-SST-M10-55 | 60 | 30 | M10 | 10 | 141 | 2800 | 8 | 373 | 410461 | 4350 | 8 | 580 | 7500 | 8 | 1000 | ||
DVA.5-60-40-SST-M10-55 | 60 | 40 | M10 | 10 | 170 | 2600 | 10 | 260 | 410462 | 3540 | 10 | 354 | 4640 | 10 | 464 | ||
DVA.5-60-50-SST-M10-55 | 60 | 50 | M10 | 10 | 205 | 2900 | 13 | 232 | 410463 | 4370 | 13 | 350 | 9500 | 13 | 760 | ||
DVA.5-70-30-SST-M10-55 | 70 | 30 | M10 | 10 | 195 | 4930 | 8 | 657 | 410470 | 7170 | 8 | 956 | 13070 | 8 | 1743 | ||
DVA.5-70-40-SST-M10-55 | 70 | 40 | M10 | 10 | 255 | 3850 | 10 | 385 | 410471 | 6280 | 10 | 628 | 15280 | 10 | 1528 | ||
DVA.5-70-45-SST-M10-55 | 70 | 45 | M10 | 10 | 275 | 3700 | 11 | 329 | 410473 | 6750 | 11 | 600 | 8800 | 11 | 782 | ||
DVA.5-70-55-SST-M10-55 | 70 | 55 | M10 | 10 | 341 | 3320 | 14 | 241 | 410475 | 5770 | 14 | 420 | 9510 | 14 | 692 | ||
DVA.5-75-25-SST-M12-55 | 75 | 25 | M12 | 12 | 205 | 6560 | 5 | 1312 | 410481 | 9660 | 5 | 1932 | 20780 | 5 | 4156 | ||
DVA.5-75-30-SST-M12-55 | 75 | 30 | M12 | 12 | 210 | 5400 | 8 | 720 | 410483 | 8700 | 8 | 1160 | 15400 | 8 | 2053 | ||
DVA.5-75-40-SST-M12-55 | 75 | 40 | M12 | 12 | 290 | 5010 | 10 | 501 | 410485 | 6680 | 10 | 668 | 9170 | 10 | 917 | ||
DVA.5-75-50-SST-M12-55 | 75 | 50 | M12 | 12 | 345 | 3970 | 13 | 318 | 410487 | 5570 | 13 | 446 | 13550 | 13 | 1084 | ||
DVA.5-100-40-SST-M16-55 | 100 | 40 | M16 | 16 | 485 | 9430 | 10 | 943 | 410491 | 12110 | 10 | 1211 | 24190 | 10 | 2419 | ||
DVA.5-100-50-SST-M16-55 | 100 | 50 | M16 | 16 | 580 | 8320 | 13 | 666 | 410493 | 14040 | 13 | 1123 | 22900 | 13 | 1832 | ||
DVA.5-100-60-SST-M16-55 | 100 | 60 | M16 | 16 | 720 | 7440 | 15 | 496 | 410495 | 12950 | 15 | 863 | 21450 | 15 | 1430 | ||
DVA.5-125-55-SST-M16-55 | 125 | 55 | M16 | 16 | 1050 | 21217 | 14 | 1543 | 410496 | 23790 | 13 | 1809 | 23751 | 11 | 2102 | ||
DVA.5-125-75-SST-M16-55 | 125 | 75 | M16 | 16 | 1212 | 18723 | 19 | 999 | 410497 | 22314 | 19 | 1190 | 25000 | 18 | 1420 |
Part Number
|
---|
418031 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max load unit (N) | d | L (mm) | D (mm) | Material | h | l | Stiffness unit | Max deflection unit | Sub execution | High performing lines | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.97 € | 20 | Available |
Same day
Stock | 1382 | M6 | 20 | 25 | [Others] Rubber-Steel | - | 18 | 276 | 5 | DVA.4 | - | DVA.4-25-20-M6-18-70 |
Loading...
This page is Rubber-metal buffers / cylindrical / external thread, steel, stainless steel / NR / A40, A55, A70 / DVA.4 DVA.5 / ELESA, part number 418031.
You can find the detail information about specifications and dimensions on part number 418031.
Configure
Stock
Basic Attributes
Material
h
High performing lines
Type
Max load unit(N)
d
L(mm)
D(mm)
l
Stiffness unit
Max deflection unit
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
410307 |
410309 |
410311 |
418041 |
418051 |
418061 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Max load unit (N) | d | L (mm) | D (mm) | Material | h | l | Stiffness unit | Max deflection unit | Sub execution | High performing lines | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.61 € | 20 | Available | 1 Day | 92 | M4 | 15 | 10 | [Others] Rubber-Stainless steel | - | 10 | 25 | 4 | DVA.4-SST | Inox | DVA.4-10-15-SST-M4-10-55 | |
1.76 € | 1 | Available |
Same day
Stock | 95 | M4 | 20 | 10 | [Others] Rubber-Stainless steel | - | 10 | 19 | 5 | DVA.4-SST | Inox | DVA.4-10-20-SST-M4-10-55 | |
1.61 € | 1 | Available |
Same day
Stock | 168 | M4 | 10 | 15 | [Others] Rubber-Stainless steel | - | 10 | 84 | 2 | DVA.4-SST | Inox | DVA.4-15-10-SST-M4-10-55 | |
1.10 € | 1 | Available |
Same day
Stock | 1186 | M6 | 30 | 25 | [Others] Rubber-Steel | - | 18 | 158 | 8 | DVA.4 | - | DVA.4-25-30-M6-18-70 | |
1.19 € | 1 | Available |
Same day
Stock | 2610 | M8 | 15 | 30 | [Others] Rubber-Steel | - | 20 | 696 | 4 | DVA.4 | - | DVA.4-30-15-M8-20-70 | |
1.32 € | 20 | Available | 1 Day | 2447 | M8 | 17 | 30 | [Others] Rubber-Steel | - | 20 | 576 | 4 | DVA.4 | - | DVA.4-30-17-M8-20-70 |