Rubber-metal buffers / projectile shape / external thread, steel, stainless steel / NR / A40, A55, A70 / DVA.6 DVA.7 / ELESA (Part Numbers - CAD Download)

Rubber-metal buffers / projectile shape / external thread, steel, stainless steel / NR / A40, A55, A70 / DVA.6 DVA.7 / ELESA
  • Volume Discount
Vibration-damping elements with base plate in zinc-plated steel or AISI 304 stainless steel, vibration-damping body in NR natural rubber, black colour, hardness 40, 55, 70 Shore A, available with threaded stud in polished zinc-plated steel or AISI 304 stainless steel, or bushing in polished zinc-plated steel or AISI 304 stainless steel, threaded blind hole.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

410499

DVA.6 - DVA.7 / Vibration-Damping Elements, Rubber and Steel or Stainless Steel

Features and Applications


The vibration-damping elements have been designed to damp vibrations, shocks and noises produced by moving bodies or non-balanced vibrating masses of equipment and machines which can cause:
- malfunctioning and reduction of the machine lifespan and/or of the adjacent ones;
- damage to health;
- noise.
Load diagrams for each single code are available on request.
See Technical data and guidelines for the choice

Material

Base

- DVA: zinc-plated steel.
- DVA-SST: AISI 304 stainless steel

Vibration-Damping Body

Natural rubber NR, hardness 40, 55, 70 tolerance ±5 Shore A, black colour

Standard Executions

- DVA.6: zinc-plated steel threaded stud.
- DVA.6-SST: AISI 304 stainless steel threaded stud.
- DVA.7: zinc-plated steel boss, threaded blind hole.
- DVA.7-SST: AISI 304 stainless steel boss, threaded blind hole.

Special Executions on Request

Natural rubber NR, hardness 40, 70 tolerance ±5 Shore A for executions with AISI 304 stainless steel base.

Specifications

DVA.6 / DVA.6-SST

DescriptionDLdlWeightHardness 40 Shore AHardness 55 Shore AHardness 70 Shore A
CodeMax load [N]Max deflection [mm]Stiffness [N/mm]CodeMax load [N]Max deflection [mm]Stiffness [N/mm]CodeMax load [N]Max deflection [mm]Stiffness [N/mm]
DVA.6-10-10-M5-12-*1010M51224169914631441338159320418791113340
DVA.6-20-15-M6-18-*2015M618941699784517413397194448418797321478
DVA.6-20-24-M6-18-*2024M6181041610182614413401130622418801330655
DVA.6-25-20-M6-18-*2520M6181541610784517413407190538418807495596
DVA.6-30-30-M8-18-*3030M81824416111190825413411260835418811630884
DVA.6-30-36-M8-20-*3036M82039416121180920413421320936418821650972
DVA.6-35-40-M8-23-*3540M82345416131260102641343130010304188316301063
DVA.6-50-50-M10-28-*5050M102811041613748113384134377401359418837165613132
DVA.6-50-61-M8-28-*5061M82811441614149015324134416001539418841152015100
DVA.6-50-68-M10-28-*5068M102813141615149017294134518901752418851195017115
DVA.6-70-58-M12-37-*7058M1237258416171769155341347113321592418871192315133
DVA.6-75-89-M12-37-*7589M1237373416181971224441348116802276418881232822105
DescriptionDLdlWeightHardness 40 Shore AHardness 55 Shore AHardness 70 Shore A
CodeMax load [N]Max deflection [mm]Stiffness [N/mm]CodeMax load [N]Max deflection [mm]Stiffness [N/mm]CodeMax load [N]Max deflection [mm]Stiffness [N/mm]
DVA.6-10-10-SST-M5-12-551010M5122On request4631441049959320On request113340
DVA.6-20-15-SST-M6-18-552015M618984517410500194448321478
DVA.6-20-24-SST-M6-18-552024M6181082614410501130622330655
DVA.6-25-20-SST-M6-18-552520M6181584517410503190538495596
DVA.6-30-30-SST-M8-18-553030M81824190825410505260835630884
DVA.6-30-36-SST-M8-20-553036M82039180920410507320936650972
DVA.6-35-40-SST-M8-23-553540M82345260102641051130010306301063
DVA.6-50-50-SST-M10-28-555050M102811048113384105197401359165613132
DVA.6-50-61-SST-M8-28-555061M82811449015324105216001539152015100
DVA.6-50-68-SST-M10-28-555068M102813149017294105238901752195017115
DVA.6-70-58-SST-M12-37-557058M1237258769155341055113321592192315133
DVA.6-75-89-SST-M12-37-557589M1237373971224441056116802276232822105

DVA.7 / DVA.7-SST

DescriptionDLdhWeightHardness 40 Shore AHardness 55 Shore AHardness 70 Shore A
CodeMax load [N]Max deflection [mm]Stiffness [N/mm]CodeMax load [N]Max deflection [mm]Stiffness [N/mm]CodeMax load [N]Max deflection [mm]Stiffness [N/mm]
DVA.7-10-10-M5-*1010M5524162714631441357159320418971113340
DVA.7-20-15-M6-*2015M66741629784517413597194448418997321478
DVA.7-20-24-M6-*2024M66841630182614413601130622419001330655
DVA.7-25-20-M6-*2520M661541630784517413607190538419007495596
DVA.7-30-30-M8-*3030M8828416311190825413611260835419011630884
DVA.7-30-36-M8-*3036M8830416321180920413621320936419021650972
DVA.7-35-40-M8-*3540M8843416331260102641363130010304190316301063
DVA.7-50-50-M10-*5050M10101004163374811338413637835136741903711471392
DVA.7-50-61-M8-*5061M8811441634149015324136416001539419041152015100
DVA.7-50-68-M10-*5068M101012041635149017294136518901752419051195017115
DVA.7-70-58-M12-*7058M1212230416371890156141367113901596419071192315133
DVA.7-75-89-M12-*7589M1212373416381971224441368116752275419081232822105
DescriptionDLdhWeightHardness 40 Shore AHardness 55 Shore AHardness 70 Shore A
CodeMax load [N]Max deflection [mm]Stiffness [N/mm]CodeMax load [N]Max deflection [mm]Stiffness [N/mm]CodeMax load [N]Max deflection [mm]Stiffness [N/mm]
DVA.7-10-10-SST-M5-551010M552On request4631441058159320On request113340
DVA.7-20-15-SST-M6-552015M66784517410597194448321478
DVA.7-20-24-SST-M6-552024M66882614410601130622330655
DVA.7-25-20-SST-M6-552520M661584517410606190538495596
DVA.7-30-30-SST-M8-553030M8828190825410611260835630884
DVA.7-30-36-SST-M8-553036M8830180920410613320936650972
DVA.7-35-40-SST-M8-553540M8843260102641062130010306301063
DVA.7-50-50-SST-M10-555050M10101004811338410627835136711471392
DVA.7-50-61-SST-M8-555061M8811449015324106316001539152015100
DVA.7-50-68-SST-M10-555068M101012049017294106338901752195017115
DVA.7-70-58-SST-M12-557058M1212230890156141065113901596192315133
DVA.7-75-89-SST-M12-557589M1212373971224441066116752275232822105
Part Number
410499
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max load unit
(N)
d L
(mm)
D
(mm)
Material h l Stiffness unit Max deflection unit Sub execution High performing lines Description

2.18 €

20 Available 5 Days 59M51010[Others] Rubber-Stainless steel-12203DVA.6-SSTInoxDVA.6-10-10-SST-M5-12-55

Loading...

  1. 1

This page is Rubber-metal buffers / projectile shape / external thread, steel, stainless steel / NR / A40, A55, A70 / DVA.6 DVA.7 / ELESA, part number 410499.
You can find the detail information about specifications and dimensions on part number 410499.

Variation of this product

Part Number
410500
410501
410503
410505
410507
410511
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max load unit
(N)
d L
(mm)
D
(mm)
Material h l Stiffness unit Max deflection unit Sub execution High performing lines Description

2.82 €

20 Available 4 Days 194M61520[Others] Rubber-Stainless steel-18484DVA.6-SSTInoxDVA.6-20-15-SST-M6-18-55

2.77 €

1 Available Same day

Stock

130M62420[Others] Rubber-Stainless steel-18226DVA.6-SSTInoxDVA.6-20-24-SST-M6-18-55

3.08 €

20 Available 4 Days 190M62025[Others] Rubber-Stainless steel-18385DVA.6-SSTInoxDVA.6-25-20-SST-M6-18-55

4.75 €

1 Available Same day

Stock

260M83030[Others] Rubber-Stainless steel-18358DVA.6-SSTInoxDVA.6-30-30-SST-M8-18-55

5.17 €

1 Available Same day

Stock

320M83630[Others] Rubber-Stainless steel-20369DVA.6-SSTInoxDVA.6-30-36-SST-M8-20-55

5.22 €

10 4 Days 300M84035[Others] Rubber-Stainless steel-233010DVA.6-SSTInoxDVA.6-35-40-SST-M8-23-55

Tech Support