Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
432254
Code | Description | D | L | d | d1 | l | Max load [N] | Max. deflection [mm] | Stiffness [N/mm] |
432201 | DVB.6-20-17-M5-6-40 | 20 | 17 | M5 | 10 | 6 | 358 | 4.25 | 84 |
432001 | DVB.6-20-17-M5-6-55 | 20 | 17 | M5 | 10 | 6 | 407 | 4.25 | 96 |
432401 | DVB.6-20-17-M5-6-70 | 20 | 17 | M5 | 10 | 6 | 468 | 4.25 | 110 |
432202 | DVB.6-20-17-M5-10-40 | 20 | 17 | M5 | 10 | 10 | 358 | 4.25 | 84 |
432002 | DVB.6-20-17-M5-10-55 | 20 | 17 | M5 | 10 | 10 | 407 | 4.25 | 96 |
432402 | DVB.6-20-17-M5-10-70 | 20 | 17 | M5 | 10 | 10 | 468 | 4.25 | 110 |
432203 | DVB.6-20-17-M5-20-40 | 20 | 17 | M5 | 10 | 20 | 358 | 4.25 | 84 |
432003 | DVB.6-20-17-M5-20-55 | 20 | 17 | M5 | 10 | 20 | 407 | 4.25 | 96 |
432403 | DVB.6-20-17-M5-20-70 | 20 | 17 | M5 | 10 | 20 | 468 | 4.25 | 110 |
432211 | DVB.6-20-17-M6-12-40 | 20 | 17 | M6 | 10 | 12 | 358 | 4.25 | 84 |
432011 | DVB.6-20-17-M6-12-55 | 20 | 17 | M6 | 10 | 12 | 407 | 4.25 | 96 |
432411 | DVB.6-20-17-M6-12-70 | 20 | 17 | M6 | 10 | 12 | 468 | 4.25 | 110 |
432212 | DVB.6-20-17-M6-18-40 | 20 | 17 | M6 | 10 | 18 | 358 | 4.25 | 84 |
432012 | DVB.6-20-17-M6-18-55 | 20 | 17 | M6 | 10 | 18 | 407 | 4.25 | 96 |
432412 | DVB.6-20-17-M6-18-70 | 20 | 17 | M6 | 10 | 18 | 468 | 4.25 | 110 |
432213 | DVB.6-20-17-M6-25-40 | 20 | 17 | M6 | 10 | 25 | 358 | 4.25 | 84 |
432013 | DVB.6-20-17-M6-25-55 | 20 | 17 | M6 | 10 | 25 | 407 | 4.25 | 96 |
432413 | DVB.6-20-17-M6-25-70 | 20 | 17 | M6 | 10 | 25 | 468 | 4.25 | 110 |
432221 | DVB.6-25-17-M6-8-40 | 25 | 17 | M6 | 19 | 8 | 261 | 4.25 | 61 |
432021 | DVB.6-25-17-M6-8-55 | 25 | 17 | M6 | 19 | 8 | 293 | 4.25 | 69 |
432421 | DVB.6-25-17-M6-8-70 | 25 | 17 | M6 | 19 | 8 | 374 | 4.25 | 88 |
432222 | DVB.6-25-17-M6-12-40 | 25 | 17 | M6 | 19 | 12 | 261 | 4.25 | 61 |
432022 | DVB.6-25-17-M6-12-55 | 25 | 17 | M6 | 19 | 12 | 293 | 4.25 | 69 |
432422 | DVB.6-25-17-M6-12-70 | 25 | 17 | M6 | 19 | 12 | 374 | 4.25 | 88 |
432223 | DVB.6-25-17-M6-18-40 | 25 | 17 | M6 | 19 | 18 | 261 | 4.25 | 61 |
432023 | DVB.6-25-17-M6-18-55 | 25 | 17 | M6 | 19 | 18 | 293 | 4.25 | 69 |
432423 | DVB.6-25-17-M6-18-70 | 25 | 17 | M6 | 19 | 18 | 374 | 4.25 | 88 |
432224 | DVB.6-25-17-M6-25-40 | 25 | 17 | M6 | 19 | 25 | 261 | 4.25 | 61 |
432024 | DVB.6-25-17-M6-25-55 | 25 | 17 | M6 | 19 | 25 | 293 | 4.25 | 69 |
432424 | DVB.6-25-17-M6-25-70 | 25 | 17 | M6 | 19 | 25 | 374 | 4.25 | 88 |
432231 | DVB.6-32-22-M8-10-40 | 32 | 22 | M8 | 24 | 10 | 492 | 5.5 | 89 |
432031 | DVB.6-32-22-M8-10-55 | 32 | 22 | M8 | 24 | 10 | 638 | 5.5 | 116 |
432431 | DVB.6-32-22-M8-10-70 | 32 | 22 | M8 | 24 | 10 | 813 | 5.5 | 148 |
432232 | DVB.6-32-22-M8-16-40 | 32 | 22 | M8 | 24 | 16 | 492 | 5.5 | 89 |
432032 | DVB.6-32-22-M8-16-55 | 32 | 22 | M8 | 24 | 16 | 638 | 5.5 | 116 |
432432 | DVB.6-32-22-M8-16-70 | 32 | 22 | M8 | 24 | 16 | 813 | 5.5 | 148 |
432233 | DVB.6-32-22-M8-23-40 | 32 | 22 | M8 | 24 | 23 | 492 | 5.5 | 89 |
432033 | DVB.6-32-22-M8-23-55 | 32 | 22 | M8 | 24 | 23 | 638 | 5.5 | 116 |
432433 | DVB.6-32-22-M8-23-70 | 32 | 22 | M8 | 24 | 23 | 813 | 5.5 | 148 |
432234 | DVB.6-32-22-M8-30-40 | 32 | 22 | M8 | 24 | 30 | 492 | 5.5 | 89 |
432034 | DVB.6-32-22-M8-30-55 | 32 | 22 | M8 | 24 | 30 | 638 | 5.5 | 116 |
432434 | DVB.6-32-22-M8-30-70 | 32 | 22 | M8 | 24 | 30 | 813 | 5.5 | 148 |
432241 | DVB.6-38-35-M8-10-40 | 38 | 35 | M8 | 30 | 10 | 840 | 8.75 | 96 |
432041 | DVB.6-38-35-M8-10-55 | 38 | 35 | M8 | 30 | 10 | 1117 | 8.75 | 128 |
432441 | DVB.6-38-35-M8-10-70 | 38 | 35 | M8 | 30 | 10 | 1432 | 8.75 | 164 |
432242 | DVB.6-38-35-M8-16-40 | 38 | 35 | M8 | 30 | 16 | 840 | 8.75 | 96 |
432042 | DVB.6-38-35-M8-16-55 | 38 | 35 | M8 | 30 | 16 | 1117 | 8.75 | 128 |
432442 | DVB.6-38-35-M8-16-70 | 38 | 35 | M8 | 30 | 16 | 1432 | 8.75 | 164 |
432243 | DVB.6-38-35-M8-30-40 | 38 | 35 | M8 | 30 | 30 | 840 | 8.75 | 96 |
432043 | DVB.6-38-35-M8-30-55 | 38 | 35 | M8 | 30 | 30 | 1117 | 8.75 | 128 |
432443 | DVB.6-38-35-M8-30-70 | 38 | 35 | M8 | 30 | 30 | 1432 | 8.75 | 164 |
432251 | DVB.6-38-35-M10-12-40 | 38 | 35 | M10 | 30 | 12 | 840 | 8.75 | 96 |
432051 | DVB.6-38-35-M10-12-55 | 38 | 35 | M10 | 30 | 12 | 1117 | 8.75 | 128 |
432451 | DVB.6-38-35-M10-12-70 | 38 | 35 | M10 | 30 | 12 | 1432 | 8.75 | 164 |
432252 | DVB.6-38-35-M10-20-40 | 38 | 35 | M10 | 30 | 20 | 840 | 8.75 | 96 |
432052 | DVB.6-38-35-M10-20-55 | 38 | 35 | M10 | 30 | 20 | 1117 | 8.75 | 128 |
432452 | DVB.6-38-35-M10-20-70 | 38 | 35 | M10 | 30 | 20 | 1432 | 8.75 | 164 |
432253 | DVB.6-38-35-M10-28-40 | 38 | 35 | M10 | 30 | 28 | 840 | 8.75 | 96 |
432053 | DVB.6-38-35-M10-28-55 | 38 | 35 | M10 | 30 | 28 | 1117 | 8.75 | 128 |
432453 | DVB.6-38-35-M10-28-70 | 38 | 35 | M10 | 30 | 28 | 1432 | 8.75 | 164 |
432254 | DVB.6-38-35-M10-40-40 | 38 | 35 | M10 | 30 | 40 | 840 | 8.75 | 96 |
432054 | DVB.6-38-35-M10-40-55 | 38 | 35 | M10 | 30 | 40 | 1117 | 8.75 | 128 |
432454 | DVB.6-38-35-M10-40-70 | 38 | 35 | M10 | 30 | 40 | 1432 | 8.75 | 164 |
432261 | DVB.6-43-50-M10-12-40 | 43 | 50 | M10 | 30 | 12 | 1027 | 12.5 | 82 |
432061 | DVB.6-43-50-M10-12-55 | 43 | 50 | M10 | 30 | 12 | 1523 | 12.5 | 122 |
432461 | DVB.6-43-50-M10-12-70 | 43 | 50 | M10 | 30 | 12 | 2009 | 12.5 | 161 |
432262 | DVB.6-43-50-M10-20-40 | 43 | 50 | M10 | 30 | 20 | 1027 | 12.5 | 82 |
432062 | DVB.6-43-50-M10-20-55 | 43 | 50 | M10 | 30 | 20 | 1523 | 12.5 | 122 |
432462 | DVB.6-43-50-M10-20-70 | 43 | 50 | M10 | 30 | 20 | 2009 | 12.5 | 161 |
432263 | DVB.6-43-50-M10-28-40 | 43 | 50 | M10 | 30 | 28 | 1027 | 12.5 | 82 |
432063 | DVB.6-43-50-M10-28-55 | 43 | 50 | M10 | 30 | 28 | 1523 | 12.5 | 122 |
432463 | DVB.6-43-50-M10-28-70 | 43 | 50 | M10 | 30 | 28 | 2009 | 12.5 | 161 |
432264 | DVB.6-43-50-M10-40-40 | 43 | 50 | M10 | 30 | 40 | 1027 | 12.5 | 82 |
432064 | DVB.6-43-50-M10-40-55 | 43 | 50 | M10 | 30 | 40 | 1523 | 12.5 | 122 |
432464 | DVB.6-43-50-M10-40-70 | 43 | 50 | M10 | 30 | 40 | 2009 | 12.5 | 161 |
432271 | DVB.6-50-20-M10-12-40 | 50 | 20 | M10 | 40 | 12 | 1843 | 5 | 369 |
432071 | DVB.6-50-20-M10-12-55 | 50 | 20 | M10 | 40 | 12 | 2310 | 5 | 462 |
432471 | DVB.6-50-20-M10-12-70 | 50 | 20 | M10 | 40 | 12 | 3007 | 5 | 601 |
432272 | DVB.6-50-20-M10-20-40 | 50 | 20 | M10 | 40 | 20 | 1843 | 5 | 369 |
432072 | DVB.6-50-20-M10-20-55 | 50 | 20 | M10 | 40 | 20 | 2310 | 5 | 462 |
432472 | DVB.6-50-20-M10-20-70 | 50 | 20 | M10 | 40 | 20 | 3007 | 5 | 601 |
432273 | DVB.6-50-20-M10-28-40 | 50 | 20 | M10 | 40 | 28 | 1843 | 5 | 369 |
432073 | DVB.6-50-20-M10-28-55 | 50 | 20 | M10 | 40 | 28 | 2310 | 5 | 462 |
432473 | DVB.6-50-20-M10-28-70 | 50 | 20 | M10 | 40 | 28 | 3007 | 5 | 601 |
432274 | DVB.6-50-20-M10-40-40 | 50 | 20 | M10 | 40 | 40 | 1843 | 5 | 369 |
432074 | DVB.6-50-20-M10-40-55 | 50 | 20 | M10 | 40 | 40 | 2310 | 5 | 462 |
432474 | DVB.6-50-20-M10-40-70 | 50 | 20 | M10 | 40 | 40 | 3007 | 5 | 601 |
432281 | DVB.6-60-40-M10-12-40 | 60 | 40 | M10 | 40 | 12 | 1652 | 10 | 165 |
432081 | DVB.6-60-40-M10-12-55 | 60 | 40 | M10 | 40 | 12 | 2090 | 10 | 209 |
432481 | DVB.6-60-40-M10-12-70 | 60 | 40 | M10 | 40 | 12 | 3258 | 10 | 326 |
432282 | DVB.6-60-40-M10-20-40 | 60 | 40 | M10 | 40 | 20 | 1652 | 10 | 165 |
432082 | DVB.6-60-40-M10-20-55 | 60 | 40 | M10 | 40 | 20 | 2090 | 10 | 209 |
432482 | DVB.6-60-40-M10-20-70 | 60 | 40 | M10 | 40 | 20 | 3258 | 10 | 326 |
432283 | DVB.6-60-40-M10-28-40 | 60 | 40 | M10 | 40 | 28 | 1652 | 10 | 165 |
432083 | DVB.6-60-40-M10-28-55 | 60 | 40 | M10 | 40 | 28 | 2090 | 10 | 209 |
432483 | DVB.6-60-40-M10-28-70 | 60 | 40 | M10 | 40 | 28 | 3258 | 10 | 326 |
432284 | DVB.6-60-40-M10-40-40 | 60 | 40 | M10 | 40 | 40 | 1652 | 10 | 165 |
432084 | DVB.6-60-40-M10-40-55 | 60 | 40 | M10 | 40 | 40 | 2090 | 10 | 209 |
432484 | DVB.6-60-40-M10-40-70 | 60 | 40 | M10 | 40 | 40 | 3258 | 10 | 326 |
Code | Description | D | L | d | d1 | l | Max load [N] | Max. deflection [mm] | Stiffness [N/mm] |
432601 | DVB.6-20-17-SST-M5-6-55 | 20 | 17 | M5 | 10 | 6 | 407 | 4.25 | 96 |
432602 | DVB.6-20-17-SST-M5-10-55 | 20 | 17 | M5 | 10 | 10 | 407 | 4.25 | 96 |
432603 | DVB.6-20-17-SST-M5-20-55 | 20 | 17 | M5 | 10 | 20 | 407 | 4.25 | 96 |
432611 | DVB.6-20-17-SST-M6-12-55 | 20 | 17 | M2 | 10 | 18 | 407 | 4.25 | 96 |
432612 | DVB.6-20-17-SST-M6-18-55 | 20 | 17 | M6 | 10 | 18 | 407 | 4.25 | 96 |
432613 | DVB.6-20-17-SST-M6-25-55 | 20 | 17 | M6 | 10 | 25 | 407 | 4.25 | 96 |
432621 | DVB.6-25-17-SST-M6-8-55 | 25 | 17 | M6 | 19 | 8 | 293 | 4.25 | 69 |
432622 | DVB.6-25-17-SST-M6-12-55 | 25 | 17 | M6 | 19 | 12 | 293 | 4.25 | 69 |
432623 | DVB.6-25-17-SST-M6-18-55 | 25 | 17 | M6 | 19 | 18 | 293 | 4.25 | 69 |
432624 | DVB.6-25-17-SST-M6-25-55 | 25 | 17 | M6 | 19 | 25 | 293 | 4.25 | 69 |
432631 | DVB.6-32-22-SST-M8-10-55 | 32 | 22 | M8 | 24 | 10 | 638 | 5.5 | 116 |
432632 | DVB.6-32-22-SST-M8-16-55 | 32 | 22 | M8 | 24 | 16 | 638 | 5.5 | 116 |
432633 | DVB.6-32-22-SST-M8-23-55 | 32 | 22 | M8 | 24 | 23 | 638 | 5.5 | 116 |
432634 | DVB.6-32-22-SST-M8-30-55 | 32 | 22 | M8 | 24 | 30 | 638 | 5.5 | 116 |
432641 | DVB.6-38-35-SST-M8-10-55 | 38 | 35 | M8 | 30 | 10 | 1117 | 8.75 | 128 |
432642 | DVB.6-38-35-SST-M8-16-55 | 38 | 35 | M8 | 30 | 16 | 1117 | 8.75 | 128 |
432643 | DVB.6-38-35-SST-M8-30-55 | 38 | 35 | M8 | 30 | 30 | 1117 | 8.75 | 128 |
432651 | DVB.6-38-35-SST-M10-12-55 | 38 | 35 | M10 | 30 | 12 | 1117 | 8.75 | 128 |
432652 | DVB.6-38-35-SST-M10-20-55 | 38 | 35 | M10 | 30 | 20 | 1117 | 8.75 | 128 |
432653 | DVB.6-38-35-SST-M10-28-55 | 38 | 35 | M10 | 30 | 28 | 1117 | 8.75 | 128 |
432654 | DVB.6-38-35-SST-M10-40-55 | 38 | 35 | M10 | 30 | 40 | 1117 | 8.75 | 128 |
432661 | DVB.6-43-50-SST-M10-12-55 | 43 | 50 | M10 | 30 | 12 | 1523 | 12.5 | 122 |
432662 | DVB.6-43-50-SST-M10-20-55 | 43 | 50 | M10 | 30 | 20 | 1523 | 12.5 | 122 |
432663 | DVB.6-43-50-SST-M10-28-55 | 43 | 50 | M10 | 30 | 28 | 1523 | 12.5 | 122 |
432664 | DVB.6-43-50-SST-M10-40-55 | 43 | 50 | M10 | 30 | 40 | 1523 | 12.5 | 122 |
432671 | DVB.6-50-20-SST-M10-12-55 | 50 | 20 | M10 | 40 | 12 | 2310 | 5 | 462 |
432672 | DVB.6-50-20-SST-M10-20-55 | 50 | 20 | M10 | 40 | 20 | 2310 | 5 | 462 |
432673 | DVB.6-50-20-SST-M10-28-55 | 50 | 20 | M10 | 40 | 28 | 2310 | 5 | 462 |
432674 | DVB.6-50-20-SST-M10-40-55 | 50 | 20 | M10 | 40 | 40 | 2310 | 5 | 462 |
432681 | DVB.6-60-40-SST-M10-12-55 | 60 | 40 | M10 | 40 | 12 | 2090 | 10 | 209 |
432682 | DVB.6-60-40-SST-M10-20-55 | 60 | 40 | M10 | 40 | 20 | 2090 | 10 | 209 |
432683 | DVB.6-60-40-SST-M10-28-55 | 60 | 40 | M10 | 40 | 28 | 2090 | 10 | 209 |
432684 | DVB.6-60-40-SST-M10-40-55 | 60 | 40 | M10 | 40 | 40 | 2090 | 10 | 209 |
Code | Description | D | L | d | d1 | h | Max load [N] | Max. deflection [mm] | Stiffness [N/mm] |
432301 | DVB.7-20-17-M5-40 | 20 | 17 | M5 | 10 | 5 | 207 | 4.25 | 49 |
432101 | DVB.7-20-17-M5-55 | 20 | 17 | M5 | 10 | 5 | 253 | 4.25 | 60 |
432501 | DVB.7-20-17-M5-70 | 20 | 17 | M5 | 10 | 5 | 311 | 4.25 | 73 |
432302 | DVB.7-20-17-M6-40 | 20 | 17 | M6 | 10 | 6 | 207 | 4.25 | 49 |
432102 | DVB.7-20-17-M6-55 | 20 | 17 | M6 | 10 | 6 | 253 | 4.25 | 60 |
432502 | DVB.7-20-17-M6-70 | 20 | 17 | M6 | 10 | 6 | 311 | 4.25 | 73 |
432303 | DVB.7-25-17-M6-40 | 25 | 17 | M6 | 19 | 6 | 289 | 4.25 | 68 |
432103 | DVB.7-25-17-M6-55 | 25 | 17 | M6 | 19 | 6 | 358 | 4.25 | 84 |
432503 | DVB.7-25-17-M6-70 | 25 | 17 | M6 | 19 | 6 | 454 | 4.25 | 107 |
432311 | DVB.7-32-22-M8-40 | 32 | 22 | M8 | 24 | 8 | 411 | 5.5 | 75 |
432111 | DVB.7-32-22-M8-55 | 32 | 22 | M8 | 24 | 8 | 506 | 5.5 | 92 |
432511 | DVB.7-32-22-M8-70 | 32 | 22 | M8 | 24 | 8 | 673 | 5.5 | 122 |
432321 | DVB.7-38-35-M8-40 | 38 | 35 | M8 | 30 | 8 | 604 | 8.75 | 69 |
432121 | DVB.7-38-35-M8-55 | 38 | 35 | M8 | 30 | 8 | 893 | 8.75 | 102 |
432521 | DVB.7-38-35-M8-70 | 38 | 35 | M8 | 30 | 8 | 1104 | 8.75 | 126 |
432331 | DVB.7-38-35-M10-40 | 38 | 35 | M10 | 30 | 10 | 604 | 8.75 | 69 |
432131 | DVB.7-38-35-M10-55 | 38 | 35 | M10 | 30 | 10 | 893 | 8.75 | 102 |
432531 | DVB.7-38-35-M10-70 | 38 | 35 | M10 | 30 | 10 | 1104 | 8.75 | 126 |
432341 | DVB.7-43-50-M10-40 | 43 | 50 | M10 | 30 | 10 | 1327 | 12.5 | 106 |
432141 | DVB.7-43-50-M10-55 | 43 | 50 | M10 | 30 | 10 | 2011 | 12.5 | 161 |
432541 | DVB.7-43-50-M10-70 | 43 | 50 | M10 | 30 | 10 | 3027 | 12.5 | 242 |
432351 | DVB.7-50-20-M10-40 | 50 | 20 | M10 | 40 | 10 | 2763 | 5 | 553 |
432151 | DVB.7-50-20-M10-55 | 50 | 20 | M10 | 40 | 10 | 3570 | 5 | 714 |
432551 | DVB.7-50-20-M10-70 | 50 | 20 | M10 | 40 | 10 | 4875 | 5 | 975 |
432361 | DVB.7-60-40-M10-40 | 60 | 40 | M10 | 40 | 10 | 1685 | 10 | 169 |
432161 | DVB.7-60-40-M10-55 | 60 | 40 | M10 | 40 | 10 | 2101 | 10 | 210 |
432561 | DVB.7-60-40-M10-70 | 60 | 40 | M10 | 40 | 10 | 3231 | 10 | 323 |
Code | Description | D | L | d | d1 | h | Max load [N] | Max. deflection [mm] | Stiffness [N/mm] |
432701 | DVB.7-20-17-SST-M5-55 | 20 | 17 | M5 | 10 | 5 | 253 | 4.25 | 60 |
432702 | DVB.7-20-17-SST-M6-55 | 20 | 17 | M6 | 10 | 6 | 253 | 4.25 | 60 |
432703 | DVB.7-25-17-SST-M6-55 | 25 | 17 | M6 | 10 | 6 | 358 | 4.25 | 84 |
432711 | DVB.7-32-22-SST-M8-55 | 32 | 22 | M8 | 24 | 8 | 506 | 5.5 | 92 |
432721 | DVB.7-38-35-SST-M8-55 | 38 | 35 | M8 | 30 | 8 | 893 | 8.75 | 102 |
432731 | DVB.7-38-35-SST-M10-55 | 38 | 35 | M10 | 30 | 10 | 893 | 8.75 | 102 |
432741 | DVB.7-43-50-SST-M10-55 | 43 | 50 | M10 | 30 | 10 | 2011 | 12.5 | 161 |
432751 | DVB.7-50-20-SST-M10-55 | 50 | 20 | M10 | 40 | 10 | 3570 | 5 | 714 |
432761 | DVB.7-60-40-SST-M10-55 | 60 | 40 | M10 | 40 | 10 | 2101 | 10 | 210 |
Part Number
|
---|
432254 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | D (mm) | l (mm) | L (mm) | d (mm) | d1 | h | Max deflection unit | Stiffness unit | Max load unit | Sub execution | High performing lines | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.60 € | 10 | Available | 1 Day | [Others] Rubber-Steel | 38 | 40 | 35 | M10 | 30 | - | 8.75 | 96 | 840 | DVB.6 | - | DVB.6-38-35-M10-40-40 |
Loading...
This page is DVB.6 DVB.7 - Vibration-damping elements -Rubber and steel or stainless steel, part number 432254.
You can find the detail information about specifications and dimensions on part number 432254.
Configure
Basic Attributes
Material
h
High performing lines
Type
D(mm)
l(mm)
L(mm)
d(mm)
d1
Max deflection unit
Stiffness unit
Max load unit
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
432011 |
432012 |
432013 |
432261 |
432262 |
432263 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Material | D (mm) | l (mm) | L (mm) | d (mm) | d1 | h | Max deflection unit | Stiffness unit | Max load unit | Sub execution | High performing lines | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.99 € | 1 | Available |
Same day
Stock | [Others] Rubber-Steel | 20 | 12 | 17 | M6 | 10 | - | 4.25 | 96 | 407 | DVB.6 | - | DVB.6-20-17-M6-12-55 | |
0.99 € | 1 | Available |
Same day
Stock | [Others] Rubber-Steel | 20 | 18 | 17 | M6 | 10 | - | 4.25 | 96 | 407 | DVB.6 | - | DVB.6-20-17-M6-18-55 | |
0.99 € | 20 | Available | 1 Day | [Others] Rubber-Steel | 20 | 25 | 17 | M6 | 10 | - | 4.25 | 96 | 407 | DVB.6 | - | DVB.6-20-17-M6-25-55 | |
3.48 € | 10 | Available | 1 Day | [Others] Rubber-Steel | 43 | 12 | 50 | M10 | 30 | - | 12.5 | 82 | 1027 | DVB.6 | - | DVB.6-43-50-M10-12-40 | |
3.48 € | 10 | Available | 1 Day | [Others] Rubber-Steel | 43 | 20 | 50 | M10 | 30 | - | 12.5 | 82 | 1027 | DVB.6 | - | DVB.6-43-50-M10-20-40 | |
3.48 € | 1 | Available |
Same day
Stock | [Others] Rubber-Steel | 43 | 28 | 50 | M10 | 30 | - | 12.5 | 82 | 1027 | DVB.6 | - | DVB.6-43-50-M10-28-40 |