Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
433996
Code | Description | D | L | d | d1 | l | Max load [N] | Max. deflection [mm] | Stiffness [N/mm] |
433201 | DVC.1-10-4,5-8-M4-10-40 | 10 | 8 | M4 | 4,5 | 10 | 43 | 2 | 22 |
433001 | DVC.1-10-4,5-8-M4-10-55 | 10 | 8 | M4 | 4,5 | 10 | 80 | 2 | 40 |
433401 | DVC.1-10-4,5-8-M4-10-70 | 10 | 8 | M4 | 4,5 | 10 | 105 | 2 | 53 |
433206 | DVC.1-10-8-10-M4-10-40 | 10 | 10 | M4 | 8 | 10 | 37 | 2.5 | 15 |
433006 | DVC.1-10-8-10-M4-10-55 | 10 | 10 | M4 | 8 | 10 | 69 | 2.5 | 28 |
433406 | DVC.1-10-8-10-M4-10-70 | 10 | 10 | M4 | 8 | 10 | 98 | 2.5 | 39 |
433211 | DVC.1-15-8,5-15-M4-10-40 | 15 | 15 | M4 | 8,5 | 10 | 113 | 3.75 | 30 |
433011 | DVC.1-15-8,5-15-M4-10-55 | 15 | 15 | M4 | 8,5 | 10 | 154 | 3.75 | 41 |
433411 | DVC.1-15-8,5-15-M4-10-70 | 15 | 15 | M4 | 8,5 | 10 | 207 | 3.75 | 55 |
433216 | DVC.1-15-12-15-M4-10-40 | 15 | 15 | M4 | 12 | 10 | 121 | 3.75 | 32 |
433016 | DVC.1-15-12-15-M4-10-55 | 15 | 15 | M4 | 12 | 10 | 163 | 3.75 | 43 |
433416 | DVC.1-15-12-15-M4-10-70 | 15 | 15 | M4 | 12 | 10 | 221 | 3.75 | 59 |
433231 | DVC.1-20-14-15-M6-18-40 | 20 | 15 | M6 | 14 | 18 | 211 | 3.75 | 56 |
433031 | DVC.1-20-14-15-M6-18-55 | 20 | 15 | M6 | 14 | 18 | 273 | 3.75 | 73 |
433431 | DVC.1-20-14-15-M6-18-70 | 20 | 15 | M6 | 14 | 18 | 325 | 3.75 | 87 |
433233 | DVC.1-20-14-19-M6-18-40 | 20 | 19 | M6 | 14 | 18 | 193 | 4.75 | 41 |
433033 | DVC.1-20-14-19-M6-18-55 | 20 | 19 | M6 | 14 | 18 | 238 | 4.75 | 50 |
433433 | DVC.1-20-14-19-M6-18-70 | 20 | 19 | M6 | 14 | 18 | 302 | 4.75 | 64 |
433235 | DVC.1-20-14-20-M6-18-40 | 20 | 20 | M6 | 14 | 18 | 191 | 5 | 38 |
433035 | DVC.1-20-14-20-M6-18-55 | 20 | 20 | M6 | 14 | 18 | 231 | 5 | 46 |
433435 | DVC.1-20-14-20-M6-18-70 | 20 | 20 | M6 | 14 | 18 | 300 | 5 | 60 |
433241 | DVC.1-21-16-22-M6-18-40 | 21 | 22 | M6 | 16 | 18 | 205 | 5.5 | 37 |
433041 | DVC.1-21-16-22-M6-18-55 | 21 | 22 | M6 | 16 | 18 | 268 | 5.5 | 49 |
433441 | DVC.1-21-16-22-M6-18-70 | 21 | 22 | M6 | 16 | 18 | 315 | 5.5 | 57 |
433221 | DVC.1-20-12-30-M6-18-40 | 20 | 30 | M6 | 12 | 18 | 126 | 7.5 | 17 |
433021 | DVC.1-20-12-30-M6-18-55 | 20 | 30 | M6 | 12 | 18 | 194 | 7.5 | 26 |
433421 | DVC.1-20-12-30-M6-18-70 | 20 | 30 | M6 | 12 | 18 | 217 | 7.5 | 29 |
433237 | DVC.1-20-14-30-M6-18-40 | 20 | 30 | M6 | 14 | 18 | 475 | 7.5 | 63 |
433037 | DVC.1-20-14-30-M6-18-55 | 20 | 30 | M6 | 14 | 18 | 202 | 7.5 | 27 |
433437 | DVC.1-20-14-30-M6-18-70 | 20 | 30 | M6 | 14 | 18 | 301 | 7.5 | 40 |
433251 | DVC.1-25-18-20-M6-18-40 | 25 | 20 | M6 | 18 | 18 | 539 | 5 | 108 |
433051 | DVC.1-25-18-20-M6-18-55 | 25 | 20 | M6 | 18 | 18 | 887 | 5 | 177 |
433451 | DVC.1-25-18-20-M6-18-70 | 25 | 20 | M6 | 18 | 18 | 1332 | 5 | 266 |
433256 | DVC.1-25-20-20-M6-18-40 | 25 | 20 | M6 | 20 | 18 | 560 | 5 | 112 |
433056 | DVC.1-25-20-20-M6-18-55 | 25 | 20 | M6 | 20 | 18 | 902 | 5 | 180 |
433456 | DVC.1-25-20-20-M6-18-70 | 25 | 20 | M6 | 20 | 18 | 1380 | 5 | 276 |
433266 | DVC.1-30-22-20-M8-20-40 | 30 | 20 | M8 | 22 | 20 | 738 | 5 | 148 |
433066 | DVC.1-30-22-20-M8-20-55 | 30 | 20 | M8 | 22 | 20 | 1087 | 5 | 217 |
433466 | DVC.1-30-22-20-M8-20-70 | 30 | 20 | M8 | 22 | 20 | 2005 | 5 | 401 |
433261 | DVC.1-30-18-25-M8-20-40 | 30 | 25 | M8 | 18 | 20 | 436 | 6.25 | 70 |
433061 | DVC.1-30-18-25-M8-20-55 | 30 | 25 | M8 | 18 | 20 | 671 | 6.25 | 107 |
433461 | DVC.1-30-18-25-M8-20-70 | 30 | 25 | M8 | 18 | 20 | 1342 | 6.25 | 215 |
433276 | DVC.1-35-31-15-M8-20-40 | 35 | 15 | M8 | 31 | 20 | 1120 | 3.75 | 299 |
433076 | DVC.1-35-31-15-M8-20-55 | 35 | 15 | M8 | 31 | 20 | 2097 | 3.75 | 559 |
433476 | DVC.1-35-31-15-M8-20-70 | 35 | 15 | M8 | 31 | 20 | 3215 | 3.75 | 857 |
433271 | DVC.1-35-25-34-M8-20-40 | 35 | 34 | M8 | 25 | 20 | 1073 | 8.5 | 126 |
433071 | DVC.1-35-25-34-M8-20-55 | 35 | 34 | M8 | 25 | 20 | 1564 | 8.5 | 184 |
433471 | DVC.1-35-25-34-M8-20-70 | 35 | 34 | M8 | 25 | 20 | 2415 | 8.5 | 284 |
433285 | DVC.1-40-30-25-M8-23-40 | 40 | 25 | M8 | 30 | 23 | 1823 | 6.25 | 292 |
433085 | DVC.1-40-30-25-M8-23-55 | 40 | 25 | M8 | 30 | 23 | 2430 | 6.25 | 389 |
433485 | DVC.1-40-30-25-M8-23-70 | 40 | 25 | M8 | 30 | 23 | 3378 | 6.25 | 540 |
433283 | DVC.1-40-25-30-M8-23-40 | 40 | 30 | M8 | 25 | 23 | 937 | 7.5 | 125 |
433083 | DVC.1-40-25-30-M8-23-55 | 40 | 30 | M8 | 25 | 23 | 1621 | 7.5 | 216 |
433483 | DVC.1-40-25-30-M8-23-70 | 40 | 30 | M8 | 25 | 23 | 2246 | 7.5 | 299 |
433289 | DVC.1-40-33-30-M8-23-40 | 40 | 30 | M8 | 33 | 23 | 1007 | 7.5 | 134 |
433089 | DVC.1-40-33-30-M8-23-55 | 40 | 30 | M8 | 33 | 23 | 1873 | 7.5 | 250 |
433489 | DVC.1-40-33-30-M8-23-70 | 40 | 30 | M8 | 33 | 23 | 2423 | 7.5 | 323 |
433281 | DVC.1-40-20-48-M8-23-40 | 40 | 48 | M8 | 20 | 23 | 498 | 12 | 42 |
433081 | DVC.1-40-20-48-M8-23-55 | 40 | 48 | M8 | 20 | 23 | 705 | 12 | 59 |
433481 | DVC.1-40-20-48-M8-23-70 | 40 | 48 | M8 | 20 | 23 | 1123 | 12 | 94 |
433287 | DVC.1-40-32-50-M8-23-40 | 40 | 50 | M8 | 32 | 23 | 521 | 12.5 | 42 |
433087 | DVC.1-40-32-50-M8-23-55 | 40 | 50 | M8 | 32 | 23 | 795 | 12.5 | 64 |
433487 | DVC.1-40-32-50-M8-23-70 | 40 | 50 | M8 | 32 | 23 | 1321 | 12.5 | 106 |
433296 | DVC.1-50-46-15-M10-28-40 | 50 | 15 | M10 | 46 | 28 | 1027 | 3.75 | 274 |
433096 | DVC.1-50-46-15-M10-28-55 | 50 | 15 | M10 | 46 | 28 | 2430 | 3.75 | 648 |
433496 | DVC.1-50-46-15-M10-28-70 | 50 | 15 | M10 | 46 | 28 | 3385 | 3.75 | 903 |
433291 | DVC.1-50-42-30-M10-28-40 | 50 | 30 | M10 | 42 | 28 | 1095 | 7.5 | 146 |
433091 | DVC.1-50-42-30-M10-28-55 | 50 | 30 | M10 | 42 | 28 | 1523 | 7.5 | 203 |
433491 | DVC.1-50-42-30-M10-28-70 | 50 | 30 | M10 | 42 | 28 | 2271 | 7.5 | 303 |
433293 | DVC.1-55-44-45-M10-28-40 | 55 | 45 | M10 | 44 | 28 | 911 | 11.25 | 81 |
433093 | DVC.1-55-44-45-M10-28-55 | 55 | 45 | M10 | 44 | 28 | 1328 | 11.25 | 118 |
433493 | DVC.1-55-44-45-M10-28-70 | 55 | 45 | M10 | 44 | 28 | 1974 | 11.25 | 175 |
433301 | DVC.1-57-25-45-M10-28-40 | 57 | 45 | M10 | 25 | 28 | 902 | 11.25 | 80 |
433101 | DVC.1-57-25-45-M10-28-55 | 57 | 45 | M10 | 25 | 28 | 1222 | 11.25 | 109 |
433501 | DVC.1-57-25-45-M10-28-70 | 57 | 45 | M10 | 25 | 28 | 1765 | 11.25 | 157 |
433306 | DVC.1-60-49-60-M10-28-40 | 60 | 60 | M10 | 49 | 28 | 2188 | 15 | 146 |
433106 | DVC.1-60-49-60-M10-28-55 | 60 | 60 | M10 | 49 | 28 | 3785 | 15 | 252 |
433506 | DVC.1-60-49-60-M10-28-70 | 60 | 60 | M10 | 49 | 28 | 4325 | 15 | 288 |
433311 | DVC.1-70-45-53-M12-37-40 | 70 | 53 | M12 | 45 | 37 | 1897 | 13.25 | 143 |
433111 | DVC.1-70-45-53-M12-37-55 | 70 | 53 | M12 | 45 | 37 | 2114 | 13.25 | 160 |
433511 | DVC.1-70-45-53-M12-37-70 | 70 | 53 | M12 | 45 | 37 | 3228 | 13.25 | 244 |
433316 | DVC.1-72-64-33,5-M12-37-40 | 72 | 33,5 | M12 | 64 | 37 | 2875 | 8.375 | 343 |
433116 | DVC.1-72-64-33,5-M12-37-55 | 72 | 33,5 | M12 | 64 | 37 | 4170 | 8.375 | 498 |
433516 | DVC.1-72-64-33,5-M12-37-70 | 72 | 33,5 | M12 | 64 | 37 | 7315 | 8.375 | 873 |
433321 | DVC.1-75-60-40-M12-37-40 | 75 | 40 | M12 | 60 | 37 | 2409 | 10 | 241 |
433121 | DVC.1-75-60-40-M12-37-55 | 75 | 40 | M12 | 60 | 37 | 3610 | 10 | 361 |
433521 | DVC.1-75-60-40-M12-37-70 | 75 | 40 | M12 | 60 | 37 | 6988 | 10 | 699 |
433326 | DVC.1-95-80-75-M16-41-40 | 95 | 75 | M16 | 80 | 41 | 7584 | 18.75 | 404 |
433126 | DVC.1-95-80-75-M16-41-55 | 95 | 75 | M16 | 80 | 41 | 10865 | 18.75 | 579 |
433526 | DVC.1-95-80-75-M16-41-70 | 95 | 75 | M16 | 80 | 41 | 13263 | 18.75 | 707 |
Code | Description | D | L | d | d1 | l | Max load [N] | Max. deflection [mm] | Stiffness [N/mm] |
433601 | DVC.1-10-4,5-8-SST-M4-10-55 | 10 | 8 | M4 | 4,5 | 10 | 80 | 2 | 40 |
433606 | DVC.1-10-8-10-SST-M4-10-55 | 10 | 10 | M4 | 8 | 10 | 69 | 2.5 | 28 |
433611 | DVC.1-15-8,5-15-SST-M4-10-55 | 15 | 15 | M4 | 8,5 | 10 | 113 | 3.75 | 30 |
433616 | DVC.1-15-12-15-SST-M4-10-55 | 15 | 15 | M4 | 12 | 10 | 163 | 3.75 | 43 |
433631 | DVC.1-20-14-15-SST-M6-18-55 | 20 | 15 | M6 | 14 | 18 | 273 | 3.75 | 73 |
433633 | DVC.1-20-14-19-SST-M6-18-55 | 20 | 19 | M6 | 14 | 18 | 238 | 4.75 | 50 |
433635 | DVC.1-20-14-20-SST-M6-18-55 | 20 | 20 | M6 | 14 | 18 | 231 | 5 | 46 |
433641 | DVC.1-21-16-22-SST-M6-18-55 | 21 | 22 | M6 | 16 | 18 | 205 | 5.5 | 37 |
433621 | DVC.1-20-12-30-SST-M6-18-55 | 20 | 30 | M6 | 12 | 18 | 280 | 7.5 | 37 |
433637 | DVC.1-20-14-30-SST-M6-18-55 | 20 | 30 | M6 | 14 | 18 | 507 | 7.5 | 68 |
433651 | DVC.1-25-18-20-SST-M6-18-55 | 25 | 20 | M6 | 18 | 18 | 887 | 5 | 177 |
433656 | DVC.1-25-20-20-SST-M6-18-55 | 25 | 20 | M6 | 20 | 18 | 560 | 5 | 112 |
433666 | DVC.1-30-22-20-SST-M8-20-55 | 30 | 20 | M8 | 22 | 20 | 1087 | 5 | 217 |
433661 | DVC.1-30-18-25-SST-M8-20-55 | 30 | 25 | M8 | 18 | 20 | 671 | 6.25 | 107 |
433676 | DVC.1-35-31-15-SST-M8-20-55 | 35 | 15 | M8 | 31 | 20 | 2097 | 3.75 | 559 |
433671 | DVC.1-35-25-34-SST-M8-20-55 | 35 | 34 | M8 | 25 | 20 | 1564 | 8.5 | 184 |
433685 | DVC.1-40-30-25-SST-M8-23-55 | 40 | 25 | M8 | 30 | 23 | 2430 | 6.25 | 389 |
433683 | DVC.1-40-25-30-SST-M8-23-55 | 40 | 30 | M8 | 25 | 23 | 1621 | 7.5 | 216 |
433689 | DVC.1-40-33-30-SST-M8-23-55 | 40 | 30 | M8 | 33 | 23 | 1873 | 7.5 | 250 |
433681 | DVC.1-40-20-48-SST-M8-23-55 | 40 | 48 | M8 | 20 | 23 | 705 | 12.5 | 56 |
433687 | DVC.1-40-32-50-SST-M8-23-55 | 40 | 50 | M8 | 32 | 23 | 795 | 12.5 | 64 |
433696 | DVC.1-50-46-15-SST-M10-28-55 | 50 | 15 | M10 | 46 | 28 | 2430 | 3.75 | 648 |
433691 | DVC.1-50-42-30-SST-M10-28-55 | 50 | 30 | M10 | 42 | 28 | 1523 | 7.5 | 203 |
433693 | DVC.1-55-44-45-SST-M10-28-55 | 55 | 45 | M10 | 44 | 28 | 1328 | 11.25 | 118 |
433701 | DVC.1-57-25-45-SST-M10-28-55 | 57 | 45 | M10 | 25 | 28 | 1222 | 11.25 | 109 |
433706 | DVC.1-60-49-60-SST-M10-28-55 | 60 | 60 | M10 | 49 | 28 | 3785 | 15 | 252 |
433711 | DVC.1-70-45-53-SST-M12-37-55 | 70 | 53 | M12 | 45 | 37 | 2114 | 13.25 | 160 |
433716 | DVC.1-72-64-33,5-SST-M12-37-55 | 72 | 33,5 | M12 | 64 | 37 | 4170 | 8.375 | 498 |
433721 | DVC.1-75-60-40-SST-M12-37-55 | 75 | 40 | M12 | 60 | 37 | 3610 | 10 | 361 |
433726 | DVC.1-95-80-75-SST-M16-41-55 | 95 | 75 | M16 | 80 | 41 | 10865 | 18.75 | 579 |
Code | Description | D | L | d | d1 | l | h | Max load [N] | Max. deflection [mm] | Stiffness [N/mm] |
433901 | DVC.2-10-8-10-M4-10-40 | 10 | 10 | M4 | 8 | 10 | 4 | 94 | 2.5 | 37 |
433751 | DVC.2-10-8-10-M4-10-55 | 10 | 10 | M4 | 8 | 10 | 4 | 43 | 2.5 | 17 |
434051 | DVC.2-10-8-10-M4-10-70 | 10 | 10 | M4 | 8 | 10 | 4 | 81 | 2.5 | 32 |
433911 | DVC.2-15-8,5-15-M4-10-40 | 15 | 15 | M4 | 8,5 | 10 | 4 | 81 | 3.75 | 22 |
433761 | DVC.2-15-8,5-15-M4-10-55 | 15 | 15 | M4 | 8,5 | 10 | 4 | 132 | 3.75 | 35 |
434061 | DVC.2-15-8,5-15-M4-10-70 | 15 | 15 | M4 | 8,5 | 10 | 4 | 180 | 3.75 | 48 |
433916 | DVC.2-15-12-15-M4-10-40 | 15 | 15 | M4 | 12 | 10 | 4 | 132 | 3.75 | 35 |
433766 | DVC.2-15-12-15-M4-10-55 | 15 | 15 | M4 | 12 | 10 | 4 | 142 | 3.75 | 38 |
434066 | DVC.2-15-12-15-M4-10-70 | 15 | 15 | M4 | 12 | 10 | 4 | 191 | 3.75 | 51 |
433923 | DVC.2-20-14-15-M6-18-40 | 20 | 15 | M6 | 14 | 18 | 6 | 191 | 3.75 | 51 |
433773 | DVC.2-20-14-15-M6-18-55 | 20 | 15 | M6 | 14 | 18 | 6 | 247 | 3.75 | 66 |
434073 | DVC.2-20-14-15-M6-18-70 | 20 | 15 | M6 | 14 | 18 | 6 | 319 | 3.75 | 85 |
433925 | DVC.2-20-14-19-M6-18-40 | 20 | 19 | M6 | 14 | 18 | 6 | 319 | 4.75 | 67 |
433775 | DVC.2-20-14-19-M6-18-55 | 20 | 19 | M6 | 14 | 18 | 6 | 226 | 4.75 | 48 |
434075 | DVC.2-20-14-19-M6-18-70 | 20 | 19 | M6 | 14 | 18 | 6 | 278 | 4.75 | 59 |
433927 | DVC.2-20-14-20-M6-18-40 | 20 | 20 | M6 | 14 | 18 | 6 | 278 | 5 | 56 |
433777 | DVC.2-20-14-20-M6-18-55 | 20 | 20 | M6 | 14 | 18 | 6 | 223 | 5 | 45 |
434077 | DVC.2-20-14-20-M6-18-70 | 20 | 20 | M6 | 14 | 18 | 6 | 270 | 5 | 54 |
433931 | DVC.2-21-16-22-M6-18-40 | 21 | 22 | M6 | 16 | 18 | 6 | 270 | 5.5 | 49 |
433781 | DVC.2-21-16-22-M6-18-55 | 21 | 22 | M6 | 16 | 18 | 6 | 240 | 5.5 | 44 |
434081 | DVC.2-21-16-22-M6-18-70 | 21 | 22 | M6 | 16 | 18 | 6 | 314 | 5.5 | 57 |
433921 | DVC.2-20-12-30-M6-18-40 | 20 | 30 | M6 | 12 | 18 | 6 | 240 | 7.5 | 32 |
433771 | DVC.2-20-12-30-M6-18-55 | 20 | 30 | M6 | 12 | 18 | 6 | 147 | 7.5 | 20 |
434071 | DVC.2-20-12-30-M6-18-70 | 20 | 30 | M6 | 12 | 18 | 6 | 227 | 7.5 | 30 |
433929 | DVC.2-20-14-30-M6-18-40 | 20 | 30 | M6 | 14 | 18 | 6 | 328 | 7.5 | 44 |
433779 | DVC.2-20-14-30-M6-18-55 | 20 | 30 | M6 | 14 | 18 | 6 | 556 | 7.5 | 74 |
434079 | DVC.2-20-14-30-M6-18-70 | 20 | 30 | M6 | 14 | 18 | 6 | 236 | 7.5 | 32 |
433941 | DVC.2-25-18-20-M6-18-40 | 25 | 20 | M6 | 18 | 18 | 6 | 593 | 5 | 119 |
433791 | DVC.2-25-18-20-M6-18-55 | 25 | 20 | M6 | 18 | 18 | 6 | 631 | 5 | 126 |
434091 | DVC.2-25-18-20-M6-18-70 | 25 | 20 | M6 | 18 | 18 | 6 | 1038 | 5 | 208 |
433946 | DVC.2-25-20-20-M6-18-40 | 25 | 20 | M6 | 20 | 18 | 6 | 1038 | 5 | 208 |
433796 | DVC.2-25-20-20-M6-18-55 | 25 | 20 | M6 | 20 | 18 | 6 | 655 | 5 | 131 |
434096 | DVC.2-25-20-20-M6-18-70 | 25 | 20 | M6 | 20 | 18 | 6 | 1055 | 5 | 211 |
433956 | DVC.2-30-22-20-M8-20-40 | 30 | 20 | M8 | 22 | 20 | 8 | 655 | 5 | 131 |
433806 | DVC.2-30-22-20-M8-20-55 | 30 | 20 | M8 | 22 | 20 | 8 | 863 | 5 | 173 |
434106 | DVC.2-30-22-20-M8-20-70 | 30 | 20 | M8 | 22 | 20 | 8 | 1272 | 5 | 254 |
433951 | DVC.2-30-18-25-M8-20-40 | 30 | 25 | M8 | 18 | 20 | 8 | 1272 | 6.25 | 203 |
433801 | DVC.2-30-18-25-M8-20-55 | 30 | 25 | M8 | 18 | 20 | 8 | 510 | 6.25 | 82 |
434101 | DVC.2-30-18-25-M8-20-70 | 30 | 25 | M8 | 18 | 20 | 8 | 785 | 6.25 | 126 |
433966 | DVC.2-35-31-15-M8-20-40 | 35 | 15 | M8 | 31 | 20 | 8 | 785 | 3.75 | 209 |
433816 | DVC.2-35-31-15-M8-20-55 | 35 | 15 | M8 | 31 | 20 | 8 | 1310 | 3.75 | 349 |
434116 | DVC.2-35-31-15-M8-20-70 | 35 | 15 | M8 | 31 | 20 | 8 | 2453 | 3.75 | 654 |
433961 | DVC.2-35-25-34-M8-20-40 | 35 | 34 | M8 | 25 | 20 | 8 | 2453 | 8.5 | 289 |
433811 | DVC.2-35-25-34-M8-20-55 | 35 | 34 | M8 | 25 | 20 | 8 | 1255 | 8.5 | 148 |
434111 | DVC.2-35-25-34-M8-20-70 | 35 | 34 | M8 | 25 | 20 | 8 | 1830 | 8.5 | 215 |
433975 | DVC.2-40-30-25-M8-23-40 | 40 | 25 | M8 | 30 | 23 | 8 | 1830 | 6.25 | 293 |
433825 | DVC.2-40-30-25-M8-23-55 | 40 | 25 | M8 | 30 | 23 | 8 | 2133 | 6.25 | 341 |
434125 | DVC.2-40-30-25-M8-23-70 | 40 | 25 | M8 | 30 | 23 | 8 | 2843 | 6.25 | 455 |
433973 | DVC.2-40-25-30-M8-23-40 | 40 | 30 | M8 | 25 | 23 | 8 | 2843 | 7.5 | 379 |
433823 | DVC.2-40-25-30-M8-23-55 | 40 | 30 | M8 | 25 | 23 | 8 | 1096 | 7.5 | 146 |
434123 | DVC.2-40-25-30-M8-23-70 | 40 | 30 | M8 | 25 | 23 | 8 | 1897 | 7.5 | 253 |
433979 | DVC.2-40-33-30-M8-23-40 | 40 | 30 | M8 | 33 | 23 | 8 | 1897 | 7.5 | 253 |
433829 | DVC.2-40-33-30-M8-23-55 | 40 | 30 | M8 | 33 | 23 | 8 | 1178 | 7.5 | 157 |
434129 | DVC.2-40-33-30-M8-23-70 | 40 | 30 | M8 | 33 | 23 | 8 | 2191 | 7.5 | 292 |
433971 | DVC.2-40-20-48-M8-23-40 | 40 | 48 | M8 | 20 | 23 | 8 | 2191 | 12 | 183 |
433821 | DVC.2-40-20-48-M8-23-55 | 40 | 48 | M8 | 20 | 23 | 8 | 583 | 12 | 49 |
434121 | DVC.2-40-20-48-M8-23-70 | 40 | 48 | M8 | 20 | 23 | 8 | 825 | 12 | 69 |
433977 | DVC.2-40-32-50-M8-23-40 | 40 | 50 | M8 | 32 | 23 | 8 | 825 | 12.5 | 66 |
433827 | DVC.2-40-32-50-M8-23-55 | 40 | 50 | M8 | 32 | 23 | 8 | 610 | 12.5 | 49 |
434127 | DVC.2-40-32-50-M8-23-70 | 40 | 50 | M8 | 32 | 23 | 8 | 930 | 12.5 | 74 |
433981 | DVC.2-50-42-30-M10-28-40 | 50 | 30 | M10 | 42 | 28 | 10 | 2843 | 7.5 | 379 |
433831 | DVC.2-50-42-30-M10-28-55 | 50 | 30 | M10 | 42 | 28 | 10 | 3320 | 7.5 | 443 |
434131 | DVC.2-50-42-30-M10-28-70 | 50 | 30 | M10 | 42 | 28 | 10 | 1782 | 7.5 | 238 |
433986 | DVC.2-55-44-45-M10-28-40 | 55 | 45 | M10 | 44 | 28 | 10 | 1782 | 11.25 | 158 |
433836 | DVC.2-55-44-45-M10-28-55 | 55 | 45 | M10 | 44 | 28 | 10 | 1066 | 11.25 | 95 |
434136 | DVC.2-55-44-45-M10-28-70 | 55 | 45 | M10 | 44 | 28 | 10 | 1554 | 11.25 | 138 |
433991 | DVC.2-57-25-45-M10-28-40 | 57 | 45 | M10 | 25 | 28 | 10 | 1554 | 11.25 | 138 |
433841 | DVC.2-57-25-45-M10-28-55 | 57 | 45 | M10 | 25 | 28 | 10 | 1055 | 11.25 | 94 |
434141 | DVC.2-57-25-45-M10-28-70 | 57 | 45 | M10 | 25 | 28 | 10 | 1430 | 11.25 | 127 |
433996 | DVC.2-60-49-60-M10-28-40 | 60 | 60 | M10 | 49 | 28 | 10 | 1430 | 15 | 95 |
433846 | DVC.2-60-49-60-M10-28-55 | 60 | 60 | M10 | 49 | 28 | 10 | 2560 | 15 | 171 |
434146 | DVC.2-60-49-60-M10-28-70 | 60 | 60 | M10 | 49 | 28 | 10 | 4428 | 15 | 295 |
434001 | DVC.2-70-45-53-M12-37-40 | 70 | 53 | M12 | 45 | 37 | 12 | 4428 | 13.25 | 334 |
433851 | DVC.2-70-45-53-M12-37-55 | 70 | 53 | M12 | 45 | 37 | 12 | 2219 | 13.25 | 168 |
434151 | DVC.2-70-45-53-M12-37-70 | 70 | 53 | M12 | 45 | 37 | 12 | 2473 | 13.25 | 187 |
434006 | DVC.2-72-64-33,5-M12-37-40 | 72 | 33,5 | M12 | 64 | 37 | 12 | 2473 | 8.375 | 295 |
433856 | DVC.2-72-64-33,5-M12-37-55 | 72 | 33,5 | M12 | 64 | 37 | 12 | 3364 | 8.375 | 402 |
434156 | DVC.2-72-64-33,5-M12-37-70 | 72 | 33,5 | M12 | 64 | 37 | 12 | 4879 | 8.375 | 583 |
434011 | DVC.2-75-60-40-M12-37-40 | 75 | 40 | M12 | 60 | 37 | 12 | 4879 | 10 | 488 |
433861 | DVC.2-75-60-40-M12-37-55 | 75 | 40 | M12 | 60 | 37 | 12 | 2819 | 10 | 282 |
434161 | DVC.2-75-60-40-M12-37-70 | 75 | 40 | M12 | 60 | 37 | 12 | 4224 | 10 | 422 |
434016 | DVC.2-95-80-75-M16-41-40 | 95 | 75 | M16 | 80 | 41 | 16 | 4224 | 18.75 | 225 |
433866 | DVC.2-95-80-75-M16-41-55 | 95 | 75 | M16 | 80 | 41 | 16 | 8873 | 18.75 | 473 |
434166 | DVC.2-95-80-75-M16-41-70 | 95 | 75 | M16 | 80 | 41 | 16 | 12712 | 18.75 | 678 |
Code | Description | D | L | d | d1 | l | h | Max load [N] | Max. deflection [mm] | Stiffness [N/mm] |
434201 | DVC.2-10-8-10-SST-M4-10-55 | 10 | 10 | M4 | 8 | 10 | 4 | 115 | 2.5 | 46 |
434211 | DVC.2-15-8,5-15-SST-M4-10-55 | 15 | 15 | M4 | 8,5 | 10 | 4 | 242 | 3.75 | 65 |
434216 | DVC.2-15-12-15-SST-M4-10-55 | 15 | 15 | M4 | 12 | 10 | 4 | 259 | 3.75 | 69 |
434223 | DVC.2-20-14-15-SST-M6-18-55 | 20 | 15 | M6 | 14 | 18 | 6 | 380 | 3.75 | 101 |
434225 | DVC.2-20-14-19-SST-M6-18-55 | 20 | 19 | M6 | 14 | 18 | 6 | 353 | 4.75 | 74 |
434227 | DVC.2-20-14-20-SST-M6-18-55 | 20 | 20 | M6 | 14 | 18 | 6 | 351 | 5 | 70 |
434231 | DVC.2-21-16-22-SST-M6-18-55 | 21 | 22 | M6 | 16 | 18 | 6 | 369 | 5.5 | 67 |
434221 | DVC.2-20-12-30-SST-M6-18-55 | 20 | 30 | M6 | 12 | 18 | 6 | 254 | 7.5 | 34 |
434229 | DVC.2-20-14-30-SST-M6-18-55 | 20 | 30 | M6 | 14 | 18 | 6 | 352 | 7.5 | 47 |
434241 | DVC.2-25-18-20-SST-M6-18-55 | 25 | 20 | M6 | 18 | 18 | 6 | 1558 | 5 | 312 |
434246 | DVC.2-25-20-20-SST-M6-18-55 | 25 | 20 | M6 | 20 | 18 | 6 | 1615 | 5 | 323 |
434256 | DVC.2-30-22-20-SST-M8-20-55 | 30 | 20 | M8 | 22 | 20 | 8 | 2346 | 5 | 469 |
434251 | DVC.2-30-18-25-SST-M8-20-55 | 30 | 25 | M8 | 18 | 20 | 8 | 1570 | 6.25 | 251 |
434266 | DVC.2-35-31-15-SST-M8-20-55 | 35 | 15 | M8 | 31 | 20 | 8 | 3762 | 3.75 | 1003 |
434261 | DVC.2-35-25-34-SST-M8-20-55 | 35 | 34 | M8 | 25 | 20 | 8 | 2826 | 8.5 | 332 |
434275 | DVC.2-40-30-25-SST-M8-23-55 | 40 | 25 | M8 | 30 | 23 | 8 | 3952 | 6.25 | 632 |
434273 | DVC.2-40-25-30-SST-M8-23-55 | 40 | 30 | M8 | 25 | 23 | 8 | 2628 | 7.5 | 350 |
434279 | DVC.2-40-33-30-SST-M8-23-55 | 40 | 30 | M8 | 33 | 23 | 8 | 2835 | 7.5 | 378 |
434271 | DVC.2-40-20-48-SST-M8-23-55 | 40 | 48 | M8 | 20 | 23 | 8 | 1314 | 12 | 109 |
434277 | DVC.2-40-32-50-SST-M8-23-55 | 40 | 50 | M8 | 32 | 23 | 8 | 1546 | 12.5 | 124 |
434281 | DVC.2-50-42-30-SST-M10-28-55 | 50 | 30 | M10 | 42 | 28 | 10 | 3320 | 7.5 | 443 |
434286 | DVC.2-55-44-45-SST-M10-28-55 | 55 | 45 | M10 | 44 | 28 | 10 | 2310 | 11.25 | 205 |
434291 | DVC.2-57-25-45-SST-M10-28-55 | 57 | 45 | M10 | 25 | 28 | 10 | 2065 | 11.25 | 184 |
434296 | DVC.2-60-49-60-SST-M10-28-55 | 60 | 60 | M10 | 49 | 28 | 10 | 5060 | 15 | 337 |
434301 | DVC.2-70-45-53-SST-M12-37-55 | 70 | 53 | M12 | 45 | 37 | 12 | 3777 | 13.25 | 285 |
434306 | DVC.2-72-64-33,5-SST-M12-37-55 | 72 | 33,5 | M12 | 64 | 37 | 12 | 8559 | 8.375 | 1022 |
434311 | DVC.2-75-60-40-SST-M12-37-55 | 75 | 40 | M12 | 60 | 37 | 12 | 8176 | 10 | 818 |
434316 | DVC.2-95-80-75-SST-M16-41-55 | 95 | 75 | M16 | 80 | 41 | 16 | 15518 | 18.75 | 828 |
Code | Description | D | L | d | d1 | h | Max load [N] | Max. deflection [mm] | Stiffness [N/mm] |
434601 | DVC.3-15-8,5-15-M4-40 | 15 | 15 | M4 | 8,5 | 4 | 94 | 3.75 | 25 |
434501 | DVC.3-15-8,5-15-M4-55 | 15 | 15 | M4 | 8,5 | 4 | 155 | 3.75 | 41 |
434701 | DVC.3-15-8,5-15-M4-70 | 15 | 15 | M4 | 8,5 | 4 | 211 | 3.75 | 56 |
434606 | DVC.3-15-12-15-M4-40 | 15 | 15 | M4 | 12 | 4 | 155 | 3.75 | 41 |
434506 | DVC.3-15-12-15-M4-55 | 15 | 15 | M4 | 12 | 4 | 166 | 3.75 | 44 |
434706 | DVC.3-15-12-15-M4-70 | 15 | 15 | M4 | 12 | 4 | 223 | 3.75 | 60 |
434613 | DVC.3-20-14-15-M6-40 | 20 | 15 | M6 | 14 | 6 | 223 | 3.75 | 60 |
434513 | DVC.3-20-14-15-M6-55 | 20 | 15 | M6 | 14 | 6 | 289 | 3.75 | 77 |
434713 | DVC.3-20-14-15-M6-70 | 20 | 15 | M6 | 14 | 6 | 374 | 3.75 | 100 |
434615 | DVC.3-20-14-19-M6-40 | 20 | 19 | M6 | 14 | 6 | 374 | 4.75 | 79 |
434515 | DVC.3-20-14-19-M6-55 | 20 | 19 | M6 | 14 | 6 | 264 | 4.75 | 56 |
434715 | DVC.3-20-14-19-M6-70 | 20 | 19 | M6 | 14 | 6 | 326 | 4.75 | 69 |
434617 | DVC.3-20-14-20-M6-40 | 20 | 20 | M6 | 14 | 6 | 326 | 5 | 65 |
434517 | DVC.3-20-14-20-M6-55 | 20 | 20 | M6 | 14 | 6 | 261 | 5 | 52 |
434717 | DVC.3-20-14-20-M6-70 | 20 | 20 | M6 | 14 | 6 | 316 | 5 | 63 |
434621 | DVC.3-21-16-22-M6-40 | 21 | 22 | M6 | 16 | 6 | 316 | 5.5 | 57 |
434521 | DVC.3-21-16-22-M6-55 | 21 | 22 | M6 | 16 | 6 | 281 | 5.5 | 51 |
434721 | DVC.3-21-16-22-M6-70 | 21 | 22 | M6 | 16 | 6 | 367 | 5.5 | 67 |
434611 | DVC.3-20-12-30-M6-40 | 20 | 30 | M6 | 12 | 6 | 281 | 7.5 | 37 |
434511 | DVC.3-20-12-30-M6-55 | 20 | 30 | M6 | 12 | 6 | 172 | 7.5 | 23 |
434711 | DVC.3-20-12-30-M6-70 | 20 | 30 | M6 | 12 | 6 | 266 | 7.5 | 35 |
434619 | DVC.3-20-14-30-M6-40 | 20 | 30 | M6 | 14 | 6 | 383 | 7.5 | 51 |
434519 | DVC.3-20-14-30-M6-55 | 20 | 30 | M6 | 14 | 6 | 650 | 7.5 | 87 |
434719 | DVC.3-20-14-30-M6-70 | 20 | 30 | M6 | 14 | 6 | 277 | 7.5 | 37 |
434631 | DVC.3-25-18-20-M6-40 | 25 | 20 | M6 | 18 | 6 | 694 | 5 | 139 |
434531 | DVC.3-25-18-20-M6-55 | 25 | 20 | M6 | 18 | 6 | 738 | 5 | 148 |
434731 | DVC.3-25-18-20-M6-70 | 25 | 20 | M6 | 18 | 6 | 1214 | 5 | 243 |
434636 | DVC.3-25-20-20-M6-40 | 25 | 20 | M6 | 20 | 6 | 1214 | 5 | 243 |
434536 | DVC.3-25-20-20-M6-55 | 25 | 20 | M6 | 20 | 6 | 767 | 5 | 153 |
434736 | DVC.3-25-20-20-M6-70 | 25 | 20 | M6 | 20 | 6 | 1235 | 5 | 247 |
434643 | DVC.3-30-22-20-M8-40 | 30 | 20 | M8 | 22 | 8 | 767 | 5 | 153 |
434543 | DVC.3-30-22-20-M8-55 | 30 | 20 | M8 | 22 | 8 | 1010 | 5 | 202 |
434743 | DVC.3-30-22-20-M8-70 | 30 | 20 | M8 | 22 | 8 | 1488 | 5 | 298 |
434641 | DVC.3-30-18-25-M8-40 | 30 | 25 | M8 | 18 | 8 | 1488 | 6.25 | 238 |
434541 | DVC.3-30-18-25-M8-55 | 30 | 25 | M8 | 18 | 8 | 597 | 6.25 | 95 |
434741 | DVC.3-30-18-25-M8-70 | 30 | 25 | M8 | 18 | 8 | 919 | 6.25 | 147 |
434645 | DVC.3-35-25-34-M8-40 | 35 | 34 | M8 | 25 | 8 | 2871 | 8.5 | 338 |
434545 | DVC.3-35-25-34-M8-55 | 35 | 34 | M8 | 25 | 8 | 1469 | 8.5 | 173 |
434745 | DVC.3-35-25-34-M8-70 | 35 | 34 | M8 | 25 | 8 | 2141 | 8.5 | 252 |
434655 | DVC.3-40-30-25-M8-40 | 40 | 25 | M8 | 30 | 8 | 2141 | 6.25 | 343 |
434555 | DVC.3-40-30-25-M8-55 | 40 | 25 | M8 | 30 | 8 | 2496 | 6.25 | 399 |
434755 | DVC.3-40-30-25-M8-70 | 40 | 25 | M8 | 30 | 8 | 3326 | 6.25 | 532 |
434653 | DVC.3-40-25-30-M8-40 | 40 | 30 | M8 | 25 | 8 | 3326 | 7.5 | 444 |
434553 | DVC.3-40-25-30-M8-55 | 40 | 30 | M8 | 25 | 8 | 1283 | 7.5 | 171 |
434753 | DVC.3-40-25-30-M8-70 | 40 | 30 | M8 | 25 | 8 | 2219 | 7.5 | 296 |
434659 | DVC.3-40-33-30-M8-40 | 40 | 30 | M8 | 33 | 8 | 2219 | 7.5 | 296 |
434559 | DVC.3-40-33-30-M8-55 | 40 | 30 | M8 | 33 | 8 | 1378 | 7.5 | 184 |
434759 | DVC.3-40-33-30-M8-70 | 40 | 30 | M8 | 33 | 8 | 2564 | 7.5 | 342 |
434657 | DVC.3-40-32-50-M8-40 | 40 | 50 | M8 | 32 | 8 | 2564 | 12.5 | 205 |
434557 | DVC.3-40-32-50-M8-55 | 40 | 50 | M8 | 32 | 8 | 682 | 12.5 | 55 |
434757 | DVC.3-40-32-50-M8-70 | 40 | 50 | M8 | 32 | 8 | 965 | 12.5 | 77 |
434651 | DVC.3-40-20-48-M8-40 | 40 | 48 | M8 | 20 | 8 | 965 | 12 | 80 |
434551 | DVC.3-40-20-48-M8-55 | 40 | 48 | M8 | 20 | 8 | 713 | 12 | 59 |
434751 | DVC.3-40-20-48-M8-70 | 40 | 48 | M8 | 20 | 8 | 1088 | 12 | 91 |
434656 | DVC.3-50-42-30-M10-40 | 50 | 30 | M10 | 42 | 10 | 3326 | 7.5 | 444 |
434556 | DVC.3-50-42-30-M10-55 | 50 | 30 | M10 | 42 | 10 | 1499 | 7.5 | 200 |
434756 | DVC.3-50-42-30-M10-70 | 50 | 30 | M10 | 42 | 10 | 2085 | 7.5 | 278 |
434661 | DVC.3-55-44-45-M10-40 | 55 | 45 | M10 | 44 | 10 | 2085 | 11.25 | 185 |
434561 | DVC.3-55-44-45-M10-55 | 55 | 45 | M10 | 44 | 10 | 1247 | 11.25 | 111 |
434761 | DVC.3-55-44-45-M10-70 | 55 | 45 | M10 | 44 | 10 | 1818 | 11.25 | 162 |
434666 | DVC.3-57-25-45-M10-40 | 57 | 45 | M10 | 25 | 10 | 1818 | 11.25 | 162 |
434566 | DVC.3-57-25-45-M10-55 | 57 | 45 | M10 | 25 | 10 | 1235 | 11.25 | 110 |
434766 | DVC.3-57-25-45-M10-70 | 57 | 45 | M10 | 25 | 10 | 1673 | 11.25 | 149 |
434671 | DVC.3-60-49-60-M10-40 | 60 | 60 | M10 | 49 | 10 | 1673 | 15 | 112 |
434571 | DVC.3-60-49-60-M10-55 | 60 | 60 | M10 | 49 | 10 | 2995 | 15 | 200 |
434771 | DVC.3-60-49-60-M10-70 | 60 | 60 | M10 | 49 | 10 | 5181 | 15 | 345 |
434676 | DVC.3-70-45-53-M12-40 | 70 | 53 | M12 | 45 | 12 | 5181 | 13.25 | 391 |
434576 | DVC.3-70-45-53-M12-55 | 70 | 53 | M12 | 45 | 12 | 2597 | 13.25 | 196 |
434776 | DVC.3-70-45-53-M12-70 | 70 | 53 | M12 | 45 | 12 | 2894 | 13.25 | 218 |
434681 | DVC.3-72-64-33,5-M12-40 | 72 | 33,5 | M12 | 64 | 12 | 2894 | 8.375 | 346 |
434581 | DVC.3-72-64-33,5-M12-55 | 72 | 33,5 | M12 | 64 | 12 | 3936 | 8.375 | 470 |
434781 | DVC.3-72-64-33,5-M12-70 | 72 | 33,5 | M12 | 64 | 12 | 5708 | 8.375 | 682 |
434686 | DVC.3-75-60-40-M12-40 | 75 | 40 | M12 | 60 | 12 | 5708 | 10 | 571 |
434586 | DVC.3-75-60-40-M12-55 | 75 | 40 | M12 | 60 | 12 | 3298 | 10 | 330 |
434786 | DVC.3-75-60-40-M12-70 | 75 | 40 | M12 | 60 | 12 | 4942 | 10 | 494 |
434691 | DVC.3-95-80-75-M16-40 | 95 | 75 | M16 | 80 | 16 | 4942 | 18.75 | 264 |
434591 | DVC.3-95-80-75-M16-55 | 95 | 75 | M16 | 80 | 16 | 10382 | 18.75 | 554 |
434791 | DVC.3-95-80-75-M16-70 | 95 | 75 | M16 | 80 | 16 | 14873 | 18.75 | 793 |
Code | Description | D | L | d | d1 | h | Max load [N] | Max. deflection [mm] | Stiffness [N/mm] |
434801 | DVC.3-15-8,5-15-SST-M4-55 | 15 | 15 | M4 | 8,5 | 4 | 283 | 3.75 | 76 |
434806 | DVC.3-15-12-15-SST-M4-55 | 15 | 15 | M4 | 12 | 4 | 303 | 3.75 | 81 |
434813 | DVC.3-20-14-15-SST-M6-55 | 20 | 15 | M6 | 14 | 6 | 445 | 3.75 | 119 |
434815 | DVC.3-20-14-19-SST-M6-55 | 20 | 19 | M6 | 14 | 6 | 413 | 4.75 | 87 |
434817 | DVC.3-20-14-20-SST-M6-55 | 20 | 20 | M6 | 14 | 6 | 411 | 5 | 82 |
434821 | DVC.3-21-16-22-SST-M6-55 | 21 | 22 | M6 | 16 | 6 | 431 | 5.5 | 78 |
434811 | DVC.3-20-12-30-SST-M6-55 | 20 | 30 | M6 | 12 | 6 | 297 | 7.5 | 40 |
434819 | DVC.3-20-14-30-SST-M6-55 | 20 | 30 | M6 | 14 | 6 | 412 | 7.5 | 55 |
434831 | DVC.3-25-18-20-SST-M6-55 | 25 | 20 | M6 | 18 | 6 | 1823 | 5 | 365 |
434836 | DVC.3-25-20-20-SST-M6-55 | 25 | 20 | M6 | 20 | 6 | 1889 | 5 | 378 |
434843 | DVC.3-30-22-20-SST-M8-55 | 30 | 20 | M8 | 22 | 8 | 2745 | 5 | 549 |
434841 | DVC.3-30-18-25-SST-M8-55 | 30 | 25 | M8 | 18 | 8 | 1837 | 6.25 | 294 |
434845 | DVC.3-35-25-34-SST-M8-55 | 35 | 34 | M8 | 25 | 8 | 3306 | 8.5 | 389 |
434855 | DVC.3-40-30-25-SST-M8-55 | 40 | 25 | M8 | 30 | 8 | 4624 | 6.25 | 740 |
434853 | DVC.3-40-25-30-SST-M8-55 | 40 | 30 | M8 | 25 | 8 | 3075 | 7.5 | 410 |
434859 | DVC.3-40-33-30-SST-M8-55 | 40 | 30 | M8 | 33 | 8 | 3317 | 7.5 | 442 |
434857 | DVC.3-40-32-50-SST-M8-55 | 40 | 50 | M8 | 32 | 8 | 1537 | 12.5 | 123 |
434851 | DVC.3-40-20-48-SST-M8-55 | 40 | 48 | M8 | 20 | 8 | 1808 | 12 | 151 |
434856 | DVC.3-50-42-30-SST-M10-55 | 50 | 30 | M10 | 42 | 10 | 3109 | 7.5 | 415 |
434861 | DVC.3-55-44-45-SST-M10-55 | 55 | 45 | M10 | 44 | 10 | 2702 | 11.25 | 240 |
434866 | DVC.3-57-25-45-SST-M10-55 | 57 | 45 | M10 | 25 | 10 | 2416 | 11.25 | 215 |
434871 | DVC.3-60-49-60-SST-M10-55 | 60 | 60 | M10 | 49 | 10 | 5920 | 15 | 395 |
434876 | DVC.3-70-45-53-SST-M12-55 | 70 | 53 | M12 | 45 | 12 | 4419 | 13.25 | 333 |
434881 | DVC.3-72-64-33,5-SST-M12-55 | 72 | 33,5 | M12 | 64 | 12 | 10014 | 8.375 | 1196 |
434886 | DVC.3-75-60-40-SST-M12-55 | 75 | 40 | M12 | 60 | 12 | 9566 | 10 | 957 |
434891 | DVC.3-95-80-75-SST-M16-55 | 95 | 75 | M16 | 80 | 16 | 18156 | 18.75 | 968 |
Part Number
|
---|
433996 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | D (mm) | l (mm) | L (mm) | d (mm) | d1 | h | Max deflection unit | Stiffness unit | Max load unit | Sub execution | High performing lines | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.11 € | 1 | Available |
Same day
Stock | [Others] Rubber-Steel | 60 | 28 | 60 | M10 | 49 | 10 | 15 | 95 | 1430 | DVC.2 | - | DVC.2-60-49-60-M10-28-40 |
Loading...
This page is DVC.1 DVC.2 DVC.3 - Vibration-damping elements -Rubber and steel or stainless steel, part number 433996.
You can find the detail information about specifications and dimensions on part number 433996.
Configure
Stock
Basic Attributes
Material
High performing lines
Type
D(mm)
l(mm)
L(mm)
d(mm)
d1
h
Max deflection unit
Stiffness unit
Max load unit
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
433016 |
433021 |
433031 |
434001 |
434006 |
434011 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Material | D (mm) | l (mm) | L (mm) | d (mm) | d1 | h | Max deflection unit | Stiffness unit | Max load unit | Sub execution | High performing lines | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.39 € | 1 | Available |
Same day
Stock | [Others] Rubber-Steel | 15 | 10 | 15 | M4 | 12 | - | 3.75 | 43 | 163 | DVC.1 | - | DVC.1-15-12-15-4-10-55 | |
1.72 € | 1 | Available |
Same day
Stock | [Others] Rubber-Steel | 20 | 18 | 30 | M6 | 12 | - | 7.5 | 26 | 194 | DVC.1 | - | DVC.1-20-12-30-M6-18-55 | |
1.61 € | 1 | Available |
Same day
Stock | [Others] Rubber-Steel | 20 | 18 | 15 | M6 | 14 | - | 3.75 | 73 | 273 | DVC.1 | - | DVC.1-20-14-15-M6-18-55 | |
11.84 € | 4 | Available | 1 Day | [Others] Rubber-Steel | 70 | 37 | 53 | M12 | 45 | 12 | 13.25 | 334 | 4428 | DVC.2 | - | DVC.2-70-45-53-M12-37-40 | |
9.53 € | 1 | Available |
Same day
Stock | [Others] Rubber-Steel | 72 | 37 | 33,5 | M12 | 64 | 12 | 8.375 | 295 | 2473 | DVC.2 | - | DVC.2-72-64-33,5-M12-37-40 | |
16.37 € | 1 | Available |
Same day
Stock | [Others] Rubber-Steel | 75 | 37 | 40 | M12 | 60 | 12 | 10 | 488 | 4879 | DVC.2 | - | DVC.2-75-60-40-M12-37-40 |