Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
434961
Part Number
|
---|
434961 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | L (mm) | d (mm) | B | d1 | d2 | H | h1 | h2 | f | Max deflection unit | Stiffness unit | Max load unit | Sub execution | High performing lines | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.67 € | 1 | Available | 4 Days | [Others] Rubber-Stainless steel | 114 | M10 | 76 | 10 | 45 | 35 | 11 | 2 | 92 | 8.75 | 157 | 1374 | DVE-SST-A | Inox | DVE-45-SST-M10-A-60 |
Loading...
This page is DVE - Vibration-damping elements -Rubber and steel or rubber and stainless steel, part number 434961.
You can find the detail information about specifications and dimensions on part number 434961.
Configure
Basic Attributes
Material
Type
L(mm)
d(mm)
B
d1
d2
H
h1
h2
f
Max deflection unit
Stiffness unit
Max load unit
Sub execution
High performing lines
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
434908 |
434911 |
434913 |
434966 |
434971 |
434976 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Material | L (mm) | d (mm) | B | d1 | d2 | H | h1 | h2 | f | Max deflection unit | Stiffness unit | Max load unit | Sub execution | High performing lines | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.83 € | 1 | Available |
Same day
Stock | [Others] Rubber-Steel | 85 | M8 | 56 | 8 | 33 | 25 | 9 | 2 | 66 | 6 | 103 | 617 | DVE-A | - | DVE-33-M8-A-60 | |
6.80 € | 1 | Available |
Same day
Stock | [Others] Rubber-Steel | 114 | M10 | 76 | 10 | 45 | 35 | 11 | 2 | 92 | 8.75 | 73 | 643 | DVE-A | - | DVE-45-M10-A-40 | |
6.80 € | 4 | Available | 4 Days | [Others] Rubber-Steel | 114 | M10 | 76 | 10 | 45 | 35 | 11 | 2 | 92 | 8.75 | 157 | 1374 | DVE-A | - | DVE-45-M10-A-60 | |
24.27 € | 1 | Available | 1 Day | [Others] Rubber-Stainless steel | 136 | M10 | 96 | 11,5 | 53 | 40 | 11 | 2 | 110 | 10 | 231 | 2307 | DVE-SST-A | Inox | DVE-53-SST-M10-A-60 | |
35.27 € | 1 | Available | 1 Day | [Others] Rubber-Stainless steel | 151 | M10 | 101 | 11,5 | 58 | 45 | 11 | 3 | 124 | 11.25 | 287 | 3230 | DVE-SST-A | Inox | DVE-58-SST-M10-A-60 | |
84.90 € | 1 | Available |
Same day
Stock | [Others] Rubber-Stainless steel | 150 | M12 | - | 14,5 | 78 | 63 | 13 | 3 | 120 | 15.75 | 474 | 7470 | DVE-SST-B | Inox | DVE-78-SST-12-B-60 |