Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
432902
Code | Description | D | L | d | d1 | l | Max load | Max. deflection | Stiffness | Weight |
[N] | [mm] | [N/mm] | ||||||||
432801 | DVF.6-20-17-SST-M5-6-55 | 20 | 17 | M5 | 10 | 6 | 197 | 4.25 | 46 | 14 |
432802 | DVF.6-20-17-SST-M5-10-55 | 20 | 17 | M5 | 10 | 10 | 197 | 4.25 | 46 | 15 |
432803 | DVF.6-20-17-SST-M5-20-55 | 20 | 17 | M5 | 10 | 20 | 197 | 4.25 | 46 | 17 |
432811 | DVF.6-20-17-SST-M6-12-55 | 20 | 17 | M6 | 10 | 12 | 197 | 4.25 | 46 | 16 |
432812 | DVF.6-20-17-SST-M6-18-55 | 20 | 17 | M6 | 10 | 18 | 197 | 4.25 | 46 | 17 |
432813 | DVF.6-20-17-SST-M6-25-55 | 20 | 17 | M6 | 10 | 25 | 197 | 4.25 | 46 | 19 |
432821 | DVF.6-25-17-SST-M6-8-55 | 25 | 17 | M6 | 19 | 8 | 580 | 4.25 | 137 | 18 |
432822 | DVF.6-25-17-SST-M6-12-55 | 25 | 17 | M6 | 19 | 12 | 580 | 4.25 | 137 | 19 |
432823 | DVF.6-25-17-SST-M6-18-55 | 25 | 17 | M6 | 19 | 18 | 580 | 4.25 | 137 | 20 |
432824 | DVF.6-25-17-SST-M6-25-55 | 25 | 17 | M6 | 19 | 25 | 580 | 4.25 | 137 | 21 |
432831 | DVF.6-32-22-SST-M8-10-55 | 32 | 22 | M8 | 24 | 10 | 751 | 5.5 | 137 | 30 |
432832 | DVF.6-32-22-SST-M8-16-55 | 32 | 22 | M8 | 24 | 16 | 751 | 5.5 | 137 | 32 |
432833 | DVF.6-32-22-SST-M8-23-55 | 32 | 22 | M8 | 24 | 23 | 751 | 5.5 | 137 | 35 |
432834 | DVF.6-32-22-SST-M8-30-55 | 32 | 22 | M8 | 24 | 30 | 751 | 5.5 | 137 | 37 |
432841 | DVF.6-38-35-SST-M8-10-55 | 38 | 35 | M8 | 30 | 10 | 1311 | 8.75 | 150 | 70 |
432842 | DVF.6-38-35-SST-M8-16-55 | 38 | 35 | M8 | 30 | 16 | 1311 | 8.75 | 150 | 74 |
432843 | DVF.6-38-35-SST-M8-30-55 | 38 | 35 | M8 | 30 | 30 | 1311 | 8.75 | 150 | 79 |
432851 | DVF.6-38-35-SST-M10-12-55 | 38 | 35 | M10 | 30 | 12 | 1311 | 8.75 | 150 | 75 |
432852 | DVF.6-38-35-SST-M10-20-55 | 38 | 35 | M10 | 30 | 20 | 1311 | 8.75 | 150 | 79 |
432853 | DVF.6-38-35-SST-M10-28-55 | 38 | 35 | M10 | 30 | 28 | 1311 | 8.75 | 150 | 82 |
432854 | DVF.6-38-35-SST-M10-40-55 | 38 | 35 | M10 | 30 | 40 | 1311 | 8.75 | 150 | 86 |
432861 | DVF.6-43-50-SST-M10-12-55 | 43 | 50 | M10 | 30 | 12 | 1318 | 12.5 | 105 | 98 |
432862 | DVF.6-43-50-SST-M10-20-55 | 43 | 50 | M10 | 30 | 20 | 1318 | 12.5 | 105 | 101 |
432863 | DVF.6-43-50-SST-M10-28-55 | 43 | 50 | M10 | 30 | 28 | 1318 | 12.5 | 105 | 105 |
432864 | DVF.6-43-50-SST-M10-40-55 | 43 | 50 | M10 | 30 | 40 | 1318 | 12.5 | 105 | 110 |
432871 | DVF.6-50-20-SST-M10-12-55 | 50 | 20 | M10 | 40 | 12 | 2890 | 5 | 578 | 72 |
432872 | DVF.6-50-20-SST-M10-20-55 | 50 | 20 | M10 | 40 | 20 | 2890 | 5 | 578 | 75 |
432873 | DVF.6-50-20-SST-M10-28-55 | 50 | 20 | M10 | 40 | 28 | 2890 | 5 | 578 | 78 |
432874 | DVF.6-50-20-SST-M10-40-55 | 50 | 20 | M10 | 40 | 40 | 2890 | 5 | 578 | 82 |
432881 | DVF.6-60-40-SST-M10-12-55 | 60 | 40 | M10 | 40 | 12 | 2830 | 10 | 283 | 295 |
432882 | DVF.6-60-40-SST-M10-20-55 | 60 | 40 | M10 | 40 | 20 | 2830 | 10 | 283 | 301 |
432883 | DVF.6-60-40-SST-M10-28-55 | 60 | 40 | M10 | 40 | 28 | 2830 | 10 | 283 | 308 |
432884 | DVF.6-60-40-SST-M10-40-55 | 60 | 40 | M10 | 40 | 40 | 2830 | 10 | 283 | 316 |
Code | Description | D | L | d | d1 | l | Max load | Max. deflection | Stiffness | Weight |
[N] | [mm] | [N/mm] | ||||||||
432901 | DVF.7-20-17-SST-M5-55 | 20 | 17 | M5 | 10 | 5 | 211 | 4.25 | 50 | 16 |
432902 | DVF.7-20-17-SST-M6-55 | 20 | 17 | M6 | 10 | 6 | 211 | 4.25 | 50 | 14 |
432906 | DVF.7-25-17-SST-M6-55 | 25 | 17 | M6 | 10 | 6 | 605 | 4.25 | 142 | 15 |
432911 | DVF.7-32-22-SST-M8-55 | 32 | 22 | M8 | 24 | 8 | 778 | 5.5 | 142 | 18 |
432916 | DVF.7-38-35-SST-M8-55 | 38 | 35 | M8 | 30 | 8 | 1455 | 8.75 | 166 | 74 |
432917 | DVF.7-38-35-SST-M10-55 | 38 | 35 | M10 | 30 | 10 | 1455 | 8.75 | 166 | 70 |
432921 | DVF.7-43-50-SST-M10-55 | 43 | 50 | M10 | 30 | 10 | 1420 | 12.5 | 114 | 98 |
432931 | DVF.7-50-20-SST-M10-55 | 50 | 20 | M10 | 40 | 10 | 3010 | 5 | 602 | 75 |
432941 | DVF.7-60-40-SST-M10-55 | 60 | 40 | M10 | 40 | 10 | 2990 | 10 | 299 | 125 |
Part Number
|
---|
432902 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (mm) | l (mm) | L (mm) | d (mm) | d1 | h | Max deflection unit | Stiffness unit | Max load unit | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.72 € | 1 | Available |
Same day
Stock | 20 | - | 17 | M6 | 10 | 6 | 4.25 | 50 | 211 | DVF.7-SST | DVF.7-20-17-SST-M6-55 |
Loading...
Material | Rubber-Stainless steel | High performing lines | Inox |
---|
This page is DVF.6 DVF.7 - Vibration-damping elements -Silicone rubber and stainless steel, part number 432902.
You can find the detail information about specifications and dimensions on part number 432902.
Configure
Stock
Basic Attributes
l(mm)
Type
D(mm)
L(mm)
d(mm)
d1
h
Max deflection unit
Stiffness unit
Max load unit
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
432811 |
432812 |
432813 |
432906 |
432911 |
432916 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D (mm) | l (mm) | L (mm) | d (mm) | d1 | h | Max deflection unit | Stiffness unit | Max load unit | Sub execution | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.02 € | 1 | Available |
Same day
Stock | 20 | 12 | 17 | M6 | 10 | - | 4.25 | 46 | 197 | DVF.6-SST | DVF.6-20-17-SST-M6-12-55 | |
7.02 € | 1 | Available |
Same day
Stock | 20 | 18 | 17 | M6 | 10 | - | 4.25 | 46 | 197 | DVF.6-SST | DVF.6-20-17-SST-M6-18-55 | |
7.02 € | 1 | Available |
Same day
Stock | 20 | 25 | 17 | M6 | 10 | - | 4.25 | 46 | 197 | DVF.6-SST | DVF.6-20-17-SST-M6-25-55 | |
8.78 € | 10 | Available | 1 Day | 25 | - | 17 | M6 | 10 | 6 | 4.25 | 142 | 605 | DVF.7-SST | DVF.7-25-17-SST-M6-55 | |
13.00 € | 1 | Available |
Same day
Stock | 32 | - | 22 | M8 | 24 | 8 | 5.5 | 142 | 778 | DVF.7-SST | DVF.7-32-22-SST-M8-55 | |
18.26 € | 10 | Available | 1 Day | 38 | - | 35 | M8 | 30 | 8 | 8.75 | 166 | 1455 | DVF.7-SST | DVF.7-38-35-SST-M8-55 |