Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
432843
Code | Description | D | L | d | d1 | l | Max load | Max. deflection | Stiffness | Weight |
[N] | [mm] | [N/mm] | ||||||||
432801 | DVF.6-20-17-SST-M5-6-55 | 20 | 17 | M5 | 10 | 6 | 197 | 4.25 | 46 | 14 |
432802 | DVF.6-20-17-SST-M5-10-55 | 20 | 17 | M5 | 10 | 10 | 197 | 4.25 | 46 | 15 |
432803 | DVF.6-20-17-SST-M5-20-55 | 20 | 17 | M5 | 10 | 20 | 197 | 4.25 | 46 | 17 |
432811 | DVF.6-20-17-SST-M6-12-55 | 20 | 17 | M6 | 10 | 12 | 197 | 4.25 | 46 | 16 |
432812 | DVF.6-20-17-SST-M6-18-55 | 20 | 17 | M6 | 10 | 18 | 197 | 4.25 | 46 | 17 |
432813 | DVF.6-20-17-SST-M6-25-55 | 20 | 17 | M6 | 10 | 25 | 197 | 4.25 | 46 | 19 |
432821 | DVF.6-25-17-SST-M6-8-55 | 25 | 17 | M6 | 19 | 8 | 580 | 4.25 | 137 | 18 |
432822 | DVF.6-25-17-SST-M6-12-55 | 25 | 17 | M6 | 19 | 12 | 580 | 4.25 | 137 | 19 |
432823 | DVF.6-25-17-SST-M6-18-55 | 25 | 17 | M6 | 19 | 18 | 580 | 4.25 | 137 | 20 |
432824 | DVF.6-25-17-SST-M6-25-55 | 25 | 17 | M6 | 19 | 25 | 580 | 4.25 | 137 | 21 |
432831 | DVF.6-32-22-SST-M8-10-55 | 32 | 22 | M8 | 24 | 10 | 751 | 5.5 | 137 | 30 |
432832 | DVF.6-32-22-SST-M8-16-55 | 32 | 22 | M8 | 24 | 16 | 751 | 5.5 | 137 | 32 |
432833 | DVF.6-32-22-SST-M8-23-55 | 32 | 22 | M8 | 24 | 23 | 751 | 5.5 | 137 | 35 |
432834 | DVF.6-32-22-SST-M8-30-55 | 32 | 22 | M8 | 24 | 30 | 751 | 5.5 | 137 | 37 |
432841 | DVF.6-38-35-SST-M8-10-55 | 38 | 35 | M8 | 30 | 10 | 1311 | 8.75 | 150 | 70 |
432842 | DVF.6-38-35-SST-M8-16-55 | 38 | 35 | M8 | 30 | 16 | 1311 | 8.75 | 150 | 74 |
432843 | DVF.6-38-35-SST-M8-30-55 | 38 | 35 | M8 | 30 | 30 | 1311 | 8.75 | 150 | 79 |
432851 | DVF.6-38-35-SST-M10-12-55 | 38 | 35 | M10 | 30 | 12 | 1311 | 8.75 | 150 | 75 |
432852 | DVF.6-38-35-SST-M10-20-55 | 38 | 35 | M10 | 30 | 20 | 1311 | 8.75 | 150 | 79 |
432853 | DVF.6-38-35-SST-M10-28-55 | 38 | 35 | M10 | 30 | 28 | 1311 | 8.75 | 150 | 82 |
432854 | DVF.6-38-35-SST-M10-40-55 | 38 | 35 | M10 | 30 | 40 | 1311 | 8.75 | 150 | 86 |
432861 | DVF.6-43-50-SST-M10-12-55 | 43 | 50 | M10 | 30 | 12 | 1318 | 12.5 | 105 | 98 |
432862 | DVF.6-43-50-SST-M10-20-55 | 43 | 50 | M10 | 30 | 20 | 1318 | 12.5 | 105 | 101 |
432863 | DVF.6-43-50-SST-M10-28-55 | 43 | 50 | M10 | 30 | 28 | 1318 | 12.5 | 105 | 105 |
432864 | DVF.6-43-50-SST-M10-40-55 | 43 | 50 | M10 | 30 | 40 | 1318 | 12.5 | 105 | 110 |
432871 | DVF.6-50-20-SST-M10-12-55 | 50 | 20 | M10 | 40 | 12 | 2890 | 5 | 578 | 72 |
432872 | DVF.6-50-20-SST-M10-20-55 | 50 | 20 | M10 | 40 | 20 | 2890 | 5 | 578 | 75 |
432873 | DVF.6-50-20-SST-M10-28-55 | 50 | 20 | M10 | 40 | 28 | 2890 | 5 | 578 | 78 |
432874 | DVF.6-50-20-SST-M10-40-55 | 50 | 20 | M10 | 40 | 40 | 2890 | 5 | 578 | 82 |
432881 | DVF.6-60-40-SST-M10-12-55 | 60 | 40 | M10 | 40 | 12 | 2830 | 10 | 283 | 295 |
432882 | DVF.6-60-40-SST-M10-20-55 | 60 | 40 | M10 | 40 | 20 | 2830 | 10 | 283 | 301 |
432883 | DVF.6-60-40-SST-M10-28-55 | 60 | 40 | M10 | 40 | 28 | 2830 | 10 | 283 | 308 |
432884 | DVF.6-60-40-SST-M10-40-55 | 60 | 40 | M10 | 40 | 40 | 2830 | 10 | 283 | 316 |
Code | Description | D | L | d | d1 | l | Max load | Max. deflection | Stiffness | Weight |
[N] | [mm] | [N/mm] | ||||||||
432901 | DVF.7-20-17-SST-M5-55 | 20 | 17 | M5 | 10 | 5 | 211 | 4.25 | 50 | 16 |
432902 | DVF.7-20-17-SST-M6-55 | 20 | 17 | M6 | 10 | 6 | 211 | 4.25 | 50 | 14 |
432906 | DVF.7-25-17-SST-M6-55 | 25 | 17 | M6 | 10 | 6 | 605 | 4.25 | 142 | 15 |
432911 | DVF.7-32-22-SST-M8-55 | 32 | 22 | M8 | 24 | 8 | 778 | 5.5 | 142 | 18 |
432916 | DVF.7-38-35-SST-M8-55 | 38 | 35 | M8 | 30 | 8 | 1455 | 8.75 | 166 | 74 |
432917 | DVF.7-38-35-SST-M10-55 | 38 | 35 | M10 | 30 | 10 | 1455 | 8.75 | 166 | 70 |
432921 | DVF.7-43-50-SST-M10-55 | 43 | 50 | M10 | 30 | 10 | 1420 | 12.5 | 114 | 98 |
432931 | DVF.7-50-20-SST-M10-55 | 50 | 20 | M10 | 40 | 10 | 3010 | 5 | 602 | 75 |
432941 | DVF.7-60-40-SST-M10-55 | 60 | 40 | M10 | 40 | 10 | 2990 | 10 | 299 | 125 |
Part Number
|
---|
432843 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (mm) | l (mm) | L (mm) | d (mm) | d1 | h | Max deflection unit | Stiffness unit | Max load unit | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.26 € | 1 | Available |
Same day
Stock | 38 | 30 | 35 | M8 | 30 | - | 8.75 | 150 | 1311 | DVF.6-SST | DVF.6-38-35-SST-M8-30-55 |
Loading...
Material | Rubber-Stainless steel | High performing lines | Inox |
---|
This page is DVF.6 DVF.7 - Vibration-damping elements -Silicone rubber and stainless steel, part number 432843.
You can find the detail information about specifications and dimensions on part number 432843.
Configure
Stock
Basic Attributes
h
Type
D(mm)
l(mm)
L(mm)
d(mm)
d1
Max deflection unit
Stiffness unit
Max load unit
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
432811 |
432812 |
432813 |
432851 |
432852 |
432853 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D (mm) | l (mm) | L (mm) | d (mm) | d1 | h | Max deflection unit | Stiffness unit | Max load unit | Sub execution | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.02 € | 1 | Available |
Same day
Stock | 20 | 12 | 17 | M6 | 10 | - | 4.25 | 46 | 197 | DVF.6-SST | DVF.6-20-17-SST-M6-12-55 | |
7.02 € | 1 | Available |
Same day
Stock | 20 | 18 | 17 | M6 | 10 | - | 4.25 | 46 | 197 | DVF.6-SST | DVF.6-20-17-SST-M6-18-55 | |
7.02 € | 1 | Available |
Same day
Stock | 20 | 25 | 17 | M6 | 10 | - | 4.25 | 46 | 197 | DVF.6-SST | DVF.6-20-17-SST-M6-25-55 | |
18.26 € | 10 | Available | 1 Day | 38 | 12 | 35 | M10 | 30 | - | 8.75 | 150 | 1311 | DVF.6-SST | DVF.6-38-35-SST-M10-12-55 | |
18.26 € | 10 | Available | 1 Day | 38 | 20 | 35 | M10 | 30 | - | 8.75 | 150 | 1311 | DVF.6-SST | DVF.6-38-35-SST-M10-20-55 | |
18.26 € | 10 | Available | 1 Day | 38 | 28 | 35 | M10 | 30 | - | 8.75 | 150 | 1311 | DVF.6-SST | DVF.6-38-35-SST-M10-28-55 |