EBK-H SOFT - Mushroom lobe handles -with lens Soft-touch technopolymer

EBK-H SOFT - Mushroom lobe handles -with lens Soft-touch technopolymer
  • Volume Discount
Mushroom lobe handles with lens.
High-resilience polypropylene based (PP) technopolymer, coated with "soft-touch" thermoplastic elastomer (TPE) chemically bonded, hardness 70 Shore A, black colour, matte finish.
Produced from FDA compliant raw material (FDA CFR.21 and EU 10/2011).
Transparent polyamide based (PA-T) technopolymer magnifying lens.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
245104
245106
245204
245206
245208
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d D
(φ)
L
(mm)
d1 h High performing lines l1 S Description

10.74 €

10 Available 4 Days M84353.532.510Soft17.520EBK.43 B-M8-H-SOFT

11.09 €

10 Available 4 Days M104353.532.510Soft17.520EBK.43 B-M10-H-SOFT

10.23 €

10 Available 4 Days M850603720Ergostyle2025EBK.50 B-M8-H-SOFT

11.07 €

10 Available 4 Days M1050603720Ergostyle2025EBK.50 B-M10-H-SOFT

11.29 €

10 Available 4 Days M1250603720Soft2025EBK.50 B-M12-H-SOFT

Loading...

  1. 1

Basic information

Material Technopolymer Type of assembly Blind hole

Tech Support