Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
260111-C3
Part Number
|
---|
260111-C3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | f (mm) | h (mm) | D/l (mm) | L (mm) | h1 (mm) | b | B | Color finish accessory code | d | force 1 | force 2 | h2 | Hole | l1 | p | s | Wheel base | work 1 | work 2 | High performing lines | Type of assembly | Sub execution | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.72 € | 10 | Available | 4 Days | 93.5±0.5 | 35 | 22 | 116 | 6.5 | - | 7.5 | C3 | 6.5 | 2000 | 1500 | 23.5 | 6 | 72 | - | 10 | 93 | 8 | 3 | Profile systems | Pass-through holes | EBP. | EBP.110-6-C3 | - |
Loading...
Material | Technopolymer |
---|
This page is EBP. - Bridge handles -Technopolymer, part number 260111-C3.
You can find the detail information about specifications and dimensions on part number 260111-C3.
Configure
Basic Attributes
b
p
Type
f(mm)
h(mm)
D/l(mm)
L(mm)
h1(mm)
B
Color finish accessory code
d
force 1
force 2
h2
Hole
l1
s
Wheel base
work 1
work 2
High performing lines
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
260111-C1 |
260111-C17 |
260111-C2 |
260111-C4 |
260111-C5 |
260111-C6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | f (mm) | h (mm) | D/l (mm) | L (mm) | h1 (mm) | b | B | Color finish accessory code | d | force 1 | force 2 | h2 | Hole | l1 | p | s | Wheel base | work 1 | work 2 | High performing lines | Type of assembly | Sub execution | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.38 € | 10 | 4 Days | 93.5±0.5 | 35 | 22 | 116 | 6.5 | - | 7.5 | C1 | 6.5 | 2000 | 1500 | 23.5 | 6 | 72 | - | 10 | 93 | 8 | 3 | Ergostyle | Pass-through holes | EBP. | EBP.110-6-C1 | - | ||
3.72 € | 10 | Available | 4 Days | 93.5±0.5 | 35 | 22 | 116 | 6.5 | 7.5 | - | C17 | 6.5 | 2000 | 1500 | 23.5 | 6 | 72 | - | 10 | 93 | 8 | 3 | Ergostyle, Profile systems | AF Pass-through holes | EBP. | EBP.110-6-C17 | 35 | |
3.72 € | 1 | Available |
Same day
Stock | 93.5±0.5 | 35 | 22 | 116 | 6.5 | - | 7.5 | C2 | 6.5 | 2000 | 1500 | 23.5 | 6 | 72 | - | 10 | 93 | 8 | 3 | Profile systems | Pass-through holes | EBP. | EBP.110-6-C2 | - | |
3.72 € | 1 | Available |
Same day
Stock | 93.5±0.5 | 35 | 22 | 116 | 6.5 | - | 7.5 | C4 | 6.5 | 2000 | 1500 | 23.5 | 6 | 72 | - | 10 | 93 | 8 | 3 | Ergostyle | Pass-through holes | EBP. | EBP.110-6-C4 | - | |
3.72 € | 1 | Available |
Same day
Stock | 93.5±0.5 | 35 | 22 | 116 | 6.5 | - | 7.5 | C5 | 6.5 | 2000 | 1500 | 23.5 | 6 | 72 | - | 10 | 93 | 8 | 3 | Profile systems | Pass-through holes | EBP. | EBP.110-6-C5 | - | |
3.72 € | 10 | Available | 4 Days | 93.5±0.5 | 35 | 22 | 116 | 6.5 | - | 7.5 | C6 | 6.5 | 2000 | 1500 | 23.5 | 6 | 72 | - | 10 | 93 | 8 | 3 | Ergostyle | Pass-through holes | EBP. | EBP.110-6-C6 | - |