Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
260262-C2
Part Number
|
---|
260262-C2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | f (mm) | h (mm) | D/l (mm) | L (mm) | h1 (mm) | B | Color finish accessory code | h2 | l1 | Wheel base | High performing lines | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.54 € | 1 | Available |
Same day
Stock | 117 | 39 | 26 | 144 | 8.5 | 8.5 | C2 | 26.5 | 92 | 117 | Ergostyle | EBP.140-8-FLX-C2 |
Loading...
Material | Technopolymer | d | 8.5 | d1 | 13.5 |
---|---|---|---|---|---|
force 1 | 1000 | force 2 | 1000 | Hole | 8 |
Type of assembly | Pass-through holes |
This page is EBP.FLX - Flexible bridge handles -Technopolymer with elastomer, part number 260262-C2.
You can find the detail information about specifications and dimensions on part number 260262-C2.
Configure
Stock
Basic Attributes
Type
f(mm)
h(mm)
D/l(mm)
L(mm)
h1(mm)
B
Color finish accessory code
h2
l1
Wheel base
High performing lines
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
260262-C1 |
260262-C3 |
260262-C4 |
260262-C5 |
260262-C6 |
260361-C1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | f (mm) | h (mm) | D/l (mm) | L (mm) | h1 (mm) | B | Color finish accessory code | h2 | l1 | Wheel base | High performing lines | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.54 € | 1 | Available |
Same day
Stock | 117 | 39 | 26 | 144 | 8.5 | 8.5 | C1 | 26.5 | 92 | 117 | Ergostyle | EBP.140-8-FLX-C1 | |
10.54 € | 1 | Available |
Same day
Stock | 117 | 39 | 26 | 144 | 8.5 | 8.5 | C3 | 26.5 | 92 | 117 | Ergostyle | EBP.140-8-FLX-C3 | |
10.54 € | 1 | Available |
Same day
Stock | 117 | 39 | 26 | 144 | 8.5 | 8.5 | C4 | 26.5 | 92 | 117 | Profile systems | EBP.140-8-FLX-C4 | |
10.54 € | 1 | Available |
Same day
Stock | 117 | 39 | 26 | 144 | 8.5 | 8.5 | C5 | 26.5 | 92 | 117 | Ergostyle | EBP.140-8-FLX-C5 | |
10.54 € | 1 | Available |
Same day
Stock | 117 | 39 | 26 | 144 | 8.5 | 8.5 | C6 | 26.5 | 92 | 117 | Profile systems | EBP.140-8-FLX-C6 | |
12.94 € | 1 | Available |
Same day
Stock | 150 | 45 | 28 | 178 | 14 | 9.5 | C1 | 32 | 122 | 150 | Ergostyle | EBP.180-8-FLX-C1 |