EBS+x SOFT - Spherical revolving handle -Soft-touch technopolymer

EBS+x SOFT - Spherical revolving handle -Soft-touch technopolymer
  • Volume Discount
Spherical revolving handle.
High-resilience polypropylene based (PP) technopolymer, coated with "soft-touch" thermoplastic elastomer (TPE) chemically bonded, hardness 70 Shore A, black colour, matte finish.
Produced from FDA compliant raw material (FDA CFR.21 and EU 10/2011).
Zinc-plated steel pin, hexagon socket at threaded end.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

247051

Part Number
247051
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.43 €

1 Available 4 Days

Loading...

  1. 1

Basic information

d M10 l(mm) 17 Material Technopolymer
D(φ) 48 L(mm) 66 d1 35
High performing lines Soft l1 23 s 5
Type of assembly Threaded screw Description EBS.48 SOFT+x-M10

This page is EBS+x SOFT - Spherical revolving handle -Soft-touch technopolymer, part number 247051.
You can find the detail information about specifications and dimensions on part number 247051.

Tech Support