Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
285151-R
Material | Technopolymer | h2 | 3 | d1 | 3 |
---|---|---|---|---|---|
High performing lines | Ergostyle | Sub execution | EFH.620 | Type of assembly | Blind hole |
This page is EFH.620 - Fold-away handles -Technopolymer, part number 285151-R.
You can find the detail information about specifications and dimensions on part number 285151-R.
Configure
Basic Attributes
Type
L
D
H
h1
f
r
r1
r2
s
α
D1
M
H2
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
285161-R |
285166-R |
285171-R |
285181-R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L | D | H | h1 | f | r | r1 | r2 | s | α | D1 | M | H2 | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.14 € | 1 | Available | 4 Days | 83.5 | 16 | 65 | 5 | M4 | 19.5 | 1 | 5.5 | 2 | 90° | 22 | 81 | 15 | EFH.620/65 S.D.16 | |
24.44 € | 1 | Available | 4 Days | 90.5 | 20 | 65 | 6 | M6 | 21.5 | 0.6 | 7 | 0.5 | 120° | 22 | 86 | 19.5 | EFH.620/65 S.D.20 | |
25.41 € | 1 | Available | 4 Days | 105 | 20 | 80 | 6 | M6 | 22.5 | 0.6 | 7 | 1.5 | 120° | 24 | 101 | 19.5 | EFH.620/80 S.D.20 | |
28.71 € | 1 | Available | 4 Days | 115 | 20 | 90 | 6 | M6 | 23 | 0.6 | 7 | 2 | 120° | 25 | 111 | 19.5 | EFH.620/90 S.D.20 |