• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

EGK.SOFT - Grip knobs -arranged for clicking operation (Part Numbers - CAD Download)

EGK.SOFT - Grip knobs -arranged for clicking operation
  • Volume Discount
Grip knob for clicking operation in high-resilience technopolymer coated with "soft touch" thermoplastic elastomer in grey-black colour and ECB centre cap. In glass fibre reinforced polyamide-based technopolymer in Ergostyle colours.
Particularly suitable for fitness machines, disability aids, tools and machines for gardening and high-precision instruments.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

215191-C17

Part Number
215191-C17
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d Material D
(φ)
L
(mm)
Color-finish accessory code D1 f d1 d2 d3 d4 d5 Diameter f H H1 H2 h h1 h2 High performing lines R Type of assembly Sub execution Material 2 Description Weight

23.83 €

1 Available 4 Days 8[Polyamide] Technopolymer5038C17224-28-4.24350-221214---Ergostyle, Soft, Inox15AI Plain hole and keywayEGK-SST-SOFTStainless steelEGK.50-SST-8-SOFT-C1797

Loading...

  1. 1

Basic information

l(mm) 3.5

This page is EGK.SOFT - Grip knobs -arranged for clicking operation, part number 215191-C17.
You can find the detail information about specifications and dimensions on part number 215191-C17.

Variation of this product

Part Number
215161-C3
215161-C4
215161-C5
215191-C2
215191-C3
215191-C4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
d Material D
(φ)
L
(mm)
Color-finish accessory code D1 f d1 d2 d3 d4 d5 Diameter f H H1 H2 h h1 h2 High performing lines R Type of assembly Sub execution Material 2 Description Weight

11.97 €

1 Available 4 Days 10[Polyamide] Technopolymer5038C3--2228404.243504---221214Soft15Plain hole and keywayEGK.SOFT-EGK.50 A-10-C3-

11.97 €

1 Available 4 Days 10[Polyamide] Technopolymer5038C4--2228404.243504---221214Soft15Plain hole and keywayEGK.SOFT-EGK.50 A-10-C4-

11.97 €

1 Available 4 Days 10[Polyamide] Technopolymer5038C5--2228404.243504---221214Soft15Plain hole and keywayEGK.SOFT-EGK.50 A-10-C5-

23.83 €

1 Available 4 Days 8Stainless steel5038C2--2228404.243504---221214Ergostyle15Plain hole and keywayEGK.SOFT-SST-EGK.50-SST-8-C2-

23.83 €

1 Available 4 Days 8Stainless steel5038C3--2228404.243504---221214Inox15Plain hole and keywayEGK.SOFT-SST-EGK.50-SST-8-C3-

23.83 €

1 Available 4 Days 8Stainless steel5038C4--2228404.243504---221214Ergostyle15Plain hole and keywayEGK.SOFT-SST-EGK.50-SST-8-C4-

Tech Support