Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
215161-C1
Part Number
|
---|
215161-C1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | Material | D (φ) | L (mm) | Color-finish accessory code | D1 | f | d1 | d2 | d3 | d4 | d5 | Diameter | f | H | H1 | H2 | h | h1 | h2 | High performing lines | R | Type of assembly | Sub execution | Material 2 | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.97 € | 1 | Available | 4 Days | 10 | [Polyamide] Technopolymer | 50 | 38 | C1 | - | - | 22 | 28 | 40 | 4.2 | 43 | 50 | 4 | - | - | - | 22 | 12 | 14 | Soft | 15 | Plain hole and keyway | EGK.SOFT | - | EGK.50 A-10-C1 | - |
Loading...
l(mm) | 3.5 |
---|
This page is EGK.SOFT - Grip knobs -arranged for clicking operation, part number 215161-C1.
You can find the detail information about specifications and dimensions on part number 215161-C1.
Configure
Basic Attributes
Material
D1
f
H
H1
H2
Material 2
Type
d
D(φ)
L(mm)
Color-finish accessory code
d1
d2
d3
d4
d5
Diameter
f
h
h1
h2
High performing lines
R
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
215161-C17 |
215161-C2 |
215161-C3 |
215161-C4 |
215161-C5 |
215161-C6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d | Material | D (φ) | L (mm) | Color-finish accessory code | D1 | f | d1 | d2 | d3 | d4 | d5 | Diameter | f | H | H1 | H2 | h | h1 | h2 | High performing lines | R | Type of assembly | Sub execution | Material 2 | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.97 € | 1 | Available | 4 Days | 10 | [Polyamide] Technopolymer | 50 | 38 | C17 | 22 | 4 | - | 28 | - | 4.2 | 43 | 50 | - | 22 | 12 | 14 | - | - | - | Ergostyle, Soft | 15 | AI Plain hole and keyway | EGK.SOFT | - | EGK.50-A10-SOFT-C17 | 95 | |
11.97 € | 1 | Available | 4 Days | 10 | [Polyamide] Technopolymer | 50 | 38 | C2 | - | - | 22 | 28 | 40 | 4.2 | 43 | 50 | 4 | - | - | - | 22 | 12 | 14 | Ergostyle | 15 | Plain hole and keyway | EGK.SOFT | - | EGK.50 A-10-C2 | - | |
11.97 € | 1 | Available | 4 Days | 10 | [Polyamide] Technopolymer | 50 | 38 | C3 | - | - | 22 | 28 | 40 | 4.2 | 43 | 50 | 4 | - | - | - | 22 | 12 | 14 | Soft | 15 | Plain hole and keyway | EGK.SOFT | - | EGK.50 A-10-C3 | - | |
11.97 € | 1 | Available | 4 Days | 10 | [Polyamide] Technopolymer | 50 | 38 | C4 | - | - | 22 | 28 | 40 | 4.2 | 43 | 50 | 4 | - | - | - | 22 | 12 | 14 | Soft | 15 | Plain hole and keyway | EGK.SOFT | - | EGK.50 A-10-C4 | - | |
11.97 € | 1 | Available | 4 Days | 10 | [Polyamide] Technopolymer | 50 | 38 | C5 | - | - | 22 | 28 | 40 | 4.2 | 43 | 50 | 4 | - | - | - | 22 | 12 | 14 | Soft | 15 | Plain hole and keyway | EGK.SOFT | - | EGK.50 A-10-C5 | - | |
11.97 € | 1 | Available | 4 Days | 10 | [Polyamide] Technopolymer | 50 | 38 | C6 | - | - | 22 | 28 | 40 | 4.2 | 43 | 50 | 4 | - | - | - | 22 | 12 | 14 | Ergostyle | 15 | Plain hole and keyway | EGK.SOFT | - | EGK.50 A-10-C6 | - |