Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
215181-C17
Part Number
|
---|
215181-C17 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | Material | D (φ) | L (mm) | Color-finish accessory code | D1 | f | d1 | d2 | d3 | d4 | d5 | Diameter | f | H | H1 | H2 | h | h1 | h2 | High performing lines | R | Type of assembly | Sub execution | Material 2 | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.74 € | 1 | Available | 4 Days | 12 | [Polyamide] Technopolymer | 63 | 44 | C17 | 26 | 5 | - | 42 | - | 6.2 | 55 | 65 | - | 30 | 9 | 16 | - | - | - | Ergostyle, Soft | 19 | AI Plain hole and keyway | EGK.SOFT | - | EGK.63-A12-SOFT-C17 | 185 |
Loading...
l(mm) | 3.5 |
---|
This page is EGK.SOFT - Grip knobs -arranged for clicking operation, part number 215181-C17.
You can find the detail information about specifications and dimensions on part number 215181-C17.
Configure
Basic Attributes
Material
d1
d3
f
h
h1
h2
Material 2
Type
d
D(φ)
L(mm)
Color-finish accessory code
D1
f
d2
d4
d5
Diameter
H
H1
H2
High performing lines
R
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
215161-C3 |
215161-C4 |
215161-C5 |
215181-C2 |
215181-C3 |
215181-C4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d | Material | D (φ) | L (mm) | Color-finish accessory code | D1 | f | d1 | d2 | d3 | d4 | d5 | Diameter | f | H | H1 | H2 | h | h1 | h2 | High performing lines | R | Type of assembly | Sub execution | Material 2 | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.97 € | 1 | Available | 4 Days | 10 | [Polyamide] Technopolymer | 50 | 38 | C3 | - | - | 22 | 28 | 40 | 4.2 | 43 | 50 | 4 | - | - | - | 22 | 12 | 14 | Soft | 15 | Plain hole and keyway | EGK.SOFT | - | EGK.50 A-10-C3 | - | |
11.97 € | 1 | Available | 4 Days | 10 | [Polyamide] Technopolymer | 50 | 38 | C4 | - | - | 22 | 28 | 40 | 4.2 | 43 | 50 | 4 | - | - | - | 22 | 12 | 14 | Soft | 15 | Plain hole and keyway | EGK.SOFT | - | EGK.50 A-10-C4 | - | |
11.97 € | 1 | Available | 4 Days | 10 | [Polyamide] Technopolymer | 50 | 38 | C5 | - | - | 22 | 28 | 40 | 4.2 | 43 | 50 | 4 | - | - | - | 22 | 12 | 14 | Soft | 15 | Plain hole and keyway | EGK.SOFT | - | EGK.50 A-10-C5 | - | |
16.74 € | 1 | Available | 4 Days | 12 | [Polyamide] Technopolymer | 63 | 44 | C2 | - | - | 26 | 42 | 49.5 | 6.2 | 55 | 65 | 5 | - | - | - | 30 | 9 | 16 | Ergostyle | 19 | Plain hole and keyway | EGK.SOFT | - | EGK.63 A-12-C2 | - | |
16.74 € | 1 | Available | 4 Days | 12 | [Polyamide] Technopolymer | 63 | 44 | C3 | - | - | 26 | 42 | 49.5 | 6.2 | 55 | 65 | 5 | - | - | - | 30 | 9 | 16 | Ergostyle | 19 | Plain hole and keyway | EGK.SOFT | - | EGK.63 A-12-C3 | - | |
16.74 € | 1 | Available | 4 Days | 12 | [Polyamide] Technopolymer | 63 | 44 | C4 | - | - | 26 | 42 | 49.5 | 6.2 | 55 | 65 | 5 | - | - | - | 30 | 9 | 16 | Ergostyle | 19 | Plain hole and keyway | EGK.SOFT | - | EGK.63 A-12-C4 | - |