Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
210251-C6
Part Number
|
---|
210251-C6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (Ø) | L (mm) | d1 (mm) | d (mm) | H (mm) | d3 | External diameter | H1 | l | l1 | l2 | l3 | R | Hole | torque1 | work3 | Color finish accessory code | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.16 € | 1 | Available | 4 Days | 35 | 161.5 | 28 | 14 | 80 | 26.5 | 150 | 98.5 | 62 | 14 | 40 | 18 | 126 | 14 | 350 | 45 | C6 | EKH.125 A-14-C6 |
Loading...
Material Handle | Technopolymer | Material Grip | Technopolymer | m | M8 |
---|---|---|---|---|---|
Sub execution | EKH. | Handle | revolving handle | High performing lines | Ergostyle |
Type of assembly | Plain hole |
This page is EKH. - Crank handles -Technopolymer, part number 210251-C6.
You can find the detail information about specifications and dimensions on part number 210251-C6.
Configure
Basic Attributes
Type
D(Ø)
L(mm)
d1(mm)
d(mm)
H(mm)
d3
External diameter
H1
l
l1
l2
l3
R
Hole
torque1
work3
Color finish accessory code
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
210241-C1 |
210241-C2 |
210241-C3 |
210241-C4 |
210241-C5 |
210241-C6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D (Ø) | L (mm) | d1 (mm) | d (mm) | H (mm) | d3 | External diameter | H1 | l | l1 | l2 | l3 | R | Hole | torque1 | work3 | Color finish accessory code | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.70 € | 1 | Available | 4 Days | 30.5 | 131.5 | 24 | 12 | 65 | 23.5 | 200 | 81 | 52.5 | 10 | 33 | 17 | 101 | 12 | 200 | 27 | C1 | EKH.100 A-12-C1 | |
18.70 € | 1 | Available | 4 Days | 30.5 | 131.5 | 24 | 12 | 65 | 23.5 | 200 | 81 | 52.5 | 10 | 33 | 17 | 101 | 12 | 200 | 27 | C2 | EKH.100 A-12-C2 | |
18.70 € | 1 | Available | 4 Days | 30.5 | 131.5 | 24 | 12 | 65 | 23.5 | 200 | 81 | 52.5 | 10 | 33 | 17 | 101 | 12 | 200 | 27 | C3 | EKH.100 A-12-C3 | |
18.70 € | 1 | Available | 4 Days | 30.5 | 131.5 | 24 | 12 | 65 | 23.5 | 200 | 81 | 52.5 | 10 | 33 | 17 | 101 | 12 | 200 | 27 | C4 | EKH.100 A-12-C4 | |
18.70 € | 1 | Available | 4 Days | 30.5 | 131.5 | 24 | 12 | 65 | 23.5 | 200 | 81 | 52.5 | 10 | 33 | 17 | 101 | 12 | 200 | 27 | C5 | EKH.100 A-12-C5 | |
18.70 € | 1 | Available | 4 Days | 30.5 | 131.5 | 24 | 12 | 65 | 23.5 | 200 | 81 | 52.5 | 10 | 33 | 17 | 101 | 12 | 200 | 27 | C6 | EKH.100 A-12-C6 |