Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
242121-C3
Part Number
|
---|
242121-C3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | D (φ) | L (mm) | Color-finish accessory code | d1 | h | l2 | Type of assembly | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.76 € | 1 | Available |
Same day
Stock | M5 | - | 21 | 18 | C3 | 12.5 | 10 | 10.5 | Blind hole | EKK-B | EKK.21 B-M5-C3 |
Loading...
Material | Technopolymer | High performing lines | Ergostyle |
---|
This page is EKK. - Knurled grip knobs -Technopolymer, part number 242121-C3.
You can find the detail information about specifications and dimensions on part number 242121-C3.
Configure
Stock
Basic Attributes
l(mm)
Type
d
D(φ)
L(mm)
Color-finish accessory code
d1
h
l2
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
242081-C4 |
242081-C5 |
242081-C6 |
242121-C4 |
242121-C5 |
242121-C6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d | l (mm) | D (φ) | L (mm) | Color-finish accessory code | d1 | h | l2 | Type of assembly | Sub execution | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.22 € | 1 | Available |
Same day
Stock | M3 | - | 16 | 13 | C4 | 8.5 | 6 | 8.5 | Blind hole | EKK-B | EKK.16 B-M3-C4 | |
2.22 € | 1 | Available |
Same day
Stock | M3 | - | 16 | 13 | C5 | 8.5 | 6 | 8.5 | Blind hole | EKK-B | EKK.16 B-M3-C5 | |
2.22 € | 1 | Available |
Same day
Stock | M3 | - | 16 | 13 | C6 | 8.5 | 6 | 8.5 | Blind hole | EKK-B | EKK.16 B-M3-C6 | |
1.76 € | 1 | Available |
Same day
Stock | M5 | - | 21 | 18 | C4 | 12.5 | 10 | 10.5 | Blind hole | EKK-B | EKK.21 B-M5-C4 | |
1.76 € | 1 | Available |
Same day
Stock | M5 | - | 21 | 18 | C5 | 12.5 | 10 | 10.5 | Blind hole | EKK-B | EKK.21 B-M5-C5 | |
1.76 € | 1 | Available |
Same day
Stock | M5 | - | 21 | 18 | C6 | 12.5 | 10 | 10.5 | Blind hole | EKK-B | EKK.21 B-M5-C6 |