Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
212131-C6
Part Number
|
---|
212131-C6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | Material | D (φ) | L (mm) | c | Color-finish accessory code | D1 | f | d1 | d2 | d3 | d4 | d5 | f | H | H1 | H2 | h | h1 | h2 | h3 | h4 | High performing lines | R | t | Type of assembly | Sub execution | Material 2 | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.38 € | 1 | Available | 4 Days | 8 | 23 | [Polyamide] Technopolymer | 37 | 85 | 4.3 | C6 | - | - | 18 | 26 | 5 | 13.5 | 20 | 26 | 41 | - | - | 17.5 | 27 | 27 | 7.5 | 5 | Ergostyle | 13.8 | 12.5 | Plain hole | ELC. | - | ELC.85 A-8-C6 | - |
Loading...
β | 125±1° | h5 | 10 |
---|
This page is ELC. - Control levers -arranged for clicking operation technopolymer, part number 212131-C6.
You can find the detail information about specifications and dimensions on part number 212131-C6.
Configure
Basic Attributes
Material
D1
f
H1
H2
Material 2
Type
d
l(mm)
D(φ)
L(mm)
c
Color-finish accessory code
d1
d2
d3
d4
d5
f
H
h
h1
h2
h3
h4
High performing lines
R
t
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
212121-C3 |
212121-C4 |
212121-C5 |
212131-FC3 |
212141-C1 |
212141-C17 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d | l (mm) | Material | D (φ) | L (mm) | c | Color-finish accessory code | D1 | f | d1 | d2 | d3 | d4 | d5 | f | H | H1 | H2 | h | h1 | h2 | h3 | h4 | High performing lines | R | t | Type of assembly | Sub execution | Material 2 | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.49 € | 1 | Available | 4 Days | 6 | 20 | [Polyamide] Technopolymer | 32 | 67 | 4 | C3 | - | - | 15 | 22.5 | 4 | 10 | 16 | 24 | 35 | - | - | 16 | 24 | 24 | 5 | 3 | Ergostyle | 12 | 9 | Plain hole | ELC. | - | ELC.67 A-6-C3 | - | |
6.49 € | 1 | Available | 4 Days | 6 | 20 | [Polyamide] Technopolymer | 32 | 67 | 4 | C4 | - | - | 15 | 22.5 | 4 | 10 | 16 | 24 | 35 | - | - | 16 | 24 | 24 | 5 | 3 | Ergostyle | 12 | 9 | Plain hole | ELC. | - | ELC.67 A-6-C4 | - | |
6.49 € | 1 | Available | 4 Days | 6 | 20 | [Polyamide] Technopolymer | 32 | 67 | 4 | C5 | - | - | 15 | 22.5 | 4 | 10 | 16 | 24 | 35 | - | - | 16 | 24 | 24 | 5 | 3 | Ergostyle | 12 | 9 | Plain hole | ELC. | - | ELC.67 A-6-C5 | - | |
8.03 € | 1 | Available | 4 Days | 8 | 23 | [Polyamide] Technopolymer | 37 | 85 | 4.3 | - | - | - | 18 | 26 | 5 | 13.5 | 20 | 26 | 41 | - | - | 17.5 | 27 | 27 | 7.5 | 5 | Ergostyle | 13.8 | 12.5 | Plain hole | ELC-FC3 | - | ELC.85 A-8-FC3 | - | |
10.74 € | 1 | Available | 4 Days | 12 | 29 | [Polyamide] Technopolymer | 46 | 110 | 6.5 | C1 | - | - | 22 | 31.5 | 6 | 17 | 25.5 | 32 | 54 | - | - | 22 | 35 | 36 | 10 | 8 | Ergostyle | 17.5 | 15.5 | Plain hole | ELC. | - | ELC.110 A-12-C1 | - | |
10.74 € | 1 | Available | 4 Days | 12 | 29 | [Polyamide] Technopolymer | 46 | 110 | 6.5 | C17 | 22 | 32 | - | 31.5 | 6 | 17 | 25.5 | - | 22 | 35 | 36 | - | - | - | 10 | 8 | Ergostyle | 17.5 | 15.5 | AC Plain hole | ELC. | - | ELC.110 A-12-C17 | 129 |