ELC. - Control levers -arranged for clicking operation technopolymer (Part Numbers - CAD Download)

ELC. - Control levers -arranged for clicking operation technopolymer
  • Volume Discount
Glass-fibre reinforced polyamide based technopolymer control lever arranged for clicking operation, grey-black colour and technopolymer boss cap in Ergostyle colours, press-fit assembly, removable by a screwdriver.
A limited manoeuvre angle is possible by fitting stop pins in the rear guide slot.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

212181-C2

Part Number
212181-C2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d l
(mm)
Material D
(φ)
L
(mm)
c Color-finish accessory code D1 f d1 d2 d3 d4 d5 f H H1 H2 h h1 h2 h3 h4 High performing lines R t Type of assembly Sub execution Material 2 Description Weight

20.64 €

1 Available 4 Days 1229[Polyamide] Technopolymer461106.5C2--2231.561725.53254--223536108Ergostyle17.515.5Plain holeELC-SST-ELC.110-SST-12-C2-

Loading...

  1. 1

Basic information

β 125±1° h5 10

This page is ELC. - Control levers -arranged for clicking operation technopolymer, part number 212181-C2.
You can find the detail information about specifications and dimensions on part number 212181-C2.

Variation of this product

Part Number
212121-C3
212121-C4
212121-C5
212181-C3
212181-C4
212181-C5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
d l
(mm)
Material D
(φ)
L
(mm)
c Color-finish accessory code D1 f d1 d2 d3 d4 d5 f H H1 H2 h h1 h2 h3 h4 High performing lines R t Type of assembly Sub execution Material 2 Description Weight

6.16 €

1 Available 4 Days 620[Polyamide] Technopolymer32674C3--1522.5410162435--16242453Ergostyle129Plain holeELC.-ELC.67 A-6-C3-

6.16 €

1 Available 4 Days 620[Polyamide] Technopolymer32674C4--1522.5410162435--16242453Ergostyle129Plain holeELC.-ELC.67 A-6-C4-

6.16 €

1 Available 4 Days 620[Polyamide] Technopolymer32674C5--1522.5410162435--16242453Ergostyle129Plain holeELC.-ELC.67 A-6-C5-

20.64 €

1 Available 4 Days 1229Stainless steel461106.5C3--2231.561725.53254--223536108Inox17.515.5Plain holeELC-SST-ELC.110-SST-12-C3-

20.64 €

1 Available 4 Days 1229[Polyamide] Technopolymer461106.5C4--2231.561725.53254--223536108Ergostyle17.515.5Plain holeELC-SST-ELC.110-SST-12-C4-

20.64 €

1 Available 4 Days 1229[Polyamide] Technopolymer461106.5C5--2231.561725.53254--223536108Inox17.515.5Plain holeELC-SST-ELC.110-SST-12-C5-

Tech Support