Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
221206-C3
Part Number
|
---|
221206-C3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | D (φ) | L (mm) | Color-finish accessory code | D1 | d1 | d2 | d3 | d4 | Diameter | H | h | L1 | l1 | l2 | Type of assembly | Sub execution | External diameter | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.79 € | 1 | Available |
Same day
Stock | 8 | - | 45 | 26 | C3 | - | 21 | 14 | - | - | 45 | - | 14 | - | 19 | 10 | Blind hole | ELK-A | - | ELK.45 A-8 -C3 | - |
Loading...
Material | Technopolymer | High performing lines | Ergostyle |
---|
This page is ELK. - Knobs with rear lobes -Technopolymer, part number 221206-C3.
You can find the detail information about specifications and dimensions on part number 221206-C3.
Configure
Stock
Basic Attributes
l(mm)
D1
d3
d4
H
L1
External diameter
Type
d
D(φ)
L(mm)
Color-finish accessory code
d1
d2
Diameter
h
l1
l2
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
220416-C3 |
220416-C4 |
220416-C5 |
221206-C4 |
221206-C5 |
221206-C6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d | l (mm) | D (φ) | L (mm) | Color-finish accessory code | D1 | d1 | d2 | d3 | d4 | Diameter | H | h | L1 | l1 | l2 | Type of assembly | Sub execution | External diameter | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.66 € | 1 | Available |
Same day
Stock | 10 | - | 56 | 29 | C3 | - | 26.5 | 22 | 20.5 | 23 | 55 | - | 22 | - | - | 11 | Pass-through hole | ELK-FP | - | ELK.56 FP-A-10-C3 | - | |
7.66 € | 1 | Available |
Same day
Stock | 10 | - | 56 | 29 | C4 | - | 26.5 | 22 | 20.5 | 23 | 55 | - | 22 | - | - | 11 | Pass-through hole | ELK-FP | - | ELK.56 FP-A-10-C4 | - | |
7.66 € | 1 | Available |
Same day
Stock | 10 | - | 56 | 29 | C5 | - | 26.5 | 22 | 20.5 | 23 | 55 | - | 22 | - | - | 11 | Pass-through hole | ELK-FP | - | ELK.56 FP-A-10-C5 | - | |
5.79 € | 1 | Available |
Same day
Stock | 8 | - | 45 | 26 | C4 | - | 21 | 14 | - | - | 45 | - | 14 | - | 19 | 10 | Blind hole | ELK-A | - | ELK.45 A-8 -C4 | - | |
5.79 € | 1 | Available |
Same day
Stock | 8 | - | 45 | 26 | C5 | - | 21 | 14 | - | - | 45 | - | 14 | - | 19 | 10 | Blind hole | ELK-A | - | ELK.45 A-8 -C5 | - | |
5.79 € | 1 | Available |
Same day
Stock | 8 | - | 45 | 26 | C6 | - | 21 | 14 | - | - | 45 | - | 14 | - | 19 | 10 | Blind hole | ELK-A | - | ELK.45 A-8 -C6 | - |