Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
221221-C17
Part Number
|
---|
221221-C17 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | D (φ) | L (mm) | Color-finish accessory code | D1 | d1 | d2 | d3 | d4 | Diameter | H | h | L1 | l1 | l2 | Type of assembly | Sub execution | External diameter | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.24 € | 1 | Available | 4 Days | M6 | - | 45 | 26 | C17 | 21 | - | - | - | - | - | 12 | - | - | - | 10 | AG Blind hole | ELK-B | 45 | ELK.45 B-M6-C17 | 29 |
Loading...
Material | Technopolymer | High performing lines | Ergostyle |
---|
Configure
Basic Attributes
l(mm)
d1
d2
d3
d4
Diameter
h
L1
l1
Type
d
D(φ)
L(mm)
Color-finish accessory code
D1
H
l2
Type of assembly
Sub execution
External diameter
Filter by CAD data type
Filter by standard shipping days
Optional Attributes