Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
261051-C1
Part Number
|
---|
261051-C1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | f (mm) | L (mm) | h1 (mm) | h | b | B | b1 | Color finish accessory code | force 1 | force 2 | H | h2 | l1 | l2 | High performing lines | Type of assembly | Sub execution | b2 | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.70 € | 1 | Available |
Same day
Stock | - | 50 | 17 | - | - | 90 | 76 | - | 1800 | 500 | 19 | 17.5 | 28 | 7 | Ergostyle | Snap-in | EPR-PF | - | EPR.90-PF-C1 | - |
Loading...
Material | Technopolymer |
---|
This page is EPR-PF - Flush pull handles -for snap-in assembly technopolymer, part number 261051-C1.
You can find the detail information about specifications and dimensions on part number 261051-C1.
Configure
Stock
Basic Attributes
f(mm)
h
b
Color finish accessory code
b2
Type
L(mm)
h1(mm)
B
b1
force 1
force 2
H
h2
l1
l2
High performing lines
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
151001 |
151005 |
151011 |
261081-C1 |
261091-C17 |
261111-C1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | f (mm) | L (mm) | h1 (mm) | h | b | B | b1 | Color finish accessory code | force 1 | force 2 | H | h2 | l1 | l2 | High performing lines | Type of assembly | Sub execution | b2 | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.14 € | 1 | Available |
Same day
Stock | - | 50 | 17 | - | - | 90 | 76 | - | 1800 | 500 | 19 | 17.5 | 28 | 7 | Ergostyle | Snap-in | EPR-PF-CLEAN | - | EPR.90-PF-CLEAN | - | |
4.69 € | 1 | Available |
Same day
Stock | - | 73 | 20 | - | - | 109 | 91 | - | 1300 | 400 | 24 | 21.5 | 42 | 9 | Clean | Snap-in | EPR-PF-CLEAN | - | EPR.110-PF-CLEAN | - | |
4.93 € | 1 | Available |
Same day
Stock | - | 95 | 24 | - | - | 120 | 94 | - | 1000 | 250 | 28.5 | 26.5 | 58 | 11 | Ergostyle | Snap-in | EPR-PF-CLEAN | - | EPR.120-PF-CLEAN | - | |
4.25 € | 1 | Available |
Same day
Stock | - | 73 | 20 | - | - | 109 | 91 | - | 1300 | 400 | 24 | 21.5 | 42 | 9 | Ergostyle | Snap-in | EPR-PF | - | EPR.110-PF-C1 | - | |
5.92 € | 5 | Available | 4 Days | 64 | 73 | 20 | 24 | 109 | - | 90 | C17 | 1300 | 500 | - | 21.5 | 42 | 9 | Ergostyle | AM Threaded screws | EPR. | 96 | EPR.110-SH-C17 | 39 | |
4.51 € | 1 | Available |
Same day
Stock | - | 95 | 24 | - | - | 120 | 94 | - | 1000 | 250 | 28.5 | 26.5 | 58 | 11 | Ergostyle | Snap-in | EPR-PF | - | EPR.120-PF-C1 | - |