Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
232121-C1
Part Number
|
---|
232121-C1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | R (mm) | l (mm) | d (mm) | L | D | H | h1 | h3 | h | h4 | f | Hole | l1 | Lever length | sH10 | Threaded screw | Sub execution | Type of assembly | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.64 € | 1 | Available |
Same day
Stock | 63 | - | M8 | 73.5 | 19 | 35 | 24.5 | 26.5 | 13 | - | - | M8 | 13.5 | 65 | - | - | ERF-B | Blind hole | ERF.63 B-M8-C1 |
Loading...
Material | Technopolymer | High performing lines | Ergostyle |
---|
This page is ERF. - Lever handles -Technopolymer, part number 232121-C1.
You can find the detail information about specifications and dimensions on part number 232121-C1.
Configure
Stock
Basic Attributes
l(mm)
h4
f
sH10
Threaded screw
Type
R(mm)
d(mm)
L
D
H
h1
h3
h
Hole
l1
Lever length
Sub execution
Type of assembly
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
232106-C1 |
232111-C1 |
232116-C1 |
232126-C1 |
232131-C1 |
232136-C1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | R (mm) | l (mm) | d (mm) | L | D | H | h1 | h3 | h | h4 | f | Hole | l1 | Lever length | sH10 | Threaded screw | Sub execution | Type of assembly | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.76 € | 1 | Available |
Same day
Stock | 44 | - | - | 52 | 15.5 | 26.5 | 19 | 19 | 15 | 7 | M4 | 5 | 11 | 45 | 5 | - | ERF-N | Blind hole | ERF.44 N-5x5-C1 | |
2.93 € | 1 | Available |
Same day
Stock | 44 | - | 6 | 52 | 15.5 | 26.5 | 19 | 19 | 15 | 7 | 3 | 6 | 11 | 45 | - | - | ERF-N | Blind hole | ERF.44 N-6-C1 | |
2.11 € | 1 | Available |
Same day
Stock | 44 | 16 | M6 | 52 | 15.5 | 26.5 | 19 | 19 | - | - | - | - | 11 | 45 | - | M6 | ERF-p | Threaded screw | ERF.44 p-M6x16-C1 | |
4.05 € | 1 | Available |
Same day
Stock | 63 | - | - | 73.5 | 19 | 35 | 24.5 | 26.5 | 20 | 8 | M4 | 6 | 13.5 | 65 | 6 | - | ERF-N | Blind hole | ERF.63 N-6x6-C1 | |
3.50 € | 1 | Available |
Same day
Stock | 63 | - | 8 | 73.5 | 19 | 35 | 24.5 | 26.5 | 20 | 8 | 4 | 8 | 13.5 | 65 | - | - | ERF-N | Blind hole | ERF.63 N-8-C1 | |
2.71 € | 5 | Available | 4 Days | 63 | 25 | M8 | 73.5 | 19 | 35 | 24.5 | 26.5 | - | - | - | - | 13.5 | 65 | - | M8 | ERF-p | Threaded screw | ERF.63 p-M8x25-C1 |