Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
238365
Code | Description | R | d | L | D | H | H1 | h | h1 | h2 | h3 | d1 | l1 | Teeth | Weight |
237102 | ERZ.44 A-M4 | 44 | M4 | 52 | 15.5 | 30.5 | 34 | 8 | 24.5 | 3.5 | 22.5 | 10 | 11 | 18 | 16 |
237103 | ERZ.44 A-M5 | 44 | M5 | 52 | 15.5 | 30.5 | 34 | 8 | 24.5 | 3.5 | 22.5 | 10 | 11 | 18 | 16 |
237104 | ERZ.44 A-M6 | 44 | M6 | 52 | 15.5 | 30.5 | 34 | 8 | 24.5 | 3.5 | 22.5 | 10 | 11 | 18 | 15 |
237134 | ERZ.63 A-M6 | 63 | M6 | 73.5 | 19 | 38.5 | 42 | 10 | 31 | 3.5 | 30 | 13.5 | 13.5 | 24 | 36 |
237135 | ERZ.63 A-M8 | 63 | M8 | 73.5 | 19 | 38.5 | 42 | 10 | 31 | 3.5 | 30 | 13.5 | 13.5 | 24 | 34 |
237155 | ERZ.78 A-M8 | 78 | M8 | 90.5 | 23 | 45 | 50.5 | 14 | 36 | 3.5 | 35 | 16 | 16 | 26 | 61 |
237156 | ERZ.78 A-M10 | 78 | M10 | 90.5 | 23 | 45 | 50.5 | 14 | 36 | 3.5 | 35 | 16 | 16 | 26 | 55 |
237175 | ERZ.95 A-M10 | 95 | M10 | 109 | 26.5 | 56.5 | 61.5 | 17 | 43 | 5 | 45 | 19 | 18 | 28 | 93 |
237176 | ERZ.95 A-M12 | 95 | M12 | 109 | 26.5 | 56.5 | 61.5 | 17 | 43 | 5 | 45 | 19 | 18 | 28 | 86 |
Code | Description | R | d | L | D | H | H1 | h | h1 | h2 | h3 | d1 | l1 | Teeth no. | Weight |
239105 | ERZ.44 SST-M5 | 44 | M5 | 52 | 15.5 | 30.5 | 34 | 8 | 24.5 | 3.5 | 22.5 | 10 | 11 | 18 | 16 |
239106 | ERZ.44 SST-M6 | 44 | M6 | 52 | 15.5 | 30.5 | 34 | 8 | 24.5 | 3.5 | 22.5 | 10 | 11 | 18 | 15 |
239135 | ERZ.63 SST-M6 | 63 | M6 | 73.5 | 19 | 38.5 | 42 | 10 | 31 | 3.5 | 30 | 13.5 | 13.5 | 24 | 36 |
239136 | ERZ.63 SST-M8 | 63 | M8 | 73.5 | 19 | 38.5 | 42 | 10 | 31 | 3.5 | 30 | 13.5 | 13.5 | 24 | 34 |
239155 | ERZ.78 SST-M8 | 78 | M8 | 90.5 | 23 | 45 | 50.5 | 14 | 36 | 3.5 | 35 | 16 | 16 | 26 | 61 |
239156 | ERZ.78 SST-M10 | 78 | M10 | 90.5 | 23 | 45 | 50.5 | 14 | 36 | 3.5 | 35 | 16 | 16 | 26 | 55 |
239175 | ERZ.95 SST-M10 | 95 | M10 | 109 | 26.5 | 56.5 | 61.5 | 17 | 43 | 5 | 45 | 19 | 18 | 28 | 93 |
239176 | ERZ.95 SST-M12 | 95 | M12 | 109 | 26.5 | 56.5 | 61.5 | 17 | 43 | 5 | 45 | 19 | 18 | 28 | 86 |
Code | Description | R | d | L | D | H | H1 | h1 | h2 | h3 | d1 | l | l1 | Teeth no. | Weight |
238103 | ERZ.44 p-M4x12 | 44 | M4 | 52 | 15.5 | 30.5 | 34 | 24.5 | 3.5 | 22.5 | 10 | 12 | 11 | 18 | 15 |
238105 | ERZ.44 p-M4x16 | 44 | M4 | 52 | 15.5 | 30.5 | 34 | 24.5 | 3.5 | 22.5 | 10 | 16 | 11 | 18 | 16 |
238107 | ERZ.44 p-M4x20 | 44 | M4 | 52 | 15.5 | 30.5 | 34 | 24.5 | 3.5 | 22.5 | 10 | 20 | 11 | 18 | 17 |
238109 | ERZ.44 p-M4x25 | 44 | M4 | 52 | 15.5 | 30.5 | 34 | 24.5 | 3.5 | 22.5 | 10 | 25 | 11 | 18 | 18 |
238111 | ERZ.44 p-M4x32 | 44 | M4 | 52 | 15.5 | 30.5 | 34 | 24.5 | 3.5 | 22.5 | 10 | 32 | 11 | 18 | 19 |
238133 | ERZ.44 p-M5x12 | 44 | M5 | 52 | 15.5 | 30.5 | 34 | 24.5 | 3.5 | 22.5 | 10 | 12 | 11 | 18 | 17 |
238135 | ERZ.44 p-M5x16 | 44 | M5 | 52 | 15.5 | 30.5 | 34 | 24.5 | 3.5 | 22.5 | 10 | 16 | 11 | 18 | 18 |
238137 | ERZ.44 p-M5x20 | 44 | M5 | 52 | 15.5 | 30.5 | 34 | 24.5 | 3.5 | 22.5 | 10 | 20 | 11 | 18 | 19 |
238139 | ERZ.44 p-M5x25 | 44 | M5 | 52 | 15.5 | 30.5 | 34 | 24.5 | 3.5 | 22.5 | 10 | 25 | 11 | 18 | 20 |
238141 | ERZ.44 p-M5x32 | 44 | M5 | 52 | 15.5 | 30.5 | 34 | 24.5 | 3.5 | 22.5 | 10 | 32 | 11 | 18 | 21 |
238143 | ERZ.44 p-M5x40 | 44 | M5 | 52 | 15.5 | 30.5 | 34 | 24.5 | 3.5 | 22.5 | 10 | 40 | 11 | 18 | 22 |
238145 | ERZ.44 p-M5x50 | 44 | M5 | 52 | 15.5 | 30.5 | 34 | 24.5 | 3.5 | 22.5 | 10 | 50 | 11 | 18 | 23 |
238153 | ERZ.44 p-M6x12 | 44 | M6 | 52 | 15.5 | 30.5 | 34 | 24.5 | 3.5 | 22.5 | 10 | 12 | 11 | 18 | 19 |
238155 | ERZ.44 p-M6x16 | 44 | M6 | 52 | 15.5 | 30.5 | 34 | 24.5 | 3.5 | 22.5 | 10 | 16 | 11 | 18 | 20 |
238157 | ERZ.44 p-M6x20 | 44 | M6 | 52 | 15.5 | 30.5 | 34 | 24.5 | 3.5 | 22.5 | 10 | 20 | 11 | 18 | 21 |
238159 | ERZ.44 p-M6x25 | 44 | M6 | 52 | 15.5 | 30.5 | 34 | 24.5 | 3.5 | 22.5 | 10 | 25 | 11 | 18 | 22 |
238161 | ERZ.44 p-M6x32 | 44 | M6 | 52 | 15.5 | 30.5 | 34 | 24.5 | 3.5 | 22.5 | 10 | 32 | 11 | 18 | 23 |
238163 | ERZ.44 p-M6x40 | 44 | M6 | 52 | 15.5 | 30.5 | 34 | 24.5 | 3.5 | 22.5 | 10 | 40 | 11 | 18 | 24 |
238165 | ERZ.44 p-M6x50 | 44 | M6 | 52 | 15.5 | 30.5 | 34 | 24.5 | 3.5 | 22.5 | 10 | 50 | 11 | 18 | 25 |
238333 | ERZ.63 p-M6x12 | 63 | M6 | 73.5 | 19 | 38.5 | 42 | 31 | 3.5 | 30 | 13.5 | 12 | 13.5 | 24 | 47 |
238335 | ERZ.63 p-M6x16 | 63 | M6 | 73.5 | 19 | 38.5 | 42 | 31 | 3.5 | 30 | 13.5 | 16 | 13.5 | 24 | 49 |
238337 | ERZ.63 p-M6x20 | 63 | M6 | 73.5 | 19 | 38.5 | 42 | 31 | 3.5 | 30 | 13.5 | 20 | 13.5 | 24 | 55 |
238339 | ERZ.63 p-M6x25 | 63 | M6 | 73.5 | 19 | 38.5 | 42 | 31 | 3.5 | 30 | 13.5 | 25 | 13.5 | 24 | 57 |
238341 | ERZ.63 p-M6x32 | 63 | M6 | 73.5 | 19 | 38.5 | 42 | 31 | 3.5 | 30 | 13.5 | 32 | 13.5 | 24 | 61 |
238343 | ERZ.63 p-M6x40 | 63 | M6 | 73.5 | 19 | 38.5 | 42 | 31 | 3.5 | 30 | 13.5 | 40 | 13.5 | 24 | 68 |
238345 | ERZ.63 p-M6x50 | 63 | M6 | 73.5 | 19 | 38.5 | 42 | 31 | 3.5 | 30 | 13.5 | 50 | 13.5 | 24 | 77 |
238347 | ERZ.63 p-M6x63 | 63 | M6 | 73.5 | 19 | 38.5 | 42 | 31 | 3.5 | 30 | 13.5 | 63 | 13.5 | 24 | 79 |
238351 | ERZ.63 p-M8x12 | 63 | M8 | 73.5 | 19 | 38.5 | 42 | 31 | 3.5 | 30 | 13.5 | 12 | 13.5 | 24 | 40 |
238353 | ERZ.63 p-M8x16 | 63 | M8 | 73.5 | 19 | 38.5 | 42 | 31 | 3.5 | 30 | 13.5 | 16 | 13.5 | 24 | 41 |
238355 | ERZ.63 p-M8x20 | 63 | M8 | 73.5 | 19 | 38.5 | 42 | 31 | 3.5 | 30 | 13.5 | 20 | 13.5 | 24 | 42 |
238357 | ERZ.63 p-M8x25 | 63 | M8 | 73.5 | 19 | 38.5 | 42 | 31 | 3.5 | 30 | 13.5 | 25 | 13.5 | 24 | 43 |
238359 | ERZ.63 p-M8x32 | 63 | M8 | 73.5 | 19 | 38.5 | 42 | 31 | 3.5 | 30 | 13.5 | 32 | 13.5 | 24 | 44 |
238361 | ERZ.63 p-M8x40 | 63 | M8 | 73.5 | 19 | 38.5 | 42 | 31 | 3.5 | 30 | 13.5 | 40 | 13.5 | 24 | 46 |
238363 | ERZ.63 p-M8x50 | 63 | M8 | 73.5 | 19 | 38.5 | 42 | 31 | 3.5 | 30 | 13.5 | 50 | 13.5 | 24 | 48 |
238365 | ERZ.63 p-M8x63 | 63 | M8 | 73.5 | 19 | 38.5 | 42 | 31 | 3.5 | 30 | 13.5 | 63 | 13.5 | 24 | 51 |
238373 | ERZ.63 p-M10x20 | 63 | M10 | 73.5 | 19 | 38.5 | 42 | 31 | 3.5 | 30 | 13.5 | 20 | 13.5 | 24 | 42 |
238375 | ERZ.63 p-M10x25 | 63 | M10 | 73.5 | 19 | 38.5 | 42 | 31 | 3.5 | 30 | 13.5 | 25 | 13.5 | 24 | 43 |
238377 | ERZ.63 p-M10x32 | 63 | M10 | 73.5 | 19 | 38.5 | 42 | 31 | 3.5 | 30 | 13.5 | 32 | 13.5 | 24 | 45 |
238379 | ERZ.63 p-M10x40 | 63 | M10 | 73.5 | 19 | 38.5 | 42 | 31 | 3.5 | 30 | 13.5 | 40 | 13.5 | 24 | 47 |
238381 | ERZ.63 p-M10x50 | 63 | M10 | 73.5 | 19 | 38.5 | 42 | 31 | 3.5 | 30 | 13.5 | 50 | 13.5 | 24 | 52 |
238383 | ERZ.63 p-M10x63 | 63 | M10 | 73.5 | 19 | 38.5 | 42 | 31 | 3.5 | 30 | 13.5 | 63 | 13.5 | 24 | 53 |
238385 | ERZ.63 p-M10x80 | 63 | M10 | 73.5 | 19 | 38.5 | 42 | 31 | 3.5 | 30 | 13.5 | 80 | 13.5 | 24 | 57 |
238533 | ERZ.78 p-M8x16 | 78 | M8 | 90.5 | 23 | 45 | 50.5 | 36 | 3.5 | 35 | 16 | 16 | 16 | 26 | 70 |
238535 | ERZ.78 p-M8x20 | 78 | M8 | 90.5 | 23 | 45 | 50.5 | 36 | 3.5 | 35 | 16 | 20 | 16 | 26 | 73 |
238537 | ERZ.78 p-M8x25 | 78 | M8 | 90.5 | 23 | 45 | 50.5 | 36 | 3.5 | 35 | 16 | 25 | 16 | 26 | 76 |
238539 | ERZ.78 p-M8x32 | 78 | M8 | 90.5 | 23 | 45 | 50.5 | 36 | 3.5 | 35 | 16 | 32 | 16 | 26 | 81 |
238541 | ERZ.78 p-M8x40 | 78 | M8 | 90.5 | 23 | 45 | 50.5 | 36 | 3.5 | 35 | 16 | 40 | 16 | 26 | 86 |
238543 | ERZ.78 p-M8x50 | 78 | M8 | 90.5 | 23 | 45 | 50.5 | 36 | 3.5 | 35 | 16 | 50 | 16 | 26 | 88 |
238545 | ERZ.78 p-M8x63 | 78 | M8 | 90.5 | 23 | 45 | 50.5 | 36 | 3.5 | 35 | 16 | 63 | 16 | 26 | 94 |
238547 | ERZ.78 p-M8x80 | 78 | M8 | 90.5 | 23 | 45 | 50.5 | 36 | 3.5 | 35 | 16 | 80 | 16 | 26 | 102 |
238551 | ERZ.78 p-M10x16 | 78 | M10 | 90.5 | 23 | 45 | 50.5 | 36 | 3.5 | 35 | 16 | 16 | 16 | 26 | 82 |
238553 | ERZ.78 p-M10x20 | 78 | M10 | 90.5 | 23 | 45 | 50.5 | 36 | 3.5 | 35 | 16 | 20 | 16 | 26 | 85 |
238555 | ERZ.78 p-M10x25 | 78 | M10 | 90.5 | 23 | 45 | 50.5 | 36 | 3.5 | 35 | 16 | 25 | 16 | 26 | 91 |
238557 | ERZ.78 p-M10x32 | 78 | M10 | 90.5 | 23 | 45 | 50.5 | 36 | 3.5 | 35 | 16 | 32 | 16 | 26 | 98 |
238559 | ERZ.78 p-M10x40 | 78 | M10 | 90.5 | 23 | 45 | 50.5 | 36 | 3.5 | 35 | 16 | 40 | 16 | 26 | 108 |
238561 | ERZ.78 p-M10x50 | 78 | M10 | 90.5 | 23 | 45 | 50.5 | 36 | 3.5 | 35 | 16 | 50 | 16 | 26 | 120 |
238563 | ERZ.78 p-M10x63 | 78 | M10 | 90.5 | 23 | 45 | 50.5 | 36 | 3.5 | 35 | 16 | 63 | 16 | 26 | 124 |
238565 | ERZ.78 p-M10x80 | 78 | M10 | 90.5 | 23 | 45 | 50.5 | 36 | 3.5 | 35 | 16 | 80 | 16 | 26 | 127 |
238573 | ERZ.78 p-M12x25 | 78 | M12 | 90.5 | 23 | 45 | 50.5 | 36 | 3.5 | 35 | 16 | 25 | 16 | 26 | 70 |
238575 | ERZ.78 p-M12x32 | 78 | M12 | 90.5 | 23 | 45 | 50.5 | 36 | 3.5 | 35 | 16 | 32 | 16 | 26 | 73 |
238577 | ERZ.78 p-M12x40 | 78 | M12 | 90.5 | 23 | 45 | 50.5 | 36 | 3.5 | 35 | 16 | 40 | 16 | 26 | 75 |
238579 | ERZ.78 p-M12x50 | 78 | M12 | 90.5 | 23 | 45 | 50.5 | 36 | 3.5 | 35 | 16 | 50 | 16 | 26 | 79 |
238581 | ERZ.78 p-M12x63 | 78 | M12 | 90.5 | 23 | 45 | 50.5 | 36 | 3.5 | 35 | 16 | 63 | 16 | 26 | 85 |
238583 | ERZ.78 p-M12x80 | 78 | M12 | 90.5 | 23 | 45 | 50.5 | 36 | 3.5 | 35 | 16 | 80 | 16 | 26 | 88 |
238723 | ERZ.95 p-M10x16 | 95 | M10 | 109 | 26.5 | 56.5 | 61.5 | 43 | 5 | 45 | 19 | 16 | 18 | 28 | 111 |
238725 | ERZ.95 p-M10x20 | 95 | M10 | 109 | 26.5 | 56.5 | 61.5 | 43 | 5 | 45 | 19 | 20 | 18 | 28 | 113 |
238727 | ERZ.95 p-M10x25 | 95 | M10 | 109 | 26.5 | 56.5 | 61.5 | 43 | 5 | 45 | 19 | 25 | 18 | 28 | 115 |
238729 | ERZ.95 p-M10x32 | 95 | M10 | 109 | 26.5 | 56.5 | 61.5 | 43 | 5 | 45 | 19 | 32 | 18 | 28 | 118 |
238731 | ERZ.95 p-M10x40 | 95 | M10 | 109 | 26.5 | 56.5 | 61.5 | 43 | 5 | 45 | 19 | 40 | 18 | 28 | 121 |
238733 | ERZ.95 p-M10x50 | 95 | M10 | 109 | 26.5 | 56.5 | 61.5 | 43 | 5 | 45 | 19 | 50 | 18 | 28 | 128 |
238735 | ERZ.95 p-M10x63 | 95 | M10 | 109 | 26.5 | 56.5 | 61.5 | 43 | 5 | 45 | 19 | 63 | 18 | 28 | 133 |
238737 | ERZ.95 p-M10x80 | 95 | M10 | 109 | 26.5 | 56.5 | 61.5 | 43 | 5 | 45 | 19 | 80 | 18 | 28 | 141 |
238747 | ERZ.95 p-M12x16 | 95 | M12 | 109 | 26.5 | 56.5 | 61.5 | 43 | 5 | 45 | 19 | 16 | 18 | 28 | 113 |
238749 | ERZ.95 p-M12x20 | 95 | M12 | 109 | 26.5 | 56.5 | 61.5 | 43 | 5 | 45 | 19 | 20 | 18 | 28 | 117 |
238751 | ERZ.95 p-M12x25 | 95 | M12 | 109 | 26.5 | 56.5 | 61.5 | 43 | 5 | 45 | 19 | 25 | 18 | 28 | 122 |
238753 | ERZ.95 p-M12x32 | 95 | M12 | 109 | 26.5 | 56.5 | 61.5 | 43 | 5 | 45 | 19 | 32 | 18 | 28 | 125 |
238755 | ERZ.95 p-M12x40 | 95 | M12 | 109 | 26.5 | 56.5 | 61.5 | 43 | 5 | 45 | 19 | 40 | 18 | 28 | 132 |
238757 | ERZ.95 p-M12x50 | 95 | M12 | 109 | 26.5 | 56.5 | 61.5 | 43 | 5 | 45 | 19 | 50 | 18 | 28 | 141 |
238759 | ERZ.95 p-M12x63 | 95 | M12 | 109 | 26.5 | 56.5 | 61.5 | 43 | 5 | 45 | 19 | 63 | 18 | 28 | 151 |
238761 | ERZ.95 p-M12x80 | 95 | M12 | 109 | 26.5 | 56.5 | 61.5 | 43 | 5 | 45 | 19 | 80 | 18 | 28 | 160 |
238773 | ERZ.95 p-M16x25 | 95 | M16 | 109 | 26.5 | 56.5 | 61.5 | 43 | 5 | 45 | 19 | 25 | 18 | 28 | 139 |
238775 | ERZ.95 p-M16x32 | 95 | M16 | 109 | 26.5 | 56.5 | 61.5 | 43 | 5 | 45 | 19 | 32 | 18 | 28 | 146 |
238777 | ERZ.95 p-M16x40 | 95 | M16 | 109 | 26.5 | 56.5 | 61.5 | 43 | 5 | 45 | 19 | 40 | 18 | 28 | 154 |
238779 | ERZ.95 p-M16x50 | 95 | M16 | 109 | 26.5 | 56.5 | 61.5 | 43 | 5 | 45 | 19 | 50 | 18 | 28 | 171 |
238781 | ERZ.95 p-M16x63 | 95 | M16 | 109 | 26.5 | 56.5 | 61.5 | 43 | 5 | 45 | 19 | 63 | 18 | 28 | 184 |
238783 | ERZ.95 p-M16x80 | 95 | M16 | 109 | 26.5 | 56.5 | 61.5 | 43 | 5 | 45 | 19 | 80 | 18 | 28 | 199 |
Code | Description | R | d | L | D | H | H1 | h1 | h2 | h3 | d1 | l | l1 | Teeth no. | Weight |
239233 | ERZ.44 SST-p-M5x12 | 44 | M5 | 52 | 15.5 | 30.5 | 34 | 24.5 | 3.5 | 22.5 | 10 | 12 | 11 | 18 | 17 |
239235 | ERZ.44 SST-p-M5x16 | 44 | M5 | 52 | 15.5 | 30.5 | 34 | 24.5 | 3.5 | 22.5 | 10 | 16 | 11 | 18 | 18 |
239237 | ERZ.44 SST-p-M5x20 | 44 | M5 | 52 | 15.5 | 30.5 | 34 | 24.5 | 3.5 | 22.5 | 10 | 20 | 11 | 18 | 19 |
239239 | ERZ.44 SST-p-M5x25 | 44 | M5 | 52 | 15.5 | 30.5 | 34 | 24.5 | 3.5 | 22.5 | 10 | 25 | 11 | 18 | 20 |
239241 | ERZ.44 SST-p-M5x32 | 44 | M5 | 52 | 15.5 | 30.5 | 34 | 24.5 | 3.5 | 22.5 | 10 | 32 | 11 | 18 | 21 |
239243 | ERZ.44 SST-p-M5x40 | 44 | M5 | 52 | 15.5 | 30.5 | 34 | 24.5 | 3.5 | 22.5 | 10 | 40 | 11 | 18 | 22 |
239245 | ERZ.44 SST-p-M5x50 | 44 | M5 | 52 | 15.5 | 30.5 | 34 | 24.5 | 3.5 | 22.5 | 10 | 50 | 11 | 18 | 23 |
239253 | ERZ.44 SST-p-M6x12 | 44 | M6 | 52 | 15.5 | 30.5 | 34 | 24.5 | 3.5 | 22.5 | 10 | 12 | 11 | 18 | 19 |
239255 | ERZ.44 SST-p-M6x16 | 44 | M6 | 52 | 15.5 | 30.5 | 34 | 24.5 | 3.5 | 22.5 | 10 | 16 | 11 | 18 | 20 |
239257 | ERZ.44 SST-p-M6x20 | 44 | M6 | 52 | 15.5 | 30.5 | 34 | 24.5 | 3.5 | 22.5 | 10 | 20 | 11 | 18 | 21 |
239259 | ERZ.44 SST-p-M6x25 | 44 | M6 | 52 | 15.5 | 30.5 | 34 | 24.5 | 3.5 | 22.5 | 10 | 25 | 11 | 18 | 22 |
239423 | ERZ.44 SST-p-M6x32 | 44 | M6 | 52 | 15.5 | 30.5 | 34 | 24.5 | 3.5 | 22.5 | 10 | 32 | 11 | 18 | 23 |
239425 | ERZ.44 SST-p-M6x40 | 44 | M6 | 52 | 15.5 | 30.5 | 34 | 24.5 | 3.5 | 22.5 | 10 | 40 | 11 | 18 | 24 |
239427 | ERZ.44 SST-p-M6x50 | 44 | M6 | 52 | 15.5 | 30.5 | 34 | 24.5 | 3.5 | 22.5 | 10 | 50 | 11 | 18 | 27 |
239429 | ERZ.63 SST-p-M6x16 | 63 | M6 | 73.5 | 19 | 38.5 | 42 | 31 | 3.5 | 30 | 13.5 | 16 | 13.5 | 24 | 40 |
239431 | ERZ.63 SST-p-M6x20 | 63 | M6 | 73.5 | 19 | 38.5 | 42 | 31 | 3.5 | 30 | 13.5 | 20 | 13.5 | 24 | 41 |
239433 | ERZ.63 SST-p-M6x25 | 63 | M6 | 73.5 | 19 | 38.5 | 42 | 31 | 3.5 | 30 | 13.5 | 25 | 13.5 | 24 | 42 |
239435 | ERZ.63 SST-p-M6x32 | 63 | M6 | 73.5 | 19 | 38.5 | 42 | 31 | 3.5 | 30 | 13.5 | 32 | 13.5 | 24 | 43 |
239437 | ERZ.63 SST-p-M6x40 | 63 | M6 | 73.5 | 19 | 38.5 | 42 | 31 | 3.5 | 30 | 13.5 | 40 | 13.5 | 24 | 44 |
239439 | ERZ.63 SST-p-M6x50 | 63 | M6 | 73.5 | 19 | 38.5 | 42 | 31 | 3.5 | 30 | 13.5 | 50 | 13.5 | 24 | 46 |
239441 | ERZ.63 SST-p-M6x63 | 63 | M6 | 73.5 | 19 | 38.5 | 42 | 31 | 3.5 | 30 | 13.5 | 63 | 13.5 | 24 | 48 |
239453 | ERZ.63 SST-p-M8x16 | 63 | M8 | 73.5 | 19 | 38.5 | 42 | 31 | 3.5 | 30 | 13.5 | 16 | 13.5 | 24 | 42 |
239455 | ERZ.63 SST-p-M8x20 | 63 | M8 | 73.5 | 19 | 38.5 | 42 | 31 | 3.5 | 30 | 13.5 | 20 | 13.5 | 24 | 46 |
239457 | ERZ.63 SST-p-M8x25 | 63 | M8 | 73.5 | 19 | 38.5 | 42 | 31 | 3.5 | 30 | 13.5 | 25 | 13.5 | 24 | 48 |
239459 | ERZ.63 SST-p-M8x32 | 63 | M8 | 73.5 | 19 | 38.5 | 42 | 31 | 3.5 | 30 | 13.5 | 32 | 13.5 | 24 | 50 |
239643 | ERZ.63 SST-p-M8x40 | 63 | M8 | 73.5 | 19 | 38.5 | 42 | 31 | 3.5 | 30 | 13.5 | 40 | 13.5 | 24 | 52 |
239645 | ERZ.63 SST-p-M8x50 | 63 | M8 | 73.5 | 19 | 38.5 | 42 | 31 | 3.5 | 30 | 13.5 | 50 | 13.5 | 24 | 54 |
239647 | ERZ.63 SST-p-M8x63 | 63 | M8 | 73.5 | 19 | 38.5 | 42 | 31 | 3.5 | 30 | 13.5 | 63 | 13.5 | 24 | 58 |
239673 | ERZ.78 SST-p-M8x20 | 78 | M8 | 90.5 | 23 | 45 | 50.5 | 36 | 3.5 | 35 | 16 | 20 | 16 | 26 | 69 |
239675 | ERZ.78 SST-p-M8x25 | 78 | M8 | 90.5 | 23 | 45 | 50.5 | 36 | 3.5 | 35 | 16 | 25 | 16 | 26 | 72 |
239677 | ERZ.78 SST-p-M8x32 | 78 | M8 | 90.5 | 23 | 45 | 50.5 | 36 | 3.5 | 35 | 16 | 32 | 16 | 26 | 76 |
239679 | ERZ.78 SST-p-M8x40 | 78 | M8 | 90.5 | 23 | 45 | 50.5 | 36 | 3.5 | 35 | 16 | 40 | 16 | 26 | 80 |
239681 | ERZ.78 SST-p-M8x50 | 78 | M8 | 90.5 | 23 | 45 | 50.5 | 36 | 3.5 | 35 | 16 | 50 | 16 | 26 | 84 |
239683 | ERZ.78 SST-p-M8x63 | 78 | M8 | 90.5 | 23 | 45 | 50.5 | 36 | 3.5 | 35 | 16 | 63 | 16 | 26 | 89 |
239685 | ERZ.78 SST-p-M8x80 | 78 | M8 | 90.5 | 23 | 45 | 50.5 | 36 | 3.5 | 35 | 16 | 80 | 16 | 26 | 97 |
239653 | ERZ.78 SST-p-M10x20 | 78 | M10 | 90.5 | 23 | 45 | 50.5 | 36 | 3.5 | 35 | 16 | 20 | 16 | 26 | 73 |
239655 | ERZ.78 SST-p-M10x25 | 78 | M10 | 90.5 | 23 | 45 | 50.5 | 36 | 3.5 | 35 | 16 | 25 | 16 | 26 | 76 |
239657 | ERZ.78 SST-p-M10x32 | 78 | M10 | 90.5 | 23 | 45 | 50.5 | 36 | 3.5 | 35 | 16 | 32 | 16 | 26 | 80 |
239659 | ERZ.78 SST-p-M10x40 | 78 | M10 | 90.5 | 23 | 45 | 50.5 | 36 | 3.5 | 35 | 16 | 40 | 16 | 26 | 84 |
239661 | ERZ.78 SST-p-M10x50 | 78 | M10 | 90.5 | 23 | 45 | 50.5 | 36 | 3.5 | 35 | 16 | 50 | 16 | 26 | 88 |
239663 | ERZ.78 SST-p-M10x63 | 78 | M10 | 90.5 | 23 | 45 | 50.5 | 36 | 3.5 | 35 | 16 | 63 | 16 | 26 | 94 |
239665 | ERZ.78 SST-p-M10x80 | 78 | M10 | 90.5 | 23 | 45 | 50.5 | 36 | 3.5 | 35 | 16 | 80 | 16 | 26 | 102 |
239823 | ERZ.95 SST-p-M10x20 | 95 | M10 | 109 | 26.5 | 56.5 | 61.5 | 43 | 5 | 45 | 19 | 20 | 18 | 28 | 113 |
239825 | ERZ.95 SST-p-M10x25 | 95 | M10 | 109 | 26.5 | 56.5 | 61.5 | 43 | 5 | 45 | 19 | 25 | 18 | 28 | 115 |
239827 | ERZ.95 SST-p-M10x32 | 95 | M10 | 109 | 26.5 | 56.5 | 61.5 | 43 | 5 | 45 | 19 | 32 | 18 | 28 | 118 |
239829 | ERZ.95 SST-p-M10x40 | 95 | M10 | 109 | 26.5 | 56.5 | 61.5 | 43 | 5 | 45 | 19 | 40 | 18 | 28 | 121 |
239831 | ERZ.95 SST-p-M10x50 | 95 | M10 | 109 | 26.5 | 56.5 | 61.5 | 43 | 5 | 45 | 19 | 50 | 18 | 28 | 128 |
239833 | ERZ.95 SST-p-M10x63 | 95 | M10 | 109 | 26.5 | 56.5 | 61.5 | 43 | 5 | 45 | 19 | 63 | 18 | 28 | 133 |
239835 | ERZ.95 SST-p-M10x80 | 95 | M10 | 109 | 26.5 | 56.5 | 61.5 | 43 | 5 | 45 | 19 | 80 | 18 | 28 | 141 |
239849 | ERZ.95 SST-p-M12x20 | 95 | M12 | 109 | 26.5 | 56.5 | 61.5 | 43 | 5 | 45 | 19 | 20 | 18 | 28 | 117 |
239851 | ERZ.95 SST-p-M12x25 | 95 | M12 | 109 | 26.5 | 56.5 | 61.5 | 43 | 5 | 45 | 19 | 25 | 18 | 28 | 122 |
239853 | ERZ.95 SST-p-M12x32 | 95 | M12 | 109 | 26.5 | 56.5 | 61.5 | 43 | 5 | 45 | 19 | 32 | 18 | 28 | 125 |
239855 | ERZ.95 SST-p-M12x40 | 95 | M12 | 109 | 26.5 | 56.5 | 61.5 | 43 | 5 | 45 | 19 | 40 | 18 | 28 | 132 |
239857 | ERZ.95 SST-p-M12x50 | 95 | M12 | 109 | 26.5 | 56.5 | 61.5 | 43 | 5 | 45 | 19 | 50 | 18 | 28 | 138 |
239859 | ERZ.95 SST-p-M12x63 | 95 | M12 | 109 | 26.5 | 56.5 | 61.5 | 43 | 5 | 45 | 19 | 63 | 18 | 28 | 148 |
239861 | ERZ.95 SST-p-M12x80 | 95 | M12 | 109 | 26.5 | 56.5 | 61.5 | 43 | 5 | 45 | 19 | 80 | 18 | 28 | 160 |
Part Number
|
---|
238365 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | R (mm) | Material | l (mm) | d (mm) | L | D | H | H1 | h1 | h2 | h3 | d1 | h | Hole | l1 | Lever length | Teeth no | High performing lines | Sub execution | Type of assembly | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.51 € | 1 | Available |
Same day
Stock | 63 | [Polyamide] Technopolymer | 63 | M8 | 73.5 | 19 | 38.5 | 42 | 31 | 3.5 | 30 | 13.5 | - | M8 | 13.5 | 65 | 24 | Ergostyle | ERZ-p | Threaded screw | ERZ.63 p-M8x63 |
Loading...
This page is ERZ. - Adjustable handles -Technopolymer steel or stainless steel clamping element, part number 238365.
You can find the detail information about specifications and dimensions on part number 238365.
Configure
Stock
Basic Attributes
Material
h
Type
R(mm)
l(mm)
d(mm)
L
D
H
H1
h1
h2
h3
d1
Hole
l1
Lever length
Teeth no
High performing lines
Sub execution
Type of assembly
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
237135 |
237155 |
237156 |
238373 |
238375 |
238377 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | R (mm) | Material | l (mm) | d (mm) | L | D | H | H1 | h1 | h2 | h3 | d1 | h | Hole | l1 | Lever length | Teeth no | High performing lines | Sub execution | Type of assembly | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.83 € | 10 | Available | 4 Days | 63 | [Polyamide] Technopolymer | - | M8 | 73.5 | 19 | 38.5 | 42 | 31 | 3.5 | 30 | 13.5 | 10 | M8 | 13.5 | 65 | 24 | Ergostyle | ERZ-A | Blind hole | ERZ.63 A-M8 | |
4.42 € | 1 | Available |
Same day
Stock | 78 | [Polyamide] Technopolymer | - | M8 | 90.5 | 23 | 45 | 50.5 | 36 | 3.5 | 35 | 16 | 14 | M8 | 16 | 80 | 26 | Ergostyle | ERZ-A | Blind hole | ERZ.78 A-M8 | |
4.42 € | 10 | Available | 5 Days | 78 | [Polyamide] Technopolymer | - | M10 | 90.5 | 23 | 45 | 50.5 | 36 | 3.5 | 35 | 16 | 14 | M10 | 16 | 80 | 26 | Ergostyle | ERZ-A | Blind hole | ERZ.78 A-M10 | |
3.96 € | 1 | Available |
Same day
Stock | 63 | [Polyamide] Technopolymer | 20 | M10 | 73.5 | 19 | 38.5 | 42 | 31 | 3.5 | 30 | 13.5 | - | M10 | 13.5 | 65 | 24 | Ergostyle | ERZ-p | Threaded screw | ERZ.63 p-M10x20 | |
4.03 € | 1 | Available |
Same day
Stock | 63 | [Polyamide] Technopolymer | 25 | M10 | 73.5 | 19 | 38.5 | 42 | 31 | 3.5 | 30 | 13.5 | - | M10 | 13.5 | 65 | 24 | Ergostyle | ERZ-p | Threaded screw | ERZ.63 p-M10x25 | |
4.05 € | 1 | Available |
Same day
Stock | 63 | [Polyamide] Technopolymer | 32 | M10 | 73.5 | 19 | 38.5 | 42 | 31 | 3.5 | 30 | 13.5 | - | M10 | 13.5 | 65 | 24 | Ergostyle | ERZ-p | Threaded screw | ERZ.63 p-M10x32 |